MPSmart v9

Evaluate the performance of MPS products with a typical application circuit to accelerate your design.

Download

MPSmart v9

Evaluate the performance of MPS products with a typical application circuit to accelerate your design.

Search by part number or download from table below

Part # Category Description Download
EV2326-D-00A EV Kits and EV Boards

4A, 19V, Constant-On-Time Step-Down Switcher Evaluation Board

EV8770-Q-00A EV Kits and EV Boards

High-Efficiency, 700kHz, 8A, 17V Step-Down Converter Evaluation Board

EV8772-Q-00A EV Kits and EV Boards

High-Efficiency, 700kHz, 12A, 17V Step-Down Converter Evaluation Board

EVM3620A-QV-00A EV Kits and EV Boards

24V/2A Module Converter With Integrated Inductor Evaluation Board

EVM3804-G-00A EV Kits and EV Boards

High Efficiency, 0.6A, 5.5V, 2.4 MHz Synchronous Step-down Switcher with Integrated Inductor

HF500GS-15-Z Secondary Side Regulation

Full-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W

HF920 Secondary Side Regulation

900V, Fixed-Frequency, Offline Regulator w/ Ultra-Low Standby Power Consumption

HFC0100HS Secondary Side Regulation

Quasi-Resonant Flyback Controller

HFC0300 Secondary Side Regulation

Variable Off Time Flyback Controller

HFC0400 Secondary Side Regulation
Fixed Frequency Flyback Controller with Ultra Low No Load Power Consumption
HR1000AGS-Z LLC Controller

Resonant half-bridge controller

HR1001 LLC Controller

Enhanced LLC with Adaptive Dead Time and Capacitive Mode Protection

HR1001B LLC Controller

LLC with Enhanced Noise-Proofing Feature

HR1211GM PFC/LLC Combo Controller

Multi-Mode PFC and Current Mode LLC Controller With Programmable Audible Noise Reduction Control

mEZD81260A Step-Down
Step-Down

16V/60A DC/DC Open Frame Module that can be used as Dual 30A or Single 60A.

MP020-5 Primary Side Regulation

Primary-side regulator with CV/CC control

MP023 Primary Side Regulation

Primary-side controller

MP1470 Vin (Max) 14V to 19V

4.7V to 16V, 500kHz, 2A Sync Buck with TSOT23-6 Package

MP1476 Vin (Max) 14V to 19V
18V, 2A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package
MP1477GTF-Z Vin (Max) 14V to 19V

17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package

MP1479 Vin (Max) 14V to 19V

18V, 1A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package

MP1482 Vin (Max) 14V to 19V

2A, 18V Synchronous Rectified, Step-Down Converter

MP1494 Vin (Max) 14V to 19V

High-Efficiency, 2A, 16V, 500KHz, with AAM (light load mode) Synchronous Step-Down Converter

MP1495 Vin (Max) 14V to 19V

High-Efficiency, 3A, 16V, 500KHz, with AAM (light load mode) Synchronous Step-Down Converter

MP1496 Vin (Max) 14V to 19V

High-Efficiency, 2A, 16V, 500kHz, with SS, Synchronous Step-Down Converter

MP1496S Vin (Max) 14V to 19V

2A, 16V, 500kHz, Step-Down Converter with external SS

MP1497 Vin (Max) 14V to 19V

High-Efficiency, 3A, 16V, 500kHz, with SS, Synchronous Step-Down Converter

MP1497SGJ-Z Vin (Max) 14V to 19V

3A, 16V, 500kHz, Step-Down Converter with external SS

MP1498 Vin (Max) 14V to 19V

High Efficiency, 2A, 16V, higher Fsw 1.4MHz, with SS, Synchronous Step-Down Converter

MP150 HV Buck Regulators <10W

Offline Primary Side 2W Regulator

MP1517 Non-Synchronous Converters

3A, 25V, 1.1MHz Step-Up Converter

MP155 HV Buck Regulators <10W

Offline Primary Side 3W Regulator, 100mW No-Load Power

MP156 HV Buck Regulators <10W

Offline Primary Side 3W Regulator, 30mW No-Load Power

MP157 HV Buck Regulators <10W

Offline Primary Side 6W Regulator

MP158 HV Buck Regulators <10W

Small Energy Efficient Offline Regulator for low Wattage

MP1601 Vin (Max) <= 7V

1A, 5.5V, 2.2MHz, 11µA Iq, High Efficiency Synchronous Step-Down Converter with Output Discharge in SOT563

MP1601A Vin (Max) <= 7V

1A, Synchronous Step-Down Converter with FCCM

MP1604GTL Vin (Max) <= 7V
5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
MP1605C

2A, Synchronous, Step-Down Converter with Forced PWM in SOT563 Package

MP1608GTL Vin (Max) <= 7V

5.5V, 6A, Synchronous Step-Down Converter with Low 4.5μA IQ in an SOT583 Package

MP1611GTL

1A, Synchronous Step-Down Converter with SS & PG

MP1612

2A, Synchronous Step-Down Converter with SS & PG

MP1613GTL

3A, Synchronous Step-Down Converter with SS & PG

MP1614

4A Synchronous Step-down Converter with SS & PG

MP1652

18V, 2A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package

MP1653 17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with Internal MOSFETs
MP1653AGTF Vin (Max) 14V to 19V

17V, 3A, 1.2MHz, 0.6V VREF, FCCM, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

MP1653H

17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package

MP1654N Vin (Max) 14V to 19V

16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

MP1655

5A, 17V, 600kHz Synchronous, COT Step-Down Converter in 2x2mm QFN

MP1657

16V, 2A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter In a SOT563 Package

MP1658

16V, 3A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter In a SOT563 Package

MP1660GTF Vin (Max) 14V to 19V

16V, 3A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter with 0.6V VREF in a SOT563 Package

MP174 HV Buck Regulators <10W

700V Non-Isolated Regulator up to 400mA Output Current

MP175GS-Z HV Buck Regulators <10W

700V, Non-Isolated, Offline Regulator, Up to 600mA Output Current

MP1907GQ-Z MOSFET Drivers

100V, 2.5A, High Frequency Half-bridge Gate Driver

MP1923G Brushless DC Pre-Drivers

100V, 8A, High-Frequency, Half-Bridge Gate Driver

MP2040 Single-Channel

Fast Transient Response, 3A Dual Supply Very Low Dropout Linear Regulator

MP21148 Vin (Max) <= 7V

1A Synchronous Step-down Converter with CCM

MP2122AGJ Vin (Max) <= 7V

6V, 2A, Low Quiescent Current, Dual, Synchronous Buck Regulator

MP2130 Vin (Max) <= 7V

6V, 3.5A, 1.2MHz, COT Synchronous Step-down Converter with PG in 2x2mm QFN

MP2131GG-Z Vin (Max) <= 7V

4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge

MP2143DJ-LF-Z Vin (Max) <= 7V

3A, 5.5V, 1.2MHz, 40µA Iq, COT Synchronous Step-Down Switcher

MP2145GD-Z Vin (Max) <= 7V

5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQ Constant On-Time Synchronous, Step-Down Switcher

MP2147GD-Z Vin (Max) <= 7V

5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection

MP2148 Vin (Max) <= 7V

5.5V, 1A, 2.2MHz, High-Efficiency, 11µA IQ, COT Step-Down Switcher with Output Discharge

MP2152 Vin (Max) <= 7V

5.5V, 2A, Sync Step-Down Converter with 25μA IQ and Output Discharge in QFN and SOT563 Packages

MP2158 Vin (Max) <= 7V

High Efficiency, 1A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with PG in Ultra-small 2x1.5mm QFN

MP2159A Vin (Max) <= 7V

High Efficiency, 1A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with better Vfb accuracy and better load regulation in TSOT23-8

MP2159GJ-Z Vin (Max) <= 7V

High Efficiency, 1A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with PG in TSOT23-8

MP2161AGJ-Z Vin (Max) <= 7V

High-Efficiency, 2A, 6V, 1.5MHz, 17µA IQ, COT Synchronous Step Down Converter with Improved VFB Accuracy and Load Regulation in a TSOT23-8 Package

MP2161GJ Vin (Max) <= 7V

High Efficiency, 2A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with PG in TSOT23-8

MP2182GTL-Z Vin (Max) <= 7V

2A Synchronous Step-Down Converter with SS & PG

MP2183GTL-Z Vin (Max) <= 7V

3A, Synchronous Step-Down  Converter with SS & PG

MP2192CGC Vin (Max) <= 7V

2A, Synchronous Step-Down Converter with Forced PWM Mode

MP2192GC Vin (Max) <= 7V

2A, 2.5V to 5.5V Synchronous Step-Down Converter with 25μA IQ in CSP Package

MP2229GQ-Z Vin (Max) 20V to 29V

High Efficiency, 21V, 6A, Synchronous Step-Down Converter with External Sync, Low-Power Mode, and External Soft Start

MP2238 Vin (Max) 14V to 19V

High-Efficiency, 8A, 18V, Synchronous Step-Down Converter

MP2269 Vin (Max) 30V to 48V

Wide Input 3.3V - 30V, 1A, 12µA IQ , Synchronous, Step-Down Converter with External Soft Start and Power Good in Small 2x3mm QFN Package

MP2276 Vin (Max) 14V to 19V

8A, 2.7-16V Input, High-Efficiency Synchronous Step-Down Converter with Programmable Current Limit and Soft Start Time Selectable Frequency and Mode of Operation

MP2316 Vin (Max) 14V to 19V

3A, 19V, 40uA Iq, High Efficiency, Step-Down Converter with PG and External SS

MP2321 Vin (Max) 14V to 19V

19V, 2A, 40µA IQ, High-Efficiency, Constant-On-Time, Step-Down Converter in a QFN (2mmx3mm) Package

MP2322 Vin (Max) 20V to 29V

1A, 3V to 22V, 5μA IQ, Synchronous, Step-Down Converter in a QFN-8 (1.5mmx2mm) Package

MP2326GD Vin (Max) 14V to 19V

4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS

MP2328GTL Vin (Max) 20V to 29V

High-Efficiency, 28V, 2A, 450kHz, Synchronous Step-Down Converter In SOT583 Package

MP2329C Vin (Max) 20V to 29V

24V, 6.5A, Low IQ, Synchronous Buck Converter with Forced Continuous Conduction Mode (CCM)

MP2329GG-Z Vin (Max) 20V to 29V

4.5 to 24V, 6.5A, Low IQ, Synchronous Buck Converter

MP2333H Vin (Max) 14V to 19V

4.2V - 18V Input, 3A, 1.2MHz Synchronous Buck Converter with Power Good and Soft Start in SOT583 (1.6mmx2mm) Package

MP2384GG-Z Vin (Max) 20V to 29V

4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter

MP2393GTL-Z Vin (Max) 20V to 29V

24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package

MP2452 Vin (Max) 30V to 48V

1A, 36V, 1MHz, Step-Down Converter in QFN

MP2456GJ-Z Vin (Max) > 48V

0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6

MP2457 Vin (Max) 30V to 48V

36V, 0.6A, 2MHz, Synchronous, Step-Down Converter

MP2565 Vin (Max) > 48V

2.5A, 4MHz, 50V Step-Down Converter

MP2759GQ 3+ Series Cell Chargers
2 Series Cell Chargers
Switching Chargers

36V 3A Switching Charger with Integrated MOSFETs and Power Path Management for 1-6 Cell Batteries

MP28164GD-Z Buck/Boost

High-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches

MP28167GQ-A Buck/Boost

2.8V to 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with FB Pin

MP28258 Vin (Max) 20V to 29V

High Efficiency, Fast Transient, 3A, 20V Synchronous Step-down Converter with Programmable Frequency

MP2908A Controllers

4V-60V Input, Current Mode, Synchronous Step-Down Controller

MP2984GR Buck/Boost

36V, Synchronous Buck-Boost Controller with Current Monitoring, Serial Interface, and Adjustable OCP via IPWM

MP3216 Non-Synchronous Converters
36V, 1.3MHz, 0.75A Step-up Converter With Output Disconnect
MP3217 Non-Synchronous Converters
36V, 670kHz Step-up Converter with a 0.5A Switch
MP3312GC-Z Backlight Drivers (WLED)

2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163

MP3389 Backlight Drivers (WLED)

5V-28Vin, 12-Channel Boost WLED Controller

MP3398A Backlight Drivers (WLED)

5V to 28V, 4-Channel, 350mA/ch WLED Boost Controller with Separate PDIM and ADIM Pins

MP3421 Synchronous Converters

5.5A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect

MP3425 Non-Synchronous Converters

3A, 55V Boost Converter with Programmable Switching Frequency and UVLO

MP3426 Non-Synchronous Converters

6A, 35V Boost Converter with Programmable Switching Frequency

MP3428 Synchronous Converters

17A, 600kHz, 20V Wide Input Range Synchronous Boost Converter

MP3428AGL-Z Synchronous Converters

19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function

MP3429GL-Z Synchronous Converters

21A, 16VOUT, High-Efficiency, Fully Integrated Synchronous High-Power Boost Converter Support 30W Power Load

MP3432 Synchronous Converters

Fully Integrated, Synchronous, 30W Boost Converter with Pass-through Mode and Programmable Switching Current Limit

MP3433GQ Synchronous Converters
20A, 22V, Synchronous Boost Converter with Configurable Input Current Limit and Dynamic Output Voltage Control
MP3437 Synchronous Converters

16VOUT, 9.5A, High-Efficiency, Fully Integrated, Synchronous Boost Converter

MP38671

10A, 25V, 600kHz Step-Down Converter with Synchronizable Gate Driver and Power Good Indicator

MP4000 No PFC, No-Triac Dimming
No PFC
AC-DC Lighting
Offline Buck LED Controller
MP4021A PFC, No-Triac Dimming
PFC
AC-DC Lighting
Primary Side Control Offline LED Controller with Active PFC
MP4026 PFC
PFC, No-Triac Dimming
AC-DC Lighting
High Performance, Primary Side Control, Offline LED Controller with Active PFC
MP4027 PFC
PFC, No-Triac Dimming
AC-DC Lighting
High Performance, Primary Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming
MP4030 PFC, Triac Dimming
PFC
AC-DC Lighting
TRIAC Dimmable, Primary Side Control Offline LED Controller with Active PFC
MP44010 PFC Boost/Flyback
AC-DC Lighting

Offline PFC Controller, Boundary Conduction Mode, Ultra Low Start Up current (15uA)

MP44018-AGS PFC Boost/Flyback

CrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency

MP44019GS PFC Boost/Flyback

CrM/DCM Multi-Mode PFC Controller with Second OVP

MP4430GL-Z Vin (Max) 30V to 48V

36V, 3.5A, Low Quiescent Current, Synchronous, Step-Down Converter

MP4431 Vin (Max) 30V to 48V

36V, 1A, Low Quiescent Current, Synchronous, Step-Down Converter

MP4462 Vin (Max) 30V to 48V

3.5A, 4MHz, 36V Step-Down Converter

MP4541GN Vin (Max) > 48V

80V, 0.8A, High-Efficiency, Synchronous, Step-Down Converter with Integrated Power MOSFETS

MP4561 Vin (Max) > 48V

1.5A, 2MHz, 55V Step-Down Converter

MP4570GF-Z Vin (Max) > 48V

3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter

MP4581GN Vin (Max) > 48V

100V, 0.8A Synchronous Buck Converter

MP4583GQVE Vin (Max) > 48V

100V, 3A, 8μA IQ, Synchronous Step-Down DC/DC Converter

MP5048GU Vin (Max) >48V

60V, 15A, 7mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution

MP5402M Power Management IC (PMIC)

5A, 36V, Frequency Selectable Step-Down Converter with Smart Dual USB Charging Ports

MP5470 Power Management IC (PMIC)

4V-16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP

MP5921 Vin (Max) 8V to 48V

16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution

MP5990GMA Vin (Max) 8V to 48V

16V, 50A, 1mΩ RDS(ON), Fully Integrated Hot-Swap Solution with PMBus Interface

MP5991GLU Vin (Max) 8V to 48V

16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution

MP6002 Non-Synchronous Converters
Converters

Flyback/ Forward DC-DC Converter, 30W, Integrated 150V Power Switch.

MP6004 Converters
Primary-Side Regulated Flyback/Buck 80V, 3A DCDC Converter
MP6005AGQ Converters

420kHz, 8V to 80V Input Voltage Range, High-Efficiency Flyback/Forward Controller

MP6005GK Converters

High-Efficiency Flyback/Forward Controller with Primary and Secondary-Side Regulation

MP6528 Brushless DC Pre-Drivers
5V to 60V, H-Bridge Gate Driver
MP6539 Brushless DC Pre-Drivers

100V, Three-Phase BLDC Motor Pre-Driver with HS & LS inputs

MP6901 Synchronous Rectifiers Flyback Topology
High Noise Immunity, Fast Turn-off Intelligent Rectifier for Flyback
MP6908GJ-Z Synchronous Rectifiers Flyback Topology

Fast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding

MP6925AGS-Z Synchronous Rectifiers LLC Topology

Fast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching

MP8007 Powered Device
Fully-Integrated 802.3af-Compatible PoE PD Interface with 13W Primary-side Regulated Flyback or Buck Converter
MP8009AGV Powered Device

Fully Integrated, 802.3af/at-Compliant, PoE PD Interface with Flyback/Forward Controller and 32ms Soft-Start Time

MP8606 Vin (Max) <= 7V
6A, 6.5V, Fast-Transient, Synchronous Step-Down Converter with SS, PG and +/-1% Vfb
MP8620 Step-down (Buck)

16V, 25A Synchronous Step-down Converter with Phase Interleaving and External Soft Start

MP8699BGC MOSFET Drivers
GaN Drivers

Half-Bridge GaN MOSFET Driver

MP8712 Vin (Max) 14V to 19V
12A, 3V-18V, High-Efficiency Synchronous Step-Down Converter with Power Good, External Soft Start and OVP
MP8714 Vin (Max) 14V to 19V

High-Efficiency, 10A, 17V, Synchronous, Step-Down Converter With External Soft Start and Power Good

MP8756GD-Z Vin (Max) 20V to 29V

26V, 6A, Low IQ, High-Current, Synchronous, Step-Down Converter

MP8757 Vin (Max) 14V to 19V
7A, 5-18V, COT Synchronous Step-down Converter with PG
MP8758HGL-Z Vin (Max) 20V to 29V
10A, 22V, Synchronous Step-Down Converter with Hiccup OCP, PFM/PWM Mode Selection
MP8761 Vin (Max) 14V to 19V

High Efficiency, 8A, 18V Synchronous Step-down Converter with SS and PG

MP8770CGQ-Z

3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM

MP8770GQ-Z Vin (Max) 14V to 19V

17V, 8A, 700kHz, High-Efficiency, Synchronous, Step-Down 

MP8771 Vin (Max) 14V to 19V

18V, 10A, 700kHz, High-Efficiency, Synchronous, Step-Down Converter

MP8772GQ Vin (Max) 14V to 19V

12A, 17V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package

MP8774CGQ Vin (Max) 14V to 19V
12A, Wide 3V to 18V Input, 1.4MHz, Synchronous Step-Down Converter with FCCM in a QFN-16 (3mmx3mm) Package
MP8774GQ-Z Vin (Max) 14V to 19V

12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package

MP8792GLE Power Management IC (PMIC)

16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

MP8794GLE Vin (Max) 14V to 19V

16V, 20A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

MP8795HGLE-Z Power Management IC (PMIC)
Vin (Max) 14V to 19V

16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

MP8796B Digital Switching Regulator
Vin (Max) 14V to 19V

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus

MP8859 Buck/Boost

2.8 - 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface

MP8865 Digital Switching Regulator
Vin (Max) 20V to 29V
6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
MP8868 Digital Switching Regulator

10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface

MP8869 Digital Switching Regulator
High Efficiency, 12A, 17V, Synchronous Step-Down Converter with I2C Interface
MP8869S Digital Switching Regulator
2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
MP8869WGL Digital Switching Regulator

High-Efficiency, 12A, 18V, Synchronous Step-Down Converter with I2C Interface

MP8870GL Digital Switching Regulator

18V, 15A, Synchronous Step-Down Converter with Configurable System Settings via I2C and MTP

MP8880 Vin (Max) > 48V

60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface

MP8891GL

12V, Power Management IC with Fully Digital, Configurable Quad (3A, 3A, 2A, 2A) Buck Converters

MP8892GL

12V, Power Management IC with Fully Digital, Configurable Quad (4.5A, 2A, 2A, 1A) Buck Converters

MP9143 Vin (Max) <= 7V

3A, 5.5V, 1.2MHz, 40μA IQ, COT Synchronous Step Down Switcher

MP9159A Vin (Max) <= 7V

1 A, 6 V, 1.5 MHz, Low IQ, COT Synchronous Step-Down Converter in 8-pin TSOT23

MP9161A Vin (Max) <= 7V

2A, 6V, 1.5MHz, 17μA IQ, COT Synchronous Step-Down Converter in 8-pin TSOT23

MP9184A Synchronous Converters

19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function

MP9447GL-Z Vin (Max) 30V to 48V

High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter

MP9473 Vin (Max) 30V to 48V

High-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter

MP9488 450V, 300mA, Wide Input, Step-Down Regulator
MP9928 Controllers

4V-60V Input, Current Mode, Synchronous Step-Down Controller

MPL-AL4020-1R0 MPL-AL4020
Low-Resistance Molded Inductor 1.0µH
MPL-AL4020-1R2 MPL-AL4020
Low-Resistance Molded Inductor 1.2µH
MPL-AL4020-1R5 MPL-AL4020
Low-Resistance Molded Inductor 1.5µH
MPL-AL4020-2R2 MPL-AL4020
Low-Resistance Molded Inductor 2.2µH
MPL-AL4020-3R3 MPL-AL4020
Low-Resistance Molded Inductor 3.3µH
MPL-AL4020-4R7 MPL-AL4020
Low-Resistance Molded Inductor 4.7µH
MPL-AL4020-R47 MPL-AL4020
Low-Resistance Molded Inductor 0.47µH
MPL-AL4020-R68 MPL-AL4020
Low-Resistance Molded Inductor 0.68µH
MPL-AL4020-R82 MPL-AL4020
Low-Resistance Molded Inductor 0.82µH
MPL-AL5030-1R0 MPL-AL5030
Low-Profile Molded Inductor 1.0µH
MPL-AL5030-1R2 MPL-AL5030
Low-Profile Molded Inductor 1.2µH
MPL-AL5030-1R5 MPL-AL5030
Low-Profile Molded Inductor 1.5µH
MPL-AL5030-1R8 MPL-AL5030
Low-Profile Molded Inductor 1.8µH
MPL-AL5030-2R2 MPL-AL5030
Low-Profile Molded Inductor 2.2µH
MPL-AL5030-3R3 MPL-AL5030
Low-Profile Molded Inductor 3.3µH
MPL-AL5030-4R7 MPL-AL5030
Low-Profile Molded Inductor 4.7µH
MPL-AL5030-R47 MPL-AL5030
Low-Profile Molded Inductor 0.47µH
MPL-AL5030-R56 MPL-AL5030
Low-Profile Molded Inductor 0.56µH
MPL-AL5030-R82 MPL-AL5030
Low-Profile Molded Inductor 0.82µH
MPL-AL5050-100 MPL-AL5050
Low-Profile Molded Inductor 10µH
MPL-AL5050-5R6 MPL-AL5050
Low-Profile Molded Inductor 5.6µH
MPL-AL5050-6R8 MPL-AL5050
Low-Profile Molded Inductor 6.8µH
MPL-AL5050-8R2 MPL-AL5050
Low-Profile Molded Inductor 8.2µH
MPL-AL6050-1R0 MPL-AL6050
Low-Profile Molded Inductor 1.0µH
MPL-AL6050-1R2 MPL-AL6050
Low-Profile Molded Inductor 1.2µH
MPL-AL6050-1R5 MPL-AL6050
Low-Profile Molded Inductor 1.5µH
MPL-AL6050-2R2 MPL-AL6050
Low-Profile Molded Inductor 2.2µH
MPL-AL6050-3R3 MPL-AL6050
Low-Profile Molded Inductor 3.3µH
MPL-AL6050-4R7 MPL-AL6050
Low-Profile Molded Inductor 4.7µH
MPL-AL6050-5R6 MPL-AL6050
Low-Profile Molded Inductor 5.6µH
MPL-AL6050-R82 MPL-AL6050
Low-Profile Molded Inductor 0.82µH
MPL-AL6060-100 MPL-AL6060
Low-Profile Molded Inductor 10µH
MPL-AL6060-150 MPL-AL6060
Low-Profile Molded Inductor 15µH
MPL-AL6060-4R7 MPL-AL6060
Low-Profile Molded Inductor 4.7µH
MPL-AL6060-5R6 MPL-AL6060
Low-Profile Molded Inductor 5.6µH
MPL-AL6060-6R8 MPL-AL6060
Low-Profile Molded Inductor 6.8µH
MPL-AL6060-8R2 MPL-AL6060
Low-Profile Molded Inductor 8.2µH
MPL-AT2010-1R0 MPL-AT2010
Low-Profile Molded Inductor 1.0µH
MPL-AT2010-1R5 MPL-AT2010
Low-Profile Molded Inductor 1.5µH
MPL-AT2010-2R2 MPL-AT2010
Low-Profile Molded Inductor 2.2µH
MPL-AT2010-4R7 MPL-AT2010
Low-Profile Molded Inductor 4.7µH
MPL-AT2010-R47 MPL-AT2010
Low-Profile Molded Inductor 0.47µH
MPL-AT2010-R68 MPL-AT2010
Low-Profile Molded Inductor 0.68µH
MPL-AT2512-100 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 10µH
MPL-AT2512-100C MPL-AT2512 / MPL-AT2514

Low-Profile Molded Inductor, 10μH

MPL-AT2512-1R0 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 1.0µH
MPL-AT2512-1R0C

1.0μH, Low-Profile Molded Inductor

MPL-AT2512-1R5 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 1.5µH
MPL-AT2512-2R2 MPL-AT2512 / MPL-AT2514

Low-Profile Molded Inductor 2.2μH

MPL-AT2512-2R2C

2.2μH, Low-Profile Molded Inductor

MPL-AT2512-3R3 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 3.3µH
MPL-AT2512-4R7 MPL-AT2512 / MPL-AT2514

Low-Profile Molded Inductor 4.7μH

MPL-AT2512-4R7C

4.7μH, Low-Profile Molded Inductor

MPL-AT2512-6R8 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 6.8µH
MPL-AT2512-R33 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 0.33µH
MPL-AT2512-R47 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 0.47µH
MPL-AT2512-R47C

0.47μH, Low-Profile Molded Inductor

MPL-AT2512-R68 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 0.68µH
MPL-AT2514-2R2 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 2.2µH
MPL-AT2514-4R7 MPL-AT2512 / MPL-AT2514
Low-Profile Molded Inductor 4.7µH
MPL-AY1050-100 MPL-AY1050
Molded Inductor 10µH
MPL-AY1050-1R0 MPL-AY1050
Molded Inductor 1.0µH
MPL-AY1050-1R5 MPL-AY1050
Molded Inductor 1.5µH
MPL-AY1050-2R2 MPL-AY1050
Molded Inductor 2.2µH
MPL-AY1050-3R3 MPL-AY1050
Molded Inductor 3.3µH
MPL-AY1050-4R7 MPL-AY1050
Molded Inductor 4.7µH
MPL-AY1050-5R6 MPL-AY1050
Molded Inductor 5.6µH
MPL-AY1050-6R8 MPL-AY1050
Molded Inductor 6.8µH
MPL-AY1050-R47 MPL-AY1050
Molded Inductor 0.47µH
MPL-AY1050-R68 MPL-AY1050

Molded Inductor 0.68µH

MPL-AY1265-100 MPL-AY1265
Molded Inductor 10µH
MPL-AY1265-150 MPL-AY1265
Molded Inductor 15µH
MPL-AY1265-1R0 MPL-AY1265
Molded Inductor 1.0µH
MPL-AY1265-1R2 MPL-AY1265
Molded Inductor 1.2µH
MPL-AY1265-1R5 MPL-AY1265
Molded Inductor 1.5µH
MPL-AY1265-1R8 MPL-AY1265
Molded Inductor 1.8µH
MPL-AY1265-220 MPL-AY1265
Molded Inductor 22µH
MPL-AY1265-2R2 MPL-AY1265
Molded Inductor 2.2µH
MPL-AY1265-3R3 MPL-AY1265
Molded Inductor 3.3µH
MPL-AY1265-4R7 MPL-AY1265
Molded Inductor 4.7µH
MPL-AY1265-5R6 MPL-AY1265
Molded Inductor 5.6µH
MPL-AY1265-6R8 MPL-AY1265
Molded Inductor 6.8µH
MPL-AY1265-8R2 MPL-AY1265
Molded Inductor 8.2µH
MPL-AY1265-R47 MPL-AY1265
Molded Inductor 0.47µH
MPL-AY1265-R56 MPL-AY1265

Molded Inductor 0.56µH

MPL-AY1265-R68 MPL-AY1265

Molded Inductor 0.68µH

MPL-AY1265-R82 MPL-AY1265
Molded Inductor 0.82µH
MPL-AY3020-100 MPL-AY3020
Molded Inductor 10µH
MPL-AY3020-1R0 MPL-AY3020
Molded Inductor 1.0µH
MPL-AY3020-1R5 MPL-AY3020
Molded Inductor 1.5µH
MPL-AY3020-2R2 MPL-AY3020
Molded Inductor 2.2µH
MPL-AY3020-3R3 MPL-AY3020
Molded Inductor 3.3µH
MPL-AY3020-4R7 MPL-AY3020
Molded Inductor 4.7µH
MPL-AY3020-5R6 MPL-AY3020
Molded Inductor 5.6µH
MPL-AY3020-6R8 MPL-AY3020
Molded Inductor 6.8µH
MPL-AY3020-8R2 MPL-AY3020
Molded Inductor 8.2µH
MPL-AY3020-R47 MPL-AY3020
Molded Inductor 0.47µH
MPL-AY3020-R68 MPL-AY3020
Molded Inductor 0.68µH
MPL-AY3020-R82 MPL-AY3020
Molded Inductor 0.82µH
MPL-AY4020-100 MPL-AY4020
Molded Inductor 10µH
MPL-AY4020-5R6 MPL-AY4020
Molded Inductor 5.6µH
MPL-AY4020-6R8 MPL-AY4020
Molded Inductor 6.8µH
MPL-AY4020-8R2 MPL-AY4020
Molded Inductor 8.2µH
MPL-SE2512-100 MPL-SE2512
Semi-Shielded Inductor 10µH
MPL-SE2512-150 MPL-SE2512
Semi-Shielded Inductor 15µH
MPL-SE2512-1R0 MPL-SE2512
Semi-Shielded Inductor 1.0µH
MPL-SE2512-1R5 MPL-SE2512
Semi-Shielded Inductor 1.5µH
MPL-SE2512-220 MPL-SE2512
Semi-Shielded Inductor 22µH
MPL-SE2512-2R2 MPL-SE2512
Semi-Shielded Inductor 2.2µH
MPL-SE2512-3R3 MPL-SE2512

Semi-Shielded Inductor 3.3µH

MPL-SE2512-4R7 MPL-SE2512
Semi-Shielded Inductor 4.7µH
MPL-SE2512-6R8 MPL-SE2512

Semi-Shielded Inductor 6.8μH

MPL-SE2512-R47 MPL-SE2512
Semi-Shielded Inductor 0.47µH
MPL-SE2512-R68 MPL-SE2512
Semi-Shielded Inductor 0.68µH
MPL-SE4030-100 MPL-SE4030
Semi-Shielded Inductor 10µH
MPL-SE4030-150 MPL-SE4030
Semi-Shielded Inductor 15µH
MPL-SE4030-1R0 MPL-SE4030
Semi-Shielded Inductor 1.0µH
MPL-SE4030-220 MPL-SE4030
Semi-Shielded Inductor 22µH
MPL-SE4030-2R2 MPL-SE4030
Semi-Shielded Inductor 2.2µH
MPL-SE4030-330 MPL-SE4030

Semi-Shielded Inductor 33μH

MPL-SE4030-3R3 MPL-SE4030
Semi-Shielded Inductor 3.3µH
MPL-SE4030-470 MPL-SE4030

Semi-Shielded Inductor 47μH

MPL-SE4030-4R7 MPL-SE4030
Semi-Shielded Inductor 4.7µH
MPL-SE4030-6R8 MPL-SE4030
Semi-Shielded Inductor 6.8µH
MPL-SE4030-R68 MPL-SE4030

Semi-Shielded Inductor 0.68μH

MPL-SE5040-100 MPL-SE5040
Semi-Shielded Inductor 10µH
MPL-SE5040-150 MPL-SE5040
Semi-Shielded Inductor 15µH
MPL-SE5040-1R0 MPL-SE5040
Semi-Shielded Inductor 1.0µH
MPL-SE5040-1R5 MPL-SE5040
Semi-Shielded Inductor 1.5µH
MPL-SE5040-220 MPL-SE5040
Semi-Shielded Inductor 22µH
MPL-SE5040-2R2 MPL-SE5040
Semi-Shielded Inductor 2.2µH
MPL-SE5040-3R3 MPL-SE5040
Semi-Shielded Inductor 3.3µH
MPL-SE5040-4R7 MPL-SE5040
Semi-Shielded Inductor 4.7µH
MPL-SE5040-6R8 MPL-SE5040
Semi-Shielded Inductor 6.8µH
MPL-SE5040-R47 MPL-SE5040
Semi-Shielded Inductor 0.47µH
MPL-SE6040-100 MPL-SE6040
Semi-Shielded Inductor 10µH
MPL-SE6040-150 MPL-SE6040
Semi-Shielded Inductor 15µH
MPL-SE6040-1R5 MPL-SE6040
Semi-Shielded Inductor 1.5µH
MPL-SE6040-220 MPL-SE6040
Semi-Shielded Inductor 22µH
MPL-SE6040-2R2 MPL-SE6040
Semi-Shielded Inductor 2.2µH
MPL-SE6040-3R3 MPL-SE6040
Semi-Shielded Inductor 3.3µH
MPL-SE6040-4R7 MPL-SE6040
Semi-Shielded Inductor 4.7µH
MPL-SE6040-6R8 MPL-SE6040
Semi-Shielded Inductor 6.8µH
MPL-SE6040-8R2 MPL-SE6040
Semi-Shielded Inductor 8.2µH
MPL-SR7345-100 Shielded Inductors

10μH Shielded Inductor

MPL-SR7345-101 Shielded Inductors

100μH Shielded Inductor

MPL-SR7345-150 Shielded Inductors

15μH Shielded Inductor

MPL-SR7345-1R0 Shielded Inductors

1μH Shielded Inductor

MPL-SR7345-1R5 Shielded Inductors

1.5μH Shielded Inductor

MPL-SR7345-220 Shielded Inductors

22μH Shielded Inductor

MPL-SR7345-2R2 Shielded Inductors

2.2μH Shielded Inductor

MPL-SR7345-330 Shielded Inductors

33μH Shielded Inductor

MPL-SR7345-3R3 Shielded Inductors

3.3μH Shielded Inductor

MPL-SR7345-470 Shielded Inductors

47μH Shielded Inductor

MPL-SR7345-4R7 Shielded Inductors

4.7μH Shielded Inductor

MPL-SR7345-6R8 Shielded Inductors

6.8μH Shielded Inductor

MPM3506AGQV-Z Step-Down
Step-Down
36V, 0.6A Module Synchronous Step-Down Converter with Integrated Inductor
MPM3510AGQV-Z Step-Down
Step-Down
36V, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor
MPM3515GQV-AEC1 Power Modules
Step-Down
Step-Down
Automotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
MPM3515GQV-Z Step-Down
Step-Down
1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good
MPM3530GRF Step-Down
Step-Down

55V 3A Step-Down Power Module

MPM3550EGLE Step-Down
Step-Down

36V, 5A, High-Efficiency, Fast Transient, Non-Isolated, DC/DC Power Module with Integrated Inductor

MPM3551GQWE-AEC1 Power Modules

36V, 3A, Low Quiescent Current, Synchronous Step-Down Module, AEC-Q100 Qualified

MPM3606AGQV Step-Down
Step-Down

21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin

MPM3606GQV Step-Down
Step-Down
21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor
MPM3612GLQ Step-Down
Step-Down

3V to 22V Input, 1A, Ultra-Low 5μA IQ Power Module in an LGA Package

MPM3620AGQV-Z Step-Down
Step-Down
24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
MPM3630GQV Step-Down
Step-Down
3A, 18V, High-Efficiency, Step-Down Regulator Module with Integrated Inductor and Power Good
MPM3632CGQV-Z Step-Down
Step-Down

18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor

MPM3632SGPQ-Z Step-Down

High-Frequency 18V/3A DC/DC Regulator with Integrated Inductor

MPM3650GQW-Z Step-Down

1.2MHz, Synchronous, 2.75V to 17V, 6A, Ultra-Thin Power Module

MPM3680GRE 18V 6A Step-Down Power Module in 12x12x4mm QFN
MPM3683GMN-10 Step-Down
Step-Down

2.7V to 16V, 10A, Step-Down Power Module

MPM3683GMN-20 Step-Down

2.7V to 16V, 15A, Step-Down Power Module

MPM3683GQN-7 Step-Down
Step-Down

2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package

MPM3684GRU 18V 15A Step-Down Power Module in 12x15x4mm QFN
MPM3686 18V 20A Step-Down Power Module in 12x15x4mm QFN
MPM3690GBF-20A Step-Down

16V, 13A, Dual-Output DC/DC Power Module

MPM3690GBF-20B Step-Down

16V, 26A, Single-Output DC/DC Power Module

MPM3690GBF-30A Step-Down
Step-Down

16V, 18A, Dual DC/DC Power Module

MPM3690GBF-30B Step-Down
Step-Down

16V, 36A, Single DC/DC Power Module

MPM3690GBF-50A Step-Down

16V, Dual 25A DC/DC Power Module

MPM3690GBF-50B Step-Down

16V, Single 50A DC/DC Power Module

MPM3695GBH-100 Step-Down
Step-Down

16V, 100A, Scalable, DC/DC Power Module with PMBus

MPM3695GMQ-10 Step-Down

16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus

MPM3695GPJ-20 Step-Down
Step-Down
3V to 16V Input, Continuous 25A Power Module
MPM3695GRF-25 Configurable Step-Down
Step-Down
Step-Down
Configurable Step-Down

16V, 20A, Scalable DC/DC Power Module with PMBus

MPM3698GBH Step-Down
Step-Down
Scalable, 16V, Peak 120A Power Module with PMBus and AVSBus
MPM3804GG Step-Down
Step-Down

0.6A, 5.5V, Synchronous Step-Down Regulator with Integrated Inductor and Output Discharge Function

MPM3810AGQB-AEC1 Power Modules
Step-Down
Step-Down

6V Input, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor AEC-Q100 Qualified

MPM38111GR-Z Step-Down
Step-Down

6V, Dual 1A, Step-Down Power Module with Integrated Inductor and 45µA Low IQ

MPM3811GG-Z Step-Down
Step-Down

2.3V-5.5V Input, 1A Power Module in Small 2mmx2mmx1.6mm QFN Package

MPM3812C Step-Down

2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package

MPM3814CGPA Step-Down
Step-Down

2.75V to 6V, 1A, Ultra-Small Power Module with Ultra-Low Noise

MPM38222GR Step-Down
Step-Down

6V, Dual 2A, Step-Down Power Module with Integrated Inductor and 45µA low Iq

MPM3822CGRH-Z Step-Down
Step-Down

2.75V-6V, 2A, Ultra-Small and Ultra-Low Noise Power Module

MPM3833CGRH-Z Step-Down
Step-Down

2.75 to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module

MPM3840GQV Step-Down
Step-Down
4A, 5.5V, Synchronous Step-down Power Module with Integrated Inductor and Power Good
MPM3860GQW-Z Step-Down

7V 6A Step-Down Power Module

MPM3864GPQ Step-Down
Step-Down

2.75V to 7V, 6A, 1.2MHz, Synchronous Power Module

MPM4730GPQ Buck-Boost Modules

2.8V to 22V VIN, Max 1A, 4-Switch Integrated Buck-Boost Module

MPM54304 Power Management IC (PMIC)
Step-Down
Step-Down

4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package 

MPM54322GPB Step-Down
Step-Down
16V, 3A, Dual-Output Power Module with I2C Interface
MPM54504GBS Step-Down

16V, Quad DC/DC Power Module with 4x 5A Output Array

MPM54522GPC Step-Down
Step-Down

16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface

MPM54524GCQ Step-Down
Step-Down

Fully Integrated, 16V, Quad 5A Output Power Module with I2C Interface

MPM54532GPB Step-Down

16V, Dual 6A, Single 12A Power Module with I2C Interface

MPM6010GQV

36V, 1.5A, High-Efficiency Module, Synchronous, Step-Down LED Driver with Integrated Inductor

MPM82504 Step-Down

16V, Quad 25A, Scalable, DC/DC Power Module with PMBus

MPQ18913GRPE-AEC1 Isolated DC/DC Converters & Modules
Isolated DC/DC Converters & Modules
Isolated DC/DC Converters

30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100

MPQ2166GD-Z Power Management IC (PMIC)
Vin (Max) <= 7V

Industrial Grade, 6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS

MPQ2167 Step-Down Converters

6V, 4A, Frequency Programmable Buck Converter AEC-Q100 Qualified

MPQ2167AGQE-AEC1 Step-Down Converters

6V, 6A, Frequency-Configurable Synchoronous Buck Converter, AEC-Q100 Qualified

MPQ2172 Vin (Max) <= 7V

5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified

MPQ2172-AEC1 Step-Down Converters

5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified

MPQ2177GQHE-AEC1 Step-Down Converters

5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

MPQ2178GQHE-AEC1 Step-Down Converters

6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

MPQ2179GQHE-AEC1 Step-Down Converters

5.5V, Peak 3A, 2.4MHz, Synchronous Step-Down Converter with PG and SS, AEC-Q100 Qualified

MPQ2286GLE-AEC1 Step-Down Converters

6V, 12A, Configurable, High-Frequency, Synchronous Buck Regulator with ZDPTM, AEC-Q100 Qualified

MPQ2484GF-AEC1 LED Driver
Automotive Exterior

75V, Multi-Topology LED Controller with Multiple Dimming Modes, AEC-Q100 Qualified

MPQ2977GQKTE SoC Core Power - Digital Multi-Phase Controllers

Digital 6-Phase Controller with Serial Interface, AEC-Q100 Qualified

MPQ3362GJ-AEC1 Backlight Drivers (WLED)

Single-String, 3V VIN_MIN, 36V VOUT Boost LED Driver, AEC-Q100

MPQ3431AGL-AEC1 Step-Up (Boost) Converters and Controllers

21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Input Current Limit, AEC-Q100 Qualified

MPQ3438GQHE-AEC1 Step-Up (Boost) Converters and Controllers
2A, 10V, High-Efficiency, Fully Integrated, Synchronous Boost Converter, AEC-Q100 Qualified
MPQ3438GQHE-AEC1 Step-Up (Boost) Converters and Controllers
2A, 10V, High-Efficiency, Fully Integrated, Synchronous Boost Converter, AEC-Q100 Qualified
MPQ3446-AEC1 Step-Up (Boost) Converters and Controllers

55V, Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified

MPQ3910AGK-AEC1 Step-Up (Boost) Converters and Controllers

35V, Boost PWM Controller with Configurable Frequency, Soft Start, and Light-Load Operation, AEC-Q100 Qualified

MPQ4210 USB Charging Port
Step-Down/Step-Up (Buck-Boost) Converters and Controllers

40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified

MPQ4214GU-AEC1 Step-Down/Step-Up (Buck-Boost) Converters and Controllers

40V, Synchronous Buck-Boost Controller with Digital Interface and Adjustable OCP via IPWM, AEC-Q100 Qualified

MPQ4228GRE-AEC1 USB Charging Port
All-In-One USB Charging Only Port

3A, 36V, Buck Converter with USB Charging Port Supporting DCP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified

MPQ4232AGVE-AEC1 Step-Down/Step-Up (Buck-Boost) Converters and Controllers
USB PD Power Stage
Step-Down/Step-Up Converters

36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified

MPQ4232GVE-AEC1 USB PD Power Stage
Step-Down/Step-Up (Buck-Boost) Converters and Controllers
Step-Down/Step-Up Converters
6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
MPQ4263GQVE USB PD Power Stage
Step-Down/Step-Up (Buck-Boost) Converters and Controllers
Step-Down/Step-Up Converters

36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified

MPQ4313GRE-AEC1 Step-Down Converters

45V, 3A, Low IQ Synchronous Step-Down Converter with Frequency Spread Spectrum, AEC-Q100 Qualified

MPQ4317GRE-AEC1 Step-Down Converters

45V, 7A, Low IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum, AEC-Q100 Qualified

MPQ4321G-AEC1 Step-Down Converters

42V Load Dump Tolerant, 1A, Ultra-Compact, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPQ4322-AEC1 Step-Down Converters

42V Load Dump Tolerant, 2A, Ultra-Compact, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPQ4323CGDE-AEC1 Step-Down Converters
42V Load Dump Tolerant, 3A, Ultra-Compact, Synchronous Step-Down Converter, AEC-Q100 Qualified
MPQ4323GDE-AEC1 Step-Down Converters

42V Load Dump Tolerant, 3A, Ultra-Compact, Low IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPQ4326BGRE-AEC1 Step-Down Converters
36V, 3A to 7A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
MPQ4326GRE-AEC1 Step-Down Converters

36V, 6A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPQ4334-AEC1 Step-Down Converters

36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPQ4334GDE-2000-AEC1-Z Step-Down Converters

36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPQ4345GLE Step-Down Converters

36V, 2A, Ultra-Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPQ4371GVE-AEC1 Step-Down Converters

36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified

MPQ4372GV-AEC1 Step-Down Converters
36V, 6A to 11A, Low-EMI, Scalable, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
MPQ4415M Vin (Max) 30V to 48V

Industrial Grade, 1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter

MPQ4415M-AEC1 Step-Down Converters
Automotive Grade, 1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter
MPQ4420 Vin (Max) 30V to 48V
Industrial grade, High Efficiency 2A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync
MPQ4420AGJ-AEC1-Z Step-Down Converters
Vin (Max) 30V to 48V
AEC1-Automotive Grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step-Down Converter with PG and Ext.Sync
MPQ4420AGJ-Z Vin (Max) 30V to 48V
Industrial grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
MPQ4420GJ-AEC1-Z Step-Down Converters
Vin (Max) 30V to 48V

Automotive-Grade, High-Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext Sync

MPQ4423A Vin (Max) 30V to 48V
Industrial Grade, High Efficiency, Force CCM Mode, 3A, 36V, Synchronous Step-Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
MPQ4423AGQ-AEC1-Z Step-Down Converters

AEC1-Automotive Grade, High Efficiency, Force CCM Mode, 3A, 36V, Synchronous Step Down Converter with PG and Ext. Sync

MPQ4425M Industrial-Grade High Efficiency 1.5A, 36V, 2.2MHz Synchronous Step Down LED Driver
MPQ4430 Vin (Max) 30V to 48V

36V, 3.5A, Low Iq Synchronous Step-Down Converter AEC-Q100 Qualified

MPQ4430GLE-AEC1 Step-Down Converters

36V, 3.5A, Low Iq Synchronous Step-Down Converter AEC-Q100 Qualified

MPQ4431 Vin (Max) 30V to 48V

Industrial Grade, 36V, 1A, Low Quiescent Current, Synchronous, Step-Down Converter AEC-Q100 Qualified

MPQ4470 Vin (Max) 30V to 48V

Industrial Grade, High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter

MPQ4470A Vin (Max) 30V to 48V

Industrial Grade, High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter

MPQ4481-AEC1 Power Management IC (PMIC)
USB Charging Port
All-In-One USB Charging Only Port

36V, 3A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option Single USB Charging Port Supporting EN_USB, Fault Indication for Automotive, AEC-Q100 Qualified

MPQ4483GV-AEC1 Step-Down/Step-Up Converters

3A, 36V Step-Down Converter with DCP Mode, CDP Mode, and Ground-to-Battery Short Protection for Automotive, AEC-Q100 Qualified

MPQ4488-AEC1 Power Management IC (PMIC)
USB Charging Port
Step-Down Converters
All-In-One USB Charging Only Port
36V, 6A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports Supporting DCP and Type-C 5V @ 3A DFP Mode for Automotive, AEC-Q100 Qualified
MPQ5850GJ-AEC1 Ideal Diode

36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified

MPQ5852GQE-AEC1 Ideal Diode
36V, Smart Diode Controller with Two Voltage Monitors, AEC-Q100 Qualified
MPQ5884-AEC1 Smart High Side Switch

80V, 4.5mΩ, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified

MPQ6519GR-AEC1 Brushed DC / Solenoid Drivers
Brushed DC / Solenoid Drivers

3V to 28V, 5A, H-Bridge Current Regulator, AEC-Q100 Qualified

MPQ6615-AEC1 Brushed DC / Solenoid Drivers
Brushed DC / Solenoid Drivers

40V, 8A, H-Bridge DC Motor Driver, AEC-Q100 Qualified

MPQ70160FSGUE-AEC1 Power Management IC (PMIC)
Step-Down Converters
PMICs

MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified

MPQ70240FSGRHE-AEC1 PMICs

MPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified

MPQ7200AGLE-AEC1 LED Driver
Automotive Exterior

42V, 1.2A Buck-Boost or 3A Buck, 410kHz with FSS, Synchronous LED Driver, AEC-Q100 Qualified

MPQ7200GLE-AEC1 LED Driver
Automotive Exterior

42V, 1.2A Buck-Boost or 3A Buck Synchronous LED Driver, AEC-Q100 Qualified

MPQ7210GUE-AEC1 LED Driver
Automotive Exterior

60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified

MPQ7225AGQJE-AEC1 LED Driver
Automotive Exterior

16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified

MPQ7225GQJE-AEC1 LED Driver
Automotive Exterior

16-Channel Current Sink LED Driver with Adaptive Feedback Control (AFC), AEC-Q100 Qualified

MPQ7230GLE-AEC1 LED Driver
Automotive Exterior

42V, 1.2A, Synchronous Buck-Boost or 3A Buck, Automotive Infrared LED Driver, AEC-Q100 Qualified

MPQ7235GQBE-AEC1 LED Driver
Automotive Exterior
Automotive IR

36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified

MPQ7920GRM-AEC1 Power Management IC (PMIC)
Step-Down Converters
PMICs

5V PMIC with Four Buck Converters (2A/2.5A/4.5A/4.5A), Five LDOs, and Flexible System Settings via I2C and MTP, AEC-Q100

MPQ7930GUTE-AEC1 Power Management IC (PMIC)

MPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified

MPQ8112GJ-AEC1 High-Side Current Sense Amplifiers

60V, High-Side Current-Sense Amplifier with 50V/V Gain, AEC-Q100 Qualified

MPQ8623GD-Z Vin (Max) 14V to 19V
Step-down (Buck)

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

MPQ8626GD-Z Vin (Max) 14V to 19V
Step-down (Buck)

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

MPQ8632-12 Vin (Max) 14V to 19V
Step-down (Buck)

12A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

MPQ8632-15 Vin (Max) 14V to 19V
Step-down (Buck)

15A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

MPQ8632-20 Vin (Max) 14V to 19V
Step-down (Buck)

20A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

MPQ8632-4 Vin (Max) 14V to 19V
Step-down (Buck)

4A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

MPQ8632-6 Vin (Max) 14V to 19V
Step-down (Buck)

6A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

MPQ8632-8 Vin (Max) 14V to 19V
Step-down (Buck)

8A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

MPQ8632H-10 Vin (Max) 14V to 19V
Step-down (Buck)

10A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

MPQ8633AGLE-Z Vin (Max) 14V to 19V
Step-down (Buck)

16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

MPQ8633BGLE-Z Vin (Max) 14V to 19V
Step-down (Buck)

16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

MPQ8634A Vin (Max) 14V to 19V
Step-down (Buck)

16V, 12A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

MPQ8634B Vin (Max) 14V to 19V
Step-down (Buck)

16V, 20A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

MPQ8636-20 Vin (Max) 14V to 19V
Step-down (Buck)

20A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

MPQ8636H-10 Vin (Max) 14V to 19V
Step-down (Buck)

10A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

MPQ8643GLE Vin (Max) 14V to 19V
Step-down (Buck)

16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking

MPQ8645P Vin (Max) 14V to 19V
Step-down (Buck)

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBusTM

MPQ8655GVT Vin (Max) 14V to 19V
Step-down (Buck)

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with Digital Interface

MPQ86760GVTE SoC Core Power - Intelli-Phase™ (Monolithic DrMOS)
45A, Intelli-PhaseTM Solution in a TQFN-21 (4mmx5mm) Package, AEC-Q100 Qualified
MPQ86940GVTE-AEC1 SoC Core Power - Intelli-Phase™ (Monolithic DrMOS)

40A Intelli-PhaseTM Solution in a TQFN-21 (4mmx5mm) Package, AEC-Q100 Qualified

MPQ86960GMJT-AEC1 SoC Core Power - Intelli-Phase™ (Monolithic DrMOS)

50A, Monolithic Half-Bridge Intelli-PhaseTM Solution in an LGA-38 (5mmx6mm) Package, AEC-Q100 Qualified

MPQ8785GMJT Vin (Max) 14V to 19V
Step-down (Buck)
16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
MPQ8875AGVE Step-Up (Boost) Converters and Controllers
Step-Down Converters
Step-Down/Step-Up (Buck-Boost) Converters and Controllers

36V, 5A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface AEC-Q100 Qualified

MPQ9842GL Step-Down Converters

36V, 2A, Low IQ, Step-Down Converter AEC-Q100 Qualified

MPX2001 Secondary Side Regulation

All-in-one Flyback Controller with Integrated Primary and Secondary, Synchronous Rectification Driver with Capacitive Isolation

MPX2002GY Secondary Side Regulation

All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver

MPX2003GY Secondary Side Regulation

Up to 140kHz, All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver

NB638 Vin (Max) 20V to 29V
Wide Vin 4.5-28V, 7A, COT Synchronous Step-Down Converter with Internal Bias Supply, Ultra-Sonic Mode at Light Load
NB6381 Vin (Max) 20V to 29V
Wide Vin 4.5-28V, 8A, COT Synchronous Step-Down Converter with Internal Bias Supply
NB671LB Vin (Max) 20V to 29V

Wide Vin 4.5-24V, 6A, COT Synchronous Step-down Converter with Low Quiescent Current

NB680 Vin (Max) 20V to 29V

Wide Vin 4.8-26V, Low Iq, High Current, Fixed 3.3V-8A Synchronous Buck Converter with 100mA LDO

NB681 Vin (Max) 20V to 29V

Wide Vin 4.5-26V, 6A, Low Iq, High Current Synchronous Buck Converter with 2-Bit VID

NB681A Vin (Max) 20V to 29V

Wide Vin 4.5-26V, 6.5A, Low Iq, High Current Sync Buck with 2-Bit VID

NB685A Vin (Max) 20V to 29V

Wide Vin 4.5-26V, 12A, Low Iq, High Current Synchronous Buck Converter with +/-1A LDO and Buffered Reference

Download

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.