Motors

Complete Design Solutions
Develop smart servo motors faster

Highly Integrated
Position sensing, power stage, and FOC control

Easy to Use
Control torque, speed, or position without complex firmware

Show Columns
Status
MPS Inventory
IC Supported 1
Motor Type
Vin (min) (V)
Vin (max) (V)
Peak Output Current (A)
Control Signals
Special Features
MPSafe
MPL
Product URL
IC Supported 1
Motor Type
Vin (min) (V)
Vin (max) (V)
Peak Output Current (A)
Control Signals
Special Features
MPS
MP6501AGF
MP6530GR
3-Phase Brushless Motor
Bipolar Stepper Motor
2.5
15
Hall Sensor Inputs 
On-board USB Microcontroller and GUI 
Adjustable Mixed Decay Ratio or Auto-Decay
Configurable Motor Speed and Direction
Full-, Half-, Quarter-, and Eighth-Step Modes
OTP
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
Is MPSafe Has MPL Product URL
     
MEZS6-35V2AStepperDriver

2.5A, 35V, Bipolar Stepper Motor Driver Solution Kit

Buy On MPS MP6501AGF Bipolar Stepper Motor 8 35 2.5 On-board USB Microcontroller and GUI 
Adjustable Mixed Decay Ratio or Auto-Decay, Full-, Half-, Quarter-, and Eighth-Step Modes, OTP, Over-Current Protection (OCP), Over-Voltage Protection (OVP)
1 0 https://www.monolithicpower.com/en/products/mezs6-35v2astepperdriver.html
MEZS6-45V15ABLDCDriver

5V to 45V, Three-Phase, Brushless DC Motor Controller/Driver Board

Buy On MPS MP6530GR 3-Phase Brushless Motor 5 45 15 Hall Sensor Inputs 
Configurable Motor Speed and Direction, OTP, Over-Current Protection (OCP)
1 0 https://www.monolithicpower.com/en/products/complete-solution-boards/mezs6-45v15abldcdriver.html
No more parts left for display.