Switching Converters and Controllers AECQ Grade
MPS offers a large portfolio of AECQ-100 grade Power Management buck/stepdown converters, boost/step-up converters, buck/boost converters, and flyback converters. By combining our power-optimized IC process, packaging technology, monolithic design and system expertise, MPS provides high-efficiency, small-sized (CSP/QFN/BGA/LGA) management products with integrated low Rds(on) MOSFETs, fast transient response, low ripple, low noise, low Iq, and low EMI. These products are easy to use with either built-in trim options for adjustability or software (digital) programmability via I2C/PmBUs with OTP/MTP for many key features, such as current limits, temperature, output current, output voltages supporting AVS/DVS, switching frequency, power good, soft start, external sync, operation mode (PFM/PWM, FCCM), and protection modes (latch-off, hiccup) and protection thresholds (OVP, UVP, OCP, OTP).
Our buck converter family offers input ranges from 2V to 100V and output current up to 30A. With a wide input voltage range, MPS products are used in all kinds of applications and support a variety of bus voltages: 3.3V, 5V, 12V, 24V, 36V, 60V, and 100V. MPS’ boost and buck/boost converter family offers input ranges from 0.6V to 36V, output ranges from 1.8V to 55V, and switch current limit up to 22A.

Log in to your account
Create New Account