Active Balancers

MPS offers a growing family of active balancers, where battery cells in series are balanced by transferring the charge between cells, as an alternative to the passive balancing method of discharging cells to a common level. MPS’s active balancers enable faster cell balancing, less heat generation, higher energy efficiency, and increased system runtime. Our active balancing solutions are designed to be simple, small, and cost-effective.

Configurable Balancing Current
Integrated, High-Current FETs
Integrated Protection Features
Interleavable for Charge Transfer Across Many Cells
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Topology
Cell Coverage
Minimum Vin Voltage (V)
Maximum Vin Voltage (V)
Maximum Net Balance Current (A)
Minimum Operating Vcell (V)
Maximum Operating Vcell (V)
Quiescent Current (uA)
Efficiency @ Vcell=3.3V
Battery Type
Control Interface
Special Features
Package (mm)
MPSafe
MPL
Product URL
Topology
Cell Coverage
Minimum Vin Voltage (V)
Maximum Vin Voltage (V)
Maximum Net Balance Current (A)
Minimum Operating Vcell (V)
Maximum Operating Vcell (V)
Quiescent Current (uA)
Efficiency @ Vcell=3.3V
Battery Type
Control Interface
Special Features
Package (mm)
MPS
Bidirectional
Buck-Boost
2 Cells
5 Cells
3.8
3.9
5
16
24
1
2
2.5
3
3.75
1
2.4
2.7
4.35
4.6
4.8
2
12
25
89%
92.8%
93%
LFP
Li-Ion
Li-Polymer
1-Wire Serial
2-Pin
One-Wire Serial
5V for Local Isolator Power and Logic Pull-Up
Configurable Protection Thresholds
Integrated FETs
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
Stackable Comms for Up to 8 Devices (33 Series Cells)
Temperature Regulation and Monitoring
Thermal Shutdown
Under-Voltage Protection (UVP)
Watchdog Timer
QFN-19 (4x4)
QFN-26 (4x4)
Is MPSafe Has MPL Product URL
     
MP2640

2-Cell, Bidirectional Active Balancer

Bidirectional, Buck-Boost 2 Cells 3.8 16 2.5 2.7 4.6 89% Li-Ion, Li-Polymer, LFP 2-Pin
5V for Local Isolator Power and Logic Pull-Up, Configurable Protection Thresholds, Integrated FETs, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Temperature Regulation and Monitoring, Under-Voltage Protection (UVP)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp2640.html
MP2641

2-Cell, Bidirectional Active Balancer, Second Generation

Bidirectional, Buck-Boost 2 Cells 3.8 16 2 2.4 4.6 25 92.8% Li-Ion, Li-Polymer, LFP 2-Pin
5V for Local Isolator Power and Logic Pull-Up, Configurable Protection Thresholds, Integrated FETs, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Temperature Regulation and Monitoring, Under-Voltage Protection (UVP)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp2641.html
MP2645

5-Cell Battery Active Balancer with Stackable Interface

Bidirectional, Buck-Boost 5 Cells 5 24 3.75 1 4.8 93% Li-Ion, Li-Polymer, LFP One-Wire Serial
Stackable Comms for Up to 8 Devices (33 Series Cells), Thermal Shutdown, Watchdog Timer
QFN-19 (4x4) 1 0 https://www.monolithicpower.com/en/mp2645.html
MP2645A

5-Cell, Battery Active Balancer with a Stackable Interface

Bidirectional, Buck-Boost 5 Cells 5 24 3 1 4.8 2 93% Li-Ion, Li-Polymer, LFP 1-Wire Serial
Stackable Comms for Up to 8 Devices (33 Series Cells), Thermal Shutdown, Watchdog Timer
QFN-19 (4x4) 1 0 https://www.monolithicpower.com/en/mp2645a.html
MP2644

5-Cell, 1A Battery Active Balancer with Stackable Interface

Bidirectional, Buck-Boost 5 Cells 5 24 1 1 4.8 93% Li-Ion, Li-Polymer, LFP One-Wire Serial
Stackable Comms for Up to 8 Devices (33 Series Cells), Thermal Shutdown, Watchdog Timer
QFN-19 (4x4) 1 0 https://www.monolithicpower.com/en/mp2644.html
MP2642
MPL

2-Cell, 1A, Bidirectional Active Balancer, Third Generation

Buy On MPS Bidirectional, Buck-Boost 2 Cells 3.8 16 1 2.4 4.6 25 93% Li-Ion, Li-Polymer, LFP 2-Pin
5V for Local Isolator Power and Logic Pull-Up, Configurable Protection Thresholds, Integrated FETs, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Temperature Regulation and Monitoring, Under-Voltage Protection (UVP)
QFN-26 (4x4) 1 1 https://www.monolithicpower.com/en/mp2642.html
MP2643
MPL
2-Cell, 2A, Bidirectional Active Balancer, Third Generation
Buy On MPS Bidirectional, Buck-Boost 2 Cells 3.9 16 2 2.4 4.35 12 93% Li-Ion, Li-Polymer, LFP 2-Pin
5V for Local Isolator Power and Logic Pull-Up, Configurable Protection Thresholds, Integrated FETs, Over-Current Protection (OCP), Temperature Regulation and Monitoring
QFN-26 (4x4) 1 1 https://www.monolithicpower.com/en/mp2643.html
No more parts left for display.