Fan Drivers

Programmability
Functions and speed curves can be programmed into nonvolatile memory

Compact Solutions
Small packages and high integration require only one or two external components
Wide Portfolio
Single-phase and three-phase fan drivers cover a wide variety of voltage and current levels

MPS Fan drivers are designed to drive consumer fans, industrial fans and automotive fans, notebook Fans, PC Fans, industrial Fans, etc. There are single-phase and three-phase products, sine-wave control and non-sine-wave control products can be selected to meet different application scenarios. MPS fan driver parts features highly integrated, digital programming, open/close speed loop and proprietary packaging and wafer process technology to simplify design and minimize the bill of materials (BOM) for system applications. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Number of Phase
Iout (max) (A)
Integrated Hall Sensor
Integrated Power MOSFETs
Speed Close Loop
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Number of Phase
Iout (max) (A)
Integrated Hall Sensor
Integrated Power MOSFETs
Speed Close Loop
Grade
Package (mm)
MPS
1
3
No
Sensorless
Yes
No
Yes
No
Yes
Automotive
Catalog
QFN-10 (2.5x3)
QFN-10 (2x3)
QFN-12 (3x3)
QFN-26 (3x4)
QFN-28 (5x5)
QFN-32 (4x4)
SOIC-8EP
SOIC-8SL
SOT583
TQFN-10 (4x4)
TQFN-12 (3x4)
TQFN-17 (3x4)
TQFN-26 (3x4)
TQFN-6 (2x3)
TQFN-8 (2x3)
TSOT23-6
TSOT23-6-L
TSOT23-6-R
TSOT23-6-RSL
TSOT23-6-SL
TSSOP-16EP
UTQFN-8 (2x2.5)
UTQFN-8 (2x3)
Is MPSafe Has MPL Product URL
     
MPQ6635-AEC1

35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver

6 35 3 Sensorless Yes Automotive QFN-28 (5x5) 1 0 https://www.monolithicpower.com/en/mpq6635-aec1.html
MP6635

35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version

6 35 3 Sensorless Yes Catalog QFN-28 (5x5) 1 0 https://www.monolithicpower.com/en/mp6635.html
MP6642

35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver

Buy On MPS 4 35 3 5 Sensorless Yes Yes Catalog TQFN-17 (3x4) 1 0 https://www.monolithicpower.com/en/mp6642.html
MP6617A

18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor

Buy On MPS 3.3 18 1 6 Yes Yes Yes Catalog QFN-10 (2.5x3) 1 0 https://www.monolithicpower.com/en/mp6617a.html
MPQ6653B-AEC1

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified

Buy On MPS 3.5 35 1 1.2 Yes Yes Yes Automotive TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/mpq6653b-aec1.html
MPQ6632-AEC1

50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified

Buy On MPS 6.5 50 3 1 No No Yes Automotive QFN-28 (5x5) 1 0 https://www.monolithicpower.com/en/mpq6632-aec1.html
MP6652B

18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor

Buy On MPS 3 18 1 1.3 Yes Yes No Catalog TSOT23-6-L, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/mp6652b.html
MP6658

32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor

Buy On MPS 4.5 32 1 2.7 Yes Yes Yes Catalog QFN-12 (3x3) 1 0 https://www.monolithicpower.com/en/mp6658.html
MPQ6653C-AEC1

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified

3.5 35 1 1.2 Yes Yes Yes Automotive TQFN-6 (2x3), TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/mpq6653c-aec1.html
MP6630E

16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor

Buy On MPS 2 16 3 1.5 Yes Yes No Catalog UTQFN-8 (2x3) 1 0 https://www.monolithicpower.com/en/mp6630e.html
MP6616D

18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor

Buy On MPS 3.3 18 1 6 Yes Yes Yes Catalog QFN-10 (2x3) 1 0 https://www.monolithicpower.com/en/mp6616d.html
MP9518
Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor
3.3 18 1 1.2 Yes Yes No Catalog TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp9518.html
MP6517B

Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor in a TSOT23-6 Package

3.3 16 1 2 Yes Yes No Catalog TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6517b.html
MP6650

18V, 2A,Single-Phase, BLDC Motor Driver with Integrated Hall Sensor in a TSOT23-6 Package

3.3 18 1 2 Yes Yes No Catalog TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6650.html
MP6630H

16V, 3-Phase Fan Driver with Integrated Hall Sensor

2 16 3 1.4 Yes Yes No Catalog TQFN-8 (2x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6630h.html
MP6630

5.5V, 3-Phase Fan Driver For NoteBook with Integrated Hall Sensor

2 5.5 3 1.4 Yes Yes No Catalog TQFN-8 (2x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6630.html
MP6616

18V, 2A, Single-Phase BLDC Motor Driver with an Embedded Hall-Effect Sensor

3.3 18 1 4 Yes Yes Yes Catalog QFN-10 (2x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6616.html
MP6651

2A, Single-Phase Brushless DC Driver with Integrated Hall Sensor

3.3 18 1 4/3 Yes Yes No Catalog QFN-10 (2x3), SOIC-8SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6651.html
MP6652

18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor

3 18 1 1.3 Yes Yes No Catalog TSOT23-6-L, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6652.html
MP6654
18V, Single-Phase, ESD-Enhanced, BLDC Fan Driver with Integrated Hall Sensor
3 18 1 1 Yes Yes No Catalog TSOT23-6-R, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6654.html
MP6616A

18V, 2A, Single-Phase BLDC Motor Driver with an Embedded Hall-Effect Sensor and Closed-/Open-Loop Speed Control

3.3 18 1 4 Yes Yes Yes Catalog QFN-10 (2x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6616a.html
MP6631

24V Input, 3A Peak Phase Current, Three-Phase BLDC Motor Driver

3.6 24 3 3 No Yes Yes Catalog QFN-26 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6631.html
MP6652A

18V, Single-Phase BLDC Fan Driver with Embedded Hall Sensor and MOSFETs

3 18 1 1 Yes Yes No Catalog TSOT23-6-R, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6652a.html
MPQ6517B-AEC1

16V, Single-Phase, BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified

3.3 16 1 2 Yes Yes No Automotive TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6517b-aec1.html
MP6631A

35V Input, 3A Peak Phase Current, Three-Phase BLDC Motor Driver with Closed-Loop Control

3.6 35 3 3 No Yes Yes Catalog QFN-26 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6631a.html
MP6505

400mA Single-Phase Brushless DC Motor Driver

Buy On MPS 4.5 16 1 0.4 Yes Yes No Catalog TSSOP-16EP 1 0 https://www.monolithicpower.com/en/mp6505.html
MP6510

1.2A Single-Phase Brushless DC Motor Driver

Buy On MPS 4.5 16 1 1.2 Yes Yes No Catalog TSSOP-16EP 1 0 https://www.monolithicpower.com/en/mp6510.html
MP9517

Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor

Buy On MPS 3.3 18 1 2 Yes Yes No Catalog TSOT23-6-L, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp9517.html
MPQ6653AGDTE-AEC1
35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in a TQFN-6 (2mmx3mm) WF Package, AEC-Q100 Qualified
Buy On MPS 3.5 35 1 1.2 Yes Yes Yes Automotive TQFN-6 (2x3) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6653agdte-aec1.html
MP6653AGDTE
35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in a Wettable-Flank TQFN-6 (2mmx3mm) Package
Buy On MPS 3.5 35 1 1.2 Yes Yes Yes Catalog TQFN-6 (2x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6653agdte.html
MP6632

50V, Three-Phase BLDC Motor Driver with 1A Gate Driver

Buy On MPS 6 50 3 No No Yes Catalog QFN-32 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6632.html
MPQ6653-AEC1

35V, Single-Phase BLDC Motor Driver with Embedded Hall Sensor, AEC-Q100 Qualified

Buy On MPS 5.5 35 1 1.2 Yes Yes Yes Automotive TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mpq6653-aec1.html
MPQ6631H-AEC1

35V Input, 3A Peak Phase Current, 3-Phase BLDC Motor Driver, AEC-Q100 Qualified

Buy On MPS 3.6 35 3 3 No Yes Yes Automotive TQFN-26 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6631h-aec1.html
MP6632A
50V, 3-Phase Brushless DC Motor Driver with 1A Gate Driver
Buy On MPS 6 50 3 No No Yes Catalog QFN-32 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6632a.html
MP6653
32V, Single-Phase BLDC Motor Driver with Embedded Hall Sensor
Buy On MPS 5.5 32 1 1.2 Yes Yes Yes Catalog TSOT23-6-L, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6653.html
MP6631B
35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
Buy On MPS 3.6 35 3 3 No Yes Yes Catalog QFN-26 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6631b.html
MPQ6653A-AEC1
35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
Buy On MPS 3.5 35 1 1.2 Yes Yes Yes Automotive TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6653a-aec1.html
MPQ6634-AEC1
35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
Buy On MPS 4.5 35 3 2 Sensorless Yes Yes Automotive TQFN-12 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6634-aec1.html
MP6637
5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
Buy On MPS 2.5 5.5 3 1.3 Sensorless Yes No Catalog SOT583 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6637.html
MP6653A
35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
Buy On MPS 3.5 35 1 1.2 Yes Yes Yes Catalog TSOT23-6-L, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6653a.html
MP6637A
5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
Buy On MPS 2.5 5.5 3 1.3 Sensorless Yes No Catalog SOT583 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6637a.html
MP6655
18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
Buy On MPS 3.3 18 1 2.5 Yes Yes Yes Catalog TSOT23-6-L, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6655.html
MP6616B

18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability

Buy On MPS 3.3 18 1 2 Yes Yes Yes Catalog QFN-10 (2x3) 1 0 https://www.monolithicpower.com/en/mp6616b.html
MP6631H

35V Input, 3A Peak Phase Current, Three-Phase BLDC Motor Driver

Buy On MPS 3.6 35 3 3 No Yes Yes Catalog QFN-26 (3x4) 1 0 https://www.monolithicpower.com/en/mp6631h.html
MP6636

18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs

Buy On MPS 3.3 18 3 4 Sensorless Yes Yes Catalog SOIC-8EP, TQFN-10 (4x4) 1 0 https://www.monolithicpower.com/en/mp6636.html
MP6634

35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver

Buy On MPS 4.5 35 3 2 Sensorless Yes Yes Catalog TQFN-12 (3x4) 1 0 https://www.monolithicpower.com/en/mp6634.html
MP6638

16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs

Buy On MPS 2.5 16 3 1.7 Sensorless Yes No Catalog UTQFN-8 (2x2.5) 1 0 https://www.monolithicpower.com/en/mp6638.html
MP6653B

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs

Buy On MPS 3.5 35 1 1.2 Yes Yes Yes Catalog TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/mp6653b.html
MP6617

18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor

Buy On MPS 3.3 18 1 6 Yes Yes Yes Catalog QFN-10 (2.5x3) 1 0 https://www.monolithicpower.com/en/mp6617.html
MP6517
1.2A Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor
3.3 18 1 1.2 Yes Yes No Catalog TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6517.html
MP6517A

Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor

3.3 16 1 2 Yes Yes No Catalog TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6517a.html
Load More No more parts left for display.