MP6655
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)18
- Number of Phase1
- Iout (max) (A)2.5
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopYes
- GradeCatalog
- Package (mm)TSOT23-6-L, TSOT23-6-SL
The MP6655 is a single-phase brushless DC (BLDC) motor driver with integrated power MOSFETs and a Hall sensor. It drives single-phase BLDC motors with up to 2.5A of peak phase current. The input voltage (VIN) ranges from 3.3V to 18V.
The MP6655 controls the motor speed through the pulse-width modulation (PWM) signal, with a PWM input frequency ranging from 60Hz to 100kHz.
The MP6655 has a rotational speed detector feature. The rotational speed detector (the FG/RD pin) is an open-drain output. It outputs a high or low voltage relative to the internal Hall comparator’s output.
Rich protections include input over-voltage protection (OVP), under-voltage lockout (UVLO), locked-rotor protection, over-current protection (OCP), and thermal shutdown protection.
The MP6655 is available in TSOT23-6-SL and TSOT23-6-L packages.
-
Show more
Show less
Features & Benefits
- 3.3V to 18V Operating Input Voltage (VIN) Range
- 2.5A Peak Phase Current
- On-Chip Hall Sensor
- Integrated Power MOSFETs: Total 250mΩ High-Side MOSFETs (HS-FETs) and Low-Side MOSFETs (LS-FETs)
- 60Hz to 100kHz Pulse-Width Modulation (PWM) Input Range
- Curve Configurations
- Configurable Minimum Speed and Starting Duty Cycle
- Closed-Loop or Open-Loop Speed Control
- Configurable Soft-Start Time (tSS)
- Power-Save Mode
- 27kHz PWM Output Frequency
- Standby Mode
- Maximum Peak Current Protection
- Over-Voltage Protection (OVP)
- Locked-Rotor Protection
- Over-Current Protection (OCP)
- Thermal Shutdown with Auto-Recovery
- Selectable FG and RD Output
- Available in TSOT23-6-SL and TSOT23-6-L Packages
Active Part Numbers:
MP6655GJS-xxxx-Z MP6655GJS-xxxx-P MP6655GJS-0000-Z MP6655GJS-0000-P MP6655GJL-xxxx-Z MP6655GJL-xxxx-P MP6655GJL-0000-Z MP6655GJL-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6655 Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
Order
Log in to your account
Create New Account