Integrated ADC+DACs

Low Profile
Highly integrated ADC+DACs with a complete feature set in a WLCSP package
Easy Design
Minimal BOM components, configurable inputs/outputs (I/Os), and selectable digital I2C or SPI interface
High Reliability
Years of proven high-precision analog history

MPS provides high-accuracy, fully integrated ADC+DACs that are configurable, reliable, save PCB space, and simplify design. These solutions feature high output current capability, embedded multi-function input/outputs (I/Os), voltage and current monitoring, configurable inputs and outputs, and a flexible digital interface (I2C, SPI, etc.) for easy design and enhanced flexibility. These integrated ADC+DACs are available in ultra-small, wafer-level chip scale (WLCSP) packages.



Show Columns
Status
Integrated Power
# of ADC Channels
ADC Resolution (bps)
# of DAC Channels
DAC Resolution (bps)
Interface Type
Common Features
Package (mm)
Grade
MPSafe
MPL
Product URL
Integrated Power
# of ADC Channels
ADC Resolution (bps)
# of DAC Channels
DAC Resolution (bps)
Interface Type
Common Features
Package (mm)
Grade
No
I2C
SPI
12-Channel Multi-Function I/O (Current/Voltage ADCs)
12-Channel Voltage Sources (VDACs)
4-Channel Current Sources (IDACs)
6-Channel Voltage ADC Input
WLCSP-56 (3.6x3.5)
Catalog
Is MPSafe Has MPL Product URL
     
MP5494

High-Accuracy, High-Integration Analog Front-End for Photonics Control

No 18 12 16 12 I2C, SPI
12-Channel Multi-Function I/O (Current/Voltage ADCs), 12-Channel Voltage Sources (VDACs), 4-Channel Current Sources (IDACs), 6-Channel Voltage ADC Input
WLCSP-56 (3.6x3.5) Catalog 1 0 https://www.monolithicpower.com/en/mp5494.html
No more parts left for display.