3D (XYZ) Position Sensors
MPS’s 3D sensors detect the direction and strength of 3-dimensional (X, Y, Z) magnetic fields. The magnetic field range can be scaled from ±50mT to ±250mT. For system calibration, an on-chip temperature sensor provides information about the chip temperature. MPS’s 3D sensors digitize the temperature and magnetic field information, and communicate via I2C or SPI interface options. A cost-effective, small footprint combined with low-power operation makes these sensors an ideal solution for tamper detection in electric meters, and for linear or angular measurement applications, such as knobs, buttons, and joysticks.
Ideal for 3D, Linear, and Angular Rotation Measurement
Detects the Direction and Strength of 3D (X, Y, Z) Magnetic Fields
Low Power Consumption, <25nA in Shutdown Mode
XYZ Components Provided on I2C or SPI Interface
Available in a Small Footprint TSOT23-6 Package
Log in to your account
Create New Account