Controllers

High Power Factor
Above 99%
High Efficiency
PFC Implementation with AC Active Rectification
Fully Digital Programmable Controller
Switching Frequency, Protection, Control Parameters

MPS’s PFC totem-pole digital controller is ideal for AC/DC power applications. Our totem-pole topology replaces diode rectification and maximizes efficiency. By implementing active PFC (power factor correction), the power factor can exceed 0.99. This family of products is fully programmable, configurable, and include overload, over-current, over-voltage, and over-temperature protection features. With high performance, flexible design, and a small package, MPS’s PFC controller series and LLC controllers offer the best choice for your system.

Show Columns
Status
Device Type
Control Mode
Frequency (kHz)
VDD (max) (V)
Current Supply (mA)
Standby Current (mA)
Protections
Package (mm)
MPSafe
MPL
Product URL
Device Type
Control Mode
Frequency (kHz)
VDD (max) (V)
Current Supply (mA)
Standby Current (mA)
Protections
Package (mm)
Active PFC
CCM
3.6
16.9
6.9
Over-current
Over-load
Over-temperature
Over-voltage
TQFP-48 (7x7)
Is MPSafe Has MPL Product URL
     
MPF32010

Totem-Pole PFC Controller with Digital Control and Programmability

Active PFC CCM 100 3.6 16.9 6.9 Over-load, Over-current, Over-voltage, Over-temperature TQFP-48 (7x7) 1 0 https://www.monolithicpower.com/en/products/isolation/mpf32010.html
No more parts left for display.