Isolation

Isolation Solutions

MPS has an entire family of isolated solutions designed to meet the most stringent high-power requirements in harsh industrial and automotive applications. MPS’s isolated products use capacitive isolation to provide a robust solution with high CMTI and high immunity to magnetic noise, while minimizing supply current.

These products are ideal for high-power applications, such as solar inverters, DC fast charging stations, on-board chargers, traction inverters, battery storage/wall power, uninterruptible power supplies (UPS), and PLCs among many other AC/DC and DC/AC conversion applications.

Capacitive Isolation

High reliability

High isolation voltage

Small solution size

Innovative Solutions

High switching frequency up to 10MHz

Totem Pole PFC controller

Advanced protection features

Robust Solutions

Supports isolation up to 5kV

VDE/UL1577/CQC Certification

AEC-Q100 Qualified Solutions

Isolated Gate Drivers (7) Show More Show Less
Digital Isolators (11) Show More Show Less
Controllers (1) Show More Show Less

Isolation Articles

Isolation Videos

Digital Isolators with Integrated Power Supply: MPQ278xx Family
Enhancing System Safety with Advanced Digital Isolation Technology
Isolated Power Module: MIE1W0505BGLVH
Isolated Power Modules Protect Signal Integrity and Ensure Human Safety
MPS Isolation Solutions in High-Power and Electrification...
Driving Clean Energy Innovation with Safe, Efficient Electrification
High-Voltage Converters Series
Flyback vs. LLC Power Supplies: High-Voltage Converters Series
Compare the Advantages of LLC vs. Flyback Converters in Isolated Gate...
Isolated LLC Transformer Driver
Isolated LLC Transformer Driver: MPQ18913
Isolated LLC Transformer Driver Replaces Flyback Solutions
compact-isolated-power-modules
Compact Isolated Power Modules: The MID Series
The Ideal Module Solution for Isolated Power Applications
high-voltage pfc
High-Voltage PFC: Understanding Bridgeless Power Factor...
Totem-Pole Topology Advantages Requires Fewer Components...
space saving power modules
Gate Driving for High-Voltage Converters: Gate Driver...
MPS Provides Robust CMTI, a Key Spec for Gate Drivers
space saving power modules
Gate Driving for High-Voltage Converters: Understanding...
The MP188x1 Series: A Robust, Dual-Channel Isolated Gate Driver Family...
APEC 2019 - Telecom Demonstration
Power Supply Solution for 5G Telecom and Outdoor Wireless...
New power supply solution for 5G telecom applications using several...

5V, 1W, Regulated, 2.5kVRMS Isolated DC/DC Power Module

The MIE1W0505BGLVH is an isolated, regulated, DC/DC power module. It can support up to 3V to 5.5V input voltage (VIN) applications, up to 1W of output power (POUT), and features excellent load and line regulation.

The MIE1W0505BGLVH uses capacitive isolation technology for feedback blocking, which can regulate the output voltage (VOUT) without the need for a traditional optocoupler and shunt regulator. This module and higher reliability operation in a small form factor compared to traditional isolation power modules. The MIE1W0505BGLVH features continuous short-circuit protection (SCP) and over-temperature protection (OTP).

It is available in a small LGA-12 (4mmx5mm) package.