Current Sensors

Current Sensors

0 to 50A High-Isolation Current Sensors Immune to Stray Fields for Industrial and Automotive Applications.

Pin-for-Pin, Plug-in Compatible to Industry Standard
Up to 2200V Isolated Bi-Directional AC or DC Current Sensing
Differential Hall Sensing Delivers Stray Field Immunity
Factory Calibration for High Accuracy up to +125°C
25% Lower Load Path Resistance for Improved Power Dissipation

Isolated bi-directional Hall Effect Linear Current Sensors for AC or DC current sensing. A low resistance conductive path of less than 1mΩ minimizes power loss to maximize efficiency.

Videos

Enhancing Power Systems with Hall-Effect Current Sensors: MCS1810 and MCS1812
Streamline Safety with Isolated, Coreless Hall-Effect Sensors
Hall-Effect Current Sensor for Power Supplies: MCS1805
Compact, Configurable Current Sensor with UL and TUV Certification
Show Columns
Status
MPS Inventory
VCC (typ) (V)
Current Range (A)
Accuracy (±%)
Temperature Range (°C)
Bandwidth (kHz)
Isolation Voltage (kVRMS)
Primary Conductor Resistance (mΩ)
Package (mm)
Grade
MPSafe
MPL
Product URL
VCC (typ) (V)
Current Range (A)
Accuracy (±%)
Temperature Range (°C)
Bandwidth (kHz)
Isolation Voltage (kVRMS)
Primary Conductor Resistance (mΩ)
Package (mm)
Grade
MPS
5
10
20
30
40
50 (Unidirectional)
±10
±100
±12.5
±15.5
±20
±25
±30
±31
±35
±40
±5
±50
±65
±80
±2
±2.5
±3
±5
-40 to +125
-40 to +150
-40 to 125
1
2.2
3
5
SOIC-16 WB
SOIC-8
SOIC-8 (5x4)
SOIC16-10 WB
TQFN-12 (3x3)
Automotive
Catalog
Is MPSafe Has MPL Product URL
     
MCS1810

Low-Resistance (0.3mΩ), Isolated, Coreless, Hall-Effect Current Sensor with Fast OCD

3.3, 5 ±5, ±10, ±20, ±30, ±40, ±50, ±65, ±80, ±100 ±2 -40 to 125 350 5 0.3 SOIC16-10 WB Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1810.html
MCS1812

Isolated, Coreless 10A to 100A, Hall-Effect Current Sensor with Fast OCD

3.3, 5 ±10, ±20, ±30, ±40, ±50, ±65, ±80, ±100 ±2 -40 to 125 350 5 0.45 SOIC-16 WB Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1812.html
MCQ1810-AEC1
Automotive-Grade, Low-Resistance (0.3mΩ), Isolated, Coreless Hall-Effect Current Sensor with Fast OCD
3.3, 5 ±5, ±10, ±20, ±30, ±40, ±50, ±65, ±80, ±100 ±2 -40 to 125 350 5 0.3 SOIC16-10 WB Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1810-aec1.html
MCQ1812-AEC1
Automotive-Grade, Isolated, Linear Hall-Effect Current Sensor with Fast OCD
3.3, 5 ±5, ±10, ±20, ±30, ±40, ±50, ±65, ±80, ±100 ±2 -40 to 150 350 5 0.8 SOIC-16 WB Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1812-aec1.html
MCS1802

3.3V, Linear Hall-Effect Current Sensor with ±2.5% Accuracy Over Temperature

Buy On MPS 3.3 ±5, ±10, ±20, ±30, ±40, ±50 ±2.5 -40 to 125 100 2.2 0.9 SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1802.html
MCS1800

3.3V, Linear Hall-Effect Current Sensor with ±3% Accuracy Over Temperature

Buy On MPS 3.3 ±12.5, ±25 ±3 -40 to 125 100 1 1.2 SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1800.html
MCS1801

5V, Linear Hall-Effect Current Sensor with ±3% Accuracy Over Temperature

Buy On MPS 5 ±12.5, ±25 ±3 -40 to 125 100 1 1.2 SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1801.html
MCS1803

5V, Linear Hall-Effect Current Sensor with ±2.5% Accuracy Over Temperature 

Buy On MPS 5 ±5, ±10, ±20, ±30, ±40, ±50 ±2.5 -40 to 125 100 2.2 0.9 SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1803.html
MCS1806

3kVRMS Isolated Hall-Effect Current Sensor with 500VRMS Working Voltage, ±2.5% Accuracy

Buy On MPS 3.3, 5 ±5, ±10, ±20, ±30, ±40, ±50 ±2.5 -40 to 125 100 3 0.9 SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1806.html
MCQ1823

Automotive-Grade, Ultra-Small Package Linear Hall-Effect Current Sensor with Over-Current Detection

Buy On MPS 3.3, 5 ±5, ±10, ±20, ±30, ±40, ±50, 50 (Unidirectional) ±2.5 -40 to 125 120 0.6 TQFN-12 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1823.html
MCS1823

Ultra-Small Package, Linear Hall-Effect Current Sensor with Over-Current Detection

Buy On MPS 3.3, 5 ±5, ±10, ±20, ±30, ±35, ±40, ±50, 50 (Unidirectional) ±2.5 -40 to 125 120 0.6 TQFN-12 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mcs1823.html
MCS1805

Linear Hall-Effect Current Sensor with OCD, 3kVRMS Isolation, and 580VRMS Working Voltage

Buy On MPS 3.3, 5
±5, ±10, ±20, ±30, ±40, ±50, 5, 10, 20, 30, 40, 50 (Unidirectional)
±2.5 -40 to 125 120 3 1.2 SOIC-8 (5x4) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1805.html
MCQ1806

3kVRMS Isolated Hall-Effect Current Sensor with 500VRMS Working Voltage and ±2.5% Accuracy, AEC-Q100 Qualified

Buy On MPS 3.3, 5 ±5, ±10, ±20, ±25 , ±30, ±40, ±50 ±2.5 -40 to 125 100 3 0.9 SOIC-8 Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1806.html
MCS1826
Ultra-Small Package, 3V to 5.5V Single Supply, Linear Hall-Effect Current Sensor with Over-Current Detection
Buy On MPS 3 to 5.5 ±5, ±10, ±15.5, ±20, ±31, ±40, ±50 ±5 -40 to 125 120 0.6 TQFN-12 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/mcs1826.html
MCQ1805
3kVRMS Isolated Hall-Effect Current Sensor with 580VRMS Working Voltage and Over-Current Detection, AEC-Q100 Qualified
Buy On MPS 3.3, 5
±5, ±10, ±20, ±30, ±40, ±50, 5, 10, 20, 30, 40, 50 (Unidirectional)
±2.5 -40 to 125 120 3 1.2 SOIC-8 (5x4) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1805.html
No more parts left for display.