AC DC

LLC Design Tool

 

Reference Design Key Attributes POUT (W) VIN (VAC) VOUT (V) IOUT (A) Isolation Topology Device Used Ref ID Gerber
Offline 140W USB PD3.1 Adapter High Power Density 140 Universal 28/20/15/12/9/5 5/3 Yes PFC + Flyback MP44018A + MPX2002    
MPF32010 Totem Pole Reference Design High Efficiency 3000 Universal 400 7.5 No TP MPF32010    
Offline 600W Battery Charger Offline Charger 600 Universal 35-58.8 10 Yes PFC+LLC HR1211    
Smart Plug Reference Design - MP161 Non-Isolated Buck Regulator with ESP8266 IoT PSU 3.24 Universal 12 / 3.3 270 V / 70-250 mA No HV Buck + LDO MP161B-33    
E-Bike Charger PFC + LLC, Charger 230 Universal 42 5.6A Yes PFC + LLC HR1203 MPSB005  
Quasi Resonant Controller  Universal Offline Power Supply 36 Universal 24 1.5 Yes Flyback HFC0100 EB0108 Link
 Variable Off Time Controller   36 Universal 12 3 Yes Flyback HFC0300 EB0109 Link
 Half Bridge LLC+SR 204W AC-DC Power Supply for Gaming Console   204 High Line 12 17 Yes LLC+SR HR1000A+MP6922 DC0102  
 900V Offline Switching Regulator <420 Vac, Triple Outputs 4.85  85-420  13.5/8/8  0.3/0.05/0.05  Yes  Flyback HF900 EB032  
 Full Features Controller Dual Outputs 39 Universal 16/5 1.5/3 Yes Flyback HFC0500 EB0204 Link
Energy Efficient Off-line Regulator with Extended Power Range Dual Outputs 5.9 Universal 18/5 0.3/0.1 No Buck MP157 EB0201 Link
 Boost PFC+Half Bridge LLC+SR 90W Slim Adapter High Power Factor 90 Universal 19.2 4.7 Yes PFC+LLC+SR MP44010+HR1000A+MP6922 EB0114  
 PFC+Half Bridge LLC+SR 220W AC-DC Power Supply for Servers High Power Factor 220 Universal 12 18.3 Yes PFC+LLC+SR MP44010+HR1000A+MP6922 DC0101  
 Higher Power Offline Inductor-Less Regulator For Low Power Applications No Magnetics 0.3 Universal 5 0.06 No LDO MP103 EB0107 Link
 Offline Primary-Side Regulator For Low Power Applications No Transformer 1 Universal 5 0.2 No Buck MP150 EB0102 Link+Link
 medium, Energy-Efficient, Off-line Regulator 30mW No-Load Power Consumption No Transformer 1.8 Universal 12 0.15 No Buck MP156 EB0104 Link+Link
 Energy Efficient Off-line Regulator No Transformer 2.4 Universal 12 0.2 No Buck MP155 EB0103 Link+Link
 Energy Off-line Regulator No Transformer 4.2 Universal 12 0.35 No Buck MP157 EB0105 Link+Link