Servo, BLDC Motor Controllers

Easy Solutions
Minimal external components and no firmware to write
Superior Performance
Robust control algorithms and protection features
Flexibility
Several control modes and communication interfaces

MPS Servo, BLDC Motor Controllers are designed to drive PMSM Motors, BLDC Motors, Servo Motors, etc. These controllers have integrated robust algorithms and protection functions, support speed mode, position mode, and torque mode optional.  And there are I2C, SPI, or RS485 digital interface selectable, application design is aided by MPS’s eMotion SystemTM Virtual Bench online developer tool.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
fsw (max) (kHz)
Interface
ADC(Bit)
Special Features
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
fsw (max) (kHz)
Interface
ADC(Bit)
Special Features
Grade
Package (mm)
External I/O
I2C
RS485
SPI
10
12
Up to 32 Programmable Slave Addresses
Catalog
QFN-32 (4x4)
TQFN-32 (4x4)
Is MPSafe Has MPL Product URL
     
MP6570

3-Phase BLDC Controller with a High-Accuracy Angular Sensor

3 3.6 80 SPI, I2C, RS485 10 Up to 32 Programmable Slave Addresses Catalog QFN-32 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6570.html
MP6710

eMotion SystemTM Servo Motor Controller

3 3.6 80 RS485, External I/O 12 Up to 32 Programmable Slave Addresses Catalog TQFN-32 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6710.html
No more parts left for display.