Display Power and Control

Display Power and Control

MPS display power and control backlight drivers provide a wide range of display power options of all your lighting display needs. With superior LED current regulation you can be confident in high efficiency, high accuracy, deep dimming, audible noise elimination, and increased protections.

Full LCD solution: Buck, buck-boost, boost, SEPIC, charge pump, flyback, and LLC topology LED backlight drivers
Robust protections: LED short/open, OTP, OCP, UVLO protection, thermal shutdown, and fault indicator signal output
Reduced PCB size: Multiple products are available compact QFN and CSP packages
Consumer and AECQ-100: Multiple products support industrial and automotive applications
Thermal Performance
High efficiency
packaging technology
Extensive Protections
Provide superior
system reliability
Optimize Designs
Wide dimming ratio
and proprietary control method

Backlight Drivers (WLED) (71) Show More Show Less
LCD Bias Supplies (8) Show More Show Less
LED Flash Drivers (4) Show More Show Less
OLED Display Power Supplies (1) Show More Show Less
RGB LED Drivers (16) Show More Show Less
MPS Display Power and Control backlight drivers provide a wide range of display power options for all your lighting display needs. With superior LED current regulation you can be confident in high efficiency, high accuracy, deep dimming, audible noise elimination, and increased protections.

Display Power and Control Applications

Search by end application to see our recommended products

Application Notes

Display Power and Control Articles

Related Videos

Advanced WLED Driver for LCD Backlighting and VR Applications: MP3314
Precision Control and Efficiency in LED Backlight Driving Applications
Triple-Output AMOLED Display Power Supply: MP5611
Highly Integrated, Compact Solution Enables High Efficiency
Battery Management System Design
MP1528: Unboxing and Getting Started
Our engineers walk you through unboxing and getting started with the evaluation kit for the MP1528, a 36V precision LED driver. The EV1528DQ-00A evaluation board provides the ability to test and configure the driver for your application.
MP2760 & MP2651: Compact Buck-Boost Chargers
MPQ3326: 16-Channel, 50mA per Channel, Automotive-Grade LED Driver
Automotive-Grade LED Driver with 16 Channels and 10 Configurable Addresses
Single Cell Switch Mode Battery Charger
MPQ3367: Automotive-Grade, 6-Channel Boost WLED Driver with Wide Dimming Ratio
The MPQ3367 is a 6-channel boost WLED driver with a wide 15000:1 dimming ratio.