RGB LED Drivers

MPS‘s RGB LED driver solutions support independent dimming for each channel, with flexible dimming methods and precise dimming resolution, while meeting your different communication interface requirements. Explore different product combinations that can be applied to scenarios such as indicator lights, ambient lights, car taillights, LED matrix, local dimming, and more.

Multiple Channel: Up to 48-channel LED Drivers for LED Direct Drive and Scanning Scheme
Flexible Dimming: High-resolution Independent PWM Dimming and Analog Dimming
Digital Interface: Serial Interface Supports Communication between one Master Device and Multiple Slave Devices
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Channels
Ichannel (max) (A)
LEDx ABS Voltage (V)
Topology
Dimming (Output)
Other Features
Iq (mA)
Ishutdown (µA)
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Channels
Ichannel (max) (A)
LEDx ABS Voltage (V)
Topology
Dimming (Output)
Other Features
Iq (mA)
Ishutdown (µA)
Grade
Package (mm)
MPS
3
4
8
16
24
48
0.05
0.051
0.08
0.1
0.102
0.32
8
Boost
Charge Pump
LED Driver with Current Source
A-Dim
P-Dim
10 Configurable Addresses
2MHz Based-CAN Differential Interface
Adaptive Voltage Feedback Function
Cascades Up to 16 ICs (Pin-Configurable Device Address)
Configurable LED Current Amplitude
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Digital Interface with Up to 16 Configurable Digital Interface Addresses
Fast Discharge Function
Flexible Extend Line-Scan SW
I2C Interface with Up to 10 Configurable I2C Addresses
Automotive
Catalog
QFN-14 (2x2)
QFN-14 (3x3)
QFN-24 (4x4)
QFN-40 (6x6)
QFN-68 (8x8)
Is MPSafe Has MPL Product URL
     
MPQ3327-AEC1

4-Switching Line Scan Driver with Serial Interface and GPIO Control

3.5 20 4 8 24 Charge Pump Fast Discharge Function, Flexible Extend Line-Scan SW 3 2 Automotive QFN-14 (3x3) 1 0 https://www.monolithicpower.com/en/mpq3327-aec1.html
MPQ3321A-AEC1

48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

Buy On MPS 3 20 48 0.08 22 LED Driver with Current Source P-Dim, A-Dim Adaptive Voltage Feedback Function 24 2 Automotive QFN-68 (8x8) 1 0 https://www.monolithicpower.com/en/mpq3321a-aec1.html
MPQ3326-AEC1

16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified

Buy On MPS 4 16 16 0.05 18 LED Driver with Current Source P-Dim, A-Dim I2C Interface with Up to 10 Configurable I2C Addresses 4 2 Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326-aec1.html
MPQ3324-AEC1

8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100

Buy On MPS 4 16 8 0.1 18 LED Driver with Current Source P-Dim, A-Dim 10 Configurable Addresses 4 2 Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3324-aec1.html
MP3326

16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface

Buy On MPS 4 16 16 0.05 18 LED Driver with Current Source P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
4 2 Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp3326.html
MP3324

8-Channel, 100mA/Ch, LED Driver with Separated PWM/Analog Dimming and I2C Interface

Buy On MPS 4 16 8 0.1 18 LED Driver with Current Source P-Dim, A-Dim 10 Configurable Addresses 4 2 Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp3324.html
MPQ3326A-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified

Buy On MPS 4.5 16 16 0.08 22 LED Driver with Current Source P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
5 2 Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326a.html
MPQ3326B-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified

Buy On MPS 4.5 16 16 0.08 22 LED Driver with Current Source P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
5 2 Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326b-aec1.html
MP3320A

4-Channel, Charge Pump RGB LED Driver with Digital Interface

Buy On MPS 1.8 5.5 5.5 4 0.051 6 Charge Pump P-Dim, A-Dim
Digital Interface with Up to 16 Configurable Digital Interface Addresses
1 1.5 Catalog QFN-14 (2x2) 1 0 https://www.monolithicpower.com/en/mp3320a.html
MP3320B

4-Channel, Synchronous Boost RGBW LED Driver with Digital Interface

Buy On MPS 2 5.5 5.4 4 0.102 6 Boost P-Dim, A-Dim
Digital Interface with Up to 16 Configurable Digital Interface Addresses
1.5 1.5 Catalog QFN-14 (2x2) 1 0 https://www.monolithicpower.com/en/mp3320b.html
MPQ3323B-AEC1

4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified

Buy On MPS 4.5 16 4 0.32 22 LED Driver with Current Source P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
5 2 Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3323b-aec1.html
MP3326A

16-Channel, 80mA/Channel, LED Driver with Separate PWM/Analog Dimming and Digital Interface

Buy On MPS 4.5 16 16 0.08 22 LED Driver with Current Source P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
5 2 Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp3326a.html
MP3320N

3-Channel, Charge Pump RGB LED Driver

Buy On MPS 1.8 5.5 5.5 3 0.1 6 Charge Pump P-Dim Configurable LED Current Amplitude 1.5 1 Catalog QFN-14 (2x2) 1 0 https://www.monolithicpower.com/en/mp3320n.html
MPQ3321-AEC1

48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

3 20 48 0.08 22 LED Driver with Current Source P-Dim, A-Dim Adaptive Voltage Feedback Function 24 2 Automotive QFN-68 (8x8) 1 0 https://www.monolithicpower.com/en/mpq3321-aec1.html
MPQ3621-AEC1

48-Channel, Max 50mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

Buy On MPS 3 11 48 0.05 12 LED Driver with Current Source P-Dim, A-Dim Adaptive Voltage Feedback Function 24 2 Automotive QFN-68 (8x8) 1 0 https://www.monolithicpower.com/en/mpq3621-aec1.html
MPQ3322-AEC1

24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified

Buy On MPS 3.5 22 24 0.1 24 LED Driver with Current Source P-Dim, A-Dim
2MHz Based-CAN Differential Interface, Cascades Up to 16 ICs (Pin-Configurable Device Address)
8 2 Automotive QFN-40 (6x6) 1 0 https://www.monolithicpower.com/en/mpq3322-aec1.html
No more parts left for display.