MP3320N
Session textval
Session Titefor popup
- Vin (min) (V)1.8
- Vin (max) (V)5.5
- Vout (max) (V)5.5
- Channels3
- Ichannel (max) (A)0.1
- LEDx ABS Voltage (V)6
- TopologyCharge Pump
- Dimming (Output)P-Dim
- Iq (mA)1.5
- Ishutdown (µA)1
- GradeCatalog
- Package (mm)QFN-14 (2x2)
The MP3320N is a 3-channel RGB LED driver, with a wide 1.8V to 5.5V input voltage (VIN) range. The maximum current for each channel is up to 100mA.
The MP3320N integrates a self-adaptive charge pump block, and the maximum output voltage (VOUT) is up to 5.5V.
The device supports separated pulse-width modulation (PWM) dimming with an external PWM signal input for each LED channel. It also supports internal, customized, default LED current amplitude function.
To ensure system reliability, the MP3320N integrates rich protection features, including LED open protection, LED short protection, overvoltage protection (OVP), and over-temperature protection (OTP).
The MP3320N is available in a QFN-14 (2mmx2mm) package.
-
Show more
Show less
Features & Benefits
- 1.8V to 5.5V Input Voltage (VIN) Range
- 5.5V Maximum Output Voltage (VOUT)
- 3 Channels, Maximum 100mA/Channel
- Internal, Self-Adaptive Charge Pump
- 1x, 1.5x
Active Part Numbers:
MP3320NGG-Z MP3320NGG-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP3320N Resources
-
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
APPLICATION
GAMING CONTROLLERS & PERIPHERALSAPPLICATIONGaming controllers and peripherals are expected to have fast, accurate controls, reliable haptic feedback, and a long battery life. The nature of these devices means they must also be lightweight, comfortable to hold, and fairly durable. Connectivity options include RF signals, WiFi, Bluetooth, and near field control (NFC), and many controllers and peripherals integrate more than one of these. Oth...
-
APPLICATION
WEARABLESAPPLICATIONWearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband —...
-
PRODUCT
MPQ3321A-AEC1PRODUCT48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3322-AEC1PRODUCT24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1PRODUCT48-Channel, Max 50mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1PRODUCT48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3327-AEC1PRODUCT4-Switching Line Scan Driver with Serial Interface and GPIO Control
-
PRODUCT
MP3320APRODUCT4-Channel, Charge Pump RGB LED Driver with Digital Interface
-
PRODUCT
MP3326APRODUCT16-Channel, 80mA/Channel, LED Driver with Separate PWM/Analog Dimming and Digital Interface
-
PRODUCT
MP3320BPRODUCT4-Channel, Synchronous Boost RGBW LED Driver with Digital Interface
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3326B-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified
-
PRODUCT
MPQ3326A-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MP3324PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM/Analog Dimming and I2C Interface
-
PRODUCT
MP3326PRODUCT16-Channel,50mA/Ch,LEDDriver withSeparate PWMAnalog DimmingandI2CInterface
-
PRODUCT
MPQ3324-AEC1PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100
-
PRODUCT
MPQ3326-AEC1PRODUCT16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP2722APRODUCT5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
Order
Log in to your account
Create New Account