- MP3326A
MP3326A
16-Channel, 80mA/Channel, LED Driver with Separate PWM/Analog Dimming and Digital Interface
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)16
- Channels16
- Ichannel (max) (A)0.08
- LEDx ABS Voltage (V)22
- TopologyLED Driver with Current Source
- Dimming (Output)P-Dim, A-Dim
- Iq (mA)5
- Ishutdown (µA)2
- GradeCatalog
- Package (mm)QFN-24 (4x4)
The MP3326A is a 16-channel LED driver that can operate across a wide 4.5V to 16V input voltage (VIN) range. The MP3326A applies 16 internal current sources in each LED string terminal. The LED current (ILED) of each channel is set by an external current-setting resistor. The maximum current for each channel is 80mA.
The MP3326A integrates a digital interface with up to 10 configurable digital interface addresses via an external resistor. This means that the MP3326A can support up to 10 cascaded ICs to drive the LED array. Each channel can be enabled or disabled via the digital interface.
The MP3326A employs both separate pulse-width modulation (PWM) dimming and analog dimming for each LED channel, as well as 12-bit PWM dimming and 6-bit analog dimming for each channel. The ILED ramp rate and phase shift can be configured to reduce EMI.
The MP3326A can output a refresh signal from the RFSH/FLT pin, where the refresh signal frequency (fREFRESH) can be set via the digital interface.
Full protection features include LED open protection, LED short protection, and over-temperature protection (OTP). The device also features a fault indicator. If a protection is triggered, then the RFSH/FLT pin is pulled low and the corresponding fault register is set.
The MP3326A is available in a QFN-24 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Wide 4.5V to 16V Input Voltage (VIN) Range
- 16 Channels, Max 80mA/Channel
- LED Current (ILED) Configured via an External Resistor
- 6-Bit Analog Dimming for Each Channel
- 12-Bit Pulse-Width Modulation (PWM) Dimming for Each Channel
- Selectable 220Hz, 250Hz, 280Hz, or 330Hz PWM Dimming Frequency (fPWM)
- Refresh Signal Output
- Digital Interface
- 10 Addresses Configurable via an External Resistor
- Configurable ILED Slew Rate
- 40μs Phase Shift
- Fault Indicator
- LED Open Protection
- LED Short Protection with Configurable Threshold
- Under-Voltage Lockout (UVLO) Protection
- Over-Temperature Protection (OTP)
- Available in a QFN-24 (4mmx4mm) Package
- Available in a Wettable Flank Package
Active Part Numbers:
MP3326AGRE-Z MP3326AGRE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP3326A Resources
-
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
DIGITAL SIGNAGEAPPLICATIONDigital signage — including kiosks and other interactive displays — are gaining popularity for advertisements and displays in public and retail spaces. Regardless of whether the signage display is DLP, LCD, or LED, it must offer high brightness and resolution with excellent color and the ability to seamlessly display images across the maximum possible surface area. High-quality audio, support for ...
-
PRODUCT
MPQ3321A-AEC1PRODUCT48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3322-AEC1PRODUCT24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1PRODUCT48-Channel, Max 50mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1PRODUCT48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3327-AEC1PRODUCT4-Switching Line Scan Driver with Serial Interface and GPIO Control
-
PRODUCT
MP3320NPRODUCT3-Channel, Charge Pump RGB LED Driver
-
PRODUCT
MP3320BPRODUCT4-Channel, Synchronous Boost RGBW LED Driver with Digital Interface
-
PRODUCT
MP3320APRODUCT4-Channel, Charge Pump RGB LED Driver with Digital Interface
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3326B-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified
-
PRODUCT
MPQ3326A-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MP3324PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM/Analog Dimming and I2C Interface
-
PRODUCT
MP3326PRODUCT16-Channel,50mA/Ch,LEDDriver withSeparate PWMAnalog DimmingandI2CInterface
-
PRODUCT
MPQ3324-AEC1PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100
-
PRODUCT
MPQ3326-AEC1PRODUCT16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP2722APRODUCT5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV
-
PRODUCT
MP4235PRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP2718APRODUCT2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current and OTG
-
PRODUCT
MP2718PRODUCT2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MP28600PRODUCTUltra-Low 600nA Quiescent Current, Down to 0.1V VIN, Synchronous Boost Converter
Order
Log in to your account
Create New Account