Digital Signage
Digital Signage Content
Description
Digital signage — including kiosks and other interactive displays — are gaining popularity for advertisements and displays in public and retail spaces. Regardless of whether the signage display is DLP, LCD, or LED, it must offer high brightness and resolution with excellent color and the ability to seamlessly display images across the maximum possible surface area. High-quality audio, support for wired interfaces including PoE and USB, and smart interfaces are some of the many features being integrated into cutting-edge digital signage with the advent of Industry 4.0 and IoT. Meanwhile, secure connectivity, ease of use, and low standby power remain necessary requirements for these designs.
Our top-of-the-line solutions include amplifiers, chargers, PMICs, converters, supervisory circuits, PoE, and WLED drivers. These parts offer excellent performance and efficiency, with integrated thermal management and protection features. Together, they can help simplify the design process and enable faster throughput, better connectivity,and more reliable operation in digital signage.
MPS’s power solutions are cost-effective, highly efficient, and offer the performance you need in a tiny package size to power up the system.
Our top-of-the-line solutions include amplifiers, chargers, PMICs, converters, supervisory circuits, PoE, and WLED drivers. These parts offer excellent performance and efficiency, with integrated thermal management and protection features. Together, they can help simplify the design process and enable faster throughput, better connectivity,and more reliable operation in digital signage.
MPS’s power solutions are cost-effective, highly efficient, and offer the performance you need in a tiny package size to power up the system.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Y-cap value recommendation for MIE1W0505BGLVH in industrial pool controller application
Hello MPS support team, I am designing an industrial pool controller using the MIE1W0505BGLVH to isolate the analog measurement front-end (pH and ORP ...
DC-DC POWER CONVERTERS
Difference MPQ3426DL / MPQ3426DL-AECQ1
...MPS has three parts, MP3426, MPQ3426DL and MPQ3426DL.AECQ1. The former parts were named MPxxxx with industrial version, MPQxxx with automotive vers...
DC-DC POWER CONVERTERS
MP5515 EC temperature condition
...with being operational from this temperature range. The difference between MP (commercial) and MPQ (industrial) prefixes can sometimes include the ...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account