LDO

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

MPS low dropout regulators are a great fit for lower current automotive subsystems that need to minimize battery drain. Our LDOs are designed to run directly off of 12V batteries or 5V power rail, and offer great power supply rejection in a compact size.

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package (mm)
Grade
MPS
100 (IO:250mA)
300 (IO:500mA)
40
130
140 (IO:1000mA)
165
200
210
250
250 (IOUT = 100mA)
400
420 (IO:300mA)
420 (IOUT = 300mA)
500 (IOUT = 100mA)
620 (IO:150mA)
650 (IOUT = 500mA)
78
680
700
Low Dropout
8-Bit SAR ADC Monitors Output Currents, Voltages, and Temperatures
Configurable Asynchronous Pre-Boost Regulator
Configurable Dual LDOs
Current Limit Foldback
Current Limiting
Fast Mode I2C Interface with Optional PEC
Fixed Output
Frequency Dithering for Low-EMI Operation
Guaranteed Industrial and Automotive Temperature
High PSRR (77dB at 1kHz)
High PSSR (60dB at 1kHz)
Input OVP and UVP
Integrated Voltage Monitoring
LDO Short-to-Battery Detection
Low-Dropout Voltage (210mV)
MPSafeTM-Compatible with Functional Safety Supporting Document Available
Multi-Page One-Time Programmable (MOTP) Memory
Power Good
Power Good (PG) with Configurable Delay
Real-Time Register CRC Check
Short-Circuit Protection (SCP)
Specified Current Limit
Synchronous or Non-Synchronous Operation
Thermal Shutdown
Thermal Shutdown and Short-Circuit Protection (SCP)
±1.2% Output Accuracy Over-Temperature
±1.35% Output Accuracy Over-Temperature
±1.5% Output Accuracy Over-Temperature
MSOP-8E
MSOP-8EP
QFN-10 (3x3)
QFN-14 (3x3)
QFN-16 (4x4)
QFN-6 (2x2)
QFN-8 (2x2)
QFN-8 (2x3)
QFN-8 (3x3)
SOIC-8
SOIC-8EP
SOT-223
SOT-89
SOT563
TO-252-3
TQFN-6 (2x2)
TSOT23-4
TSOT23-5
Automotive
Is MPSafe Has MPL Product URL
     
MPQ20031-AEC1
MPSafe

5.5V, 1A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified

1.6 5.5 1000 0.5 5 26 59 400 1.4 60
Current Limit Foldback, Guaranteed Industrial and Automotive Temperature, Power Good
QFN-8 (2x2), QFN-8 (3x3), TQFN-6 (2x2) Automotive 1 0 https://www.monolithicpower.com/en/mpq20031-aec1.html
MPQ20084-AEC1
MPSafe

40V, 150mA, High-Accuracy, Adjustable-Output LDO, AEC-Q100 Qualified

3 40 150 1.25 18 41 77 210 1.35 280
±1.35% Output Accuracy Over-Temperature, High PSRR (77dB at 1kHz), Low-Dropout Voltage (210mV), MPSafeTM-Compatible with Functional Safety Supporting Document Available, Power Good
QFN-8 (3x3), SOT-223 Automotive 1 0 https://www.monolithicpower.com/en/mpq20084-aec1.html
MPQ2023-AEC1
MPSafe

36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified

4.5 36 300 1 13.6 32 93 165 1.5
8-Bit SAR ADC Monitors Output Currents, Voltages, and Temperatures, Input OVP and UVP, Multi-Page One-Time Programmable (MOTP) Memory
QFN-14 (3x3), QFN-16 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq2023-aec1.html
MPQ20083-AEC1
MPSafe

40V, 150mA, High-Accuracy, High-PSRR LDO, AEC-Q100 Qualified

3 40 150 3.3 5 41 77 210 1.35 280 ±1.35% Output Accuracy Over-Temperature SOT-223 Automotive 1 0 https://www.monolithicpower.com/en/mpq20083-aec1.html
MPQ71000FS-AEC1
MPSafe

MPSafeTM ASIL-D, 36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified

4.5 36 300 1 18 32 93 165 0.5
Fast Mode I2C Interface with Optional PEC, Multi-Page One-Time Programmable (MOTP) Memory, Real-Time Register CRC Check
QFN-14 (3x3), QFN-16 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq71000fs-aec1.html
MPQ20032-AEC1
MPSafe

5.5V, 0.5A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified

1.6 5.5 500 0.5 5 26 59 130 1.4 60
Current Limit Foldback, Guaranteed Industrial and Automotive Temperature, Power Good
QFN-8 (2x2), QFN-8 (3x3), SOT563, TQFN-6 (2x2), TSOT23-5 Automotive 1 0 https://www.monolithicpower.com/en/mpq20032-aec1.html
MPQ20033-AEC1
MPSafe

5.5V, 0.3A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified 

1.6 5.5 300 0.5 5 26 59 78 1.4 60
Current Limit Foldback, Guaranteed Industrial and Automotive Temperature, Power Good
QFN-8 (2x2), QFN-8 (3x3), SOT563, TQFN-6 (2x2), TSOT23-5 Automotive 1 0 https://www.monolithicpower.com/en/mpq20033-aec1.html
MPQ20085-AEC1
MPSafe

40V, 150mA, High-Accuracy LDO with Power Good Adjustment, AEC-Q100 Qualified

3 40 150 3.3 8 41 77 210 1.35 280
±1.35% Output Accuracy Over-Temperature, Integrated Voltage Monitoring, Power Good (PG) with Configurable Delay
QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/mpq20085-aec1.html
MPQ20086-AEC1
MPSafe

40V, 500mA, High-Accuracy, High-PSRR, Adjustable-Output Linear Regulator, AEC-Q100 Qualified

3 40 500 1.2 18 45 60 680 1.2 400
±1.2% Output Accuracy Over-Temperature, High PSSR (60dB at 1kHz), Power Good (PG) with Configurable Delay, Short-Circuit Protection (SCP), Specified Current Limit, Thermal Shutdown
SOIC-8EP Automotive 1 0 https://www.monolithicpower.com/en/mpq20086-aec1.html
MPQ20087-AEC1
MPSafe

40V, 500mA, High-Accuracy, High-PSRR, Fixed-Output Linear Regulator, AEC-Q100 Qualified

3 40 500 3.3 5 45 60 650 (IOUT = 500mA) 0.85 240 Fixed Output SOIC-8EP Automotive 1 0 https://www.monolithicpower.com/en/mpq20087-aec1.html
MPQ20088-AEC1
MPSafe

40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified

3 40 500 3.3 5 60 60 40 1.5 240
±1.5% Output Accuracy Over-Temperature, Power Good (PG) with Configurable Delay, Specified Current Limit, Thermal Shutdown and Short-Circuit Protection (SCP)
SOT-89, TO-252-3 Automotive 1 0 https://www.monolithicpower.com/en/mpq20088-aec1.html
MPQ2013A-AEC1

40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

Buy On MPS 2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/mpq2013a-aec1.html
MPQ20051-AEC1
Low Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
Buy On MPS 2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/ldo-voltage-supervisory/ldo/mpq20051-aec1.html
MPQ8904-AEC1

Automotive Grade 500mA Linear Regulator

Buy On MPS 2.5 6.5 500 0.5 5 140 78 300 (IO:500mA) Current Limiting, Power Good QFN-8 (2x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/ldo-voltage-supervisory/ldo/mpq8904-aec1.html
MPQ20056-AEC1
Low-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
Buy On MPS 2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/ldo-voltage-supervisory/ldo/mpq20056-aec1.html
MPQ2029-AEC1

40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100

Buy On MPS 3 40 450 1.2 15 10 45 Low Dropout 2 Current Limiting SOIC-8 Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/ldo-voltage-supervisory/ldo/mpq2029-aec1.html
MPQ2019-AEC1

40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator

Buy On MPS 3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting, Power Good SOIC-8 Automotive 1 0 https://www.monolithicpower.com/en/mpq2019-aec1.html
MPQ2013-AEC1

40V, 150mA, Low Quiescent Current Linear Regulator

Buy On MPS 2.5 40 150 1.25 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/ldo-voltage-supervisory/ldo/mpq2013-aec1.html
MPQ20073-AEC1

2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified

Buy On MPS 1.3 6 2000 1300 2 Synchronous or Non-Synchronous Operation MSOP-8E Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/ldo-voltage-supervisory/ldo/mpq20073.html
MPQ2016-AEC1

40V, 30mA, Low IQ Linear Regulator, AEC-Q100 Qualified

Buy On MPS 4 40 30 1.2 24 12 65 700 2 Current Limiting, Thermal Shutdown QFN-8 (2x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/ldo-voltage-supervisory/ldo/mpq2016-aec1.html
MPQ2024A-AEC1

40V, 300mA, Phantom Antenna LDO with Pre-Boost, Digital Interface, and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified

Buy On MPS 3 40 300 1 13.6 35 60 250 (IOUT = 100mA) 2
Configurable Asynchronous Pre-Boost Regulator, Current Limiting, Frequency Dithering for Low-EMI Operation, LDO Short-to-Battery Detection
QFN-16 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/products/mpq2024a-aec1.html
MPQ2022A-AEC1

40V, 300mA Dual-Channel LDO with Serial Digital Interface and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified

Buy On MPS 4.5 40 300 1 13.6 35 60 250 (IOUT = 100mA) 2
Configurable Asynchronous Pre-Boost Regulator, Current Limiting, Frequency Dithering for Low-EMI Operation, LDO Short-to-Battery Detection
QFN-16 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/products/mpq2022a-aec1.html
MPQ2026A-AEC1

40V, 300mA Dual-Channel LDO with Pre-Boost, Industry-Standard Synchronous Serial Interface, and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified

Buy On MPS 3 40 300 1 13.6 35 60 250 2
Configurable Asynchronous Pre-Boost Regulator, Configurable Dual LDOs, Frequency Dithering for Low-EMI Operation, LDO Short-to-Battery Detection
QFN-16 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/products/mpq2026a-aec1.html
MPQ2013D-AEC1

40V, 100mA, Low Quiescent Current Linear Regulator, AEC-Q100 Qualified

Buy On MPS 2.5 40 100 1.215 15 3.3 41 500 (IOUT = 100mA) 4 Current Limiting TSOT23-4 Automotive 1 0 https://www.monolithicpower.com/en/products/mpq2013d.html
MPQ2019A-AEC1
40V, 300mA, Low Quiescent Current, Linear Regulator with Adjustable Output, AEC-Q100 Qualified
Buy On MPS 3 40 300 1.25 36 10 45 420 (IOUT = 300mA) 2 Current Limiting, Power Good SOIC-8EP Automotive 1 0 https://www.monolithicpower.com/en/products/mpq2019a-aec1.html
MPQ20082-AEC1

40V, 300mA, Low Quiescent Current, Adjustable-Output Linear Regulator, AEC-Q100 Qualified

Buy On MPS 3 40 0.3 1.25 36 0.01 45 200 2 Power Good, Short-Circuit Protection (SCP), Thermal Shutdown MSOP-8EP Automotive 1 0 https://www.monolithicpower.com/en/products/mpq20082-aec1.html
No more parts left for display.