- Products
- Automotive (AECQ Grade)
- LDO
- MPQ2023-AEC1
MPQ2023-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)36
- Iout (mA)300
- Vout (min) (V)1
- Vout (max) (V)13.6
- Iq (typ) (µA)32
- PSRR @ 1kHz (dB)93
- Vdropout (mV)165
- Accuracy (±%)1.5
- Package (mm)QFN-14 (3x3), QFN-16 (4x4)
- GradeAutomotive
The MPQ2023-AEC1 is a dual-channel, low-dropout (LDO) regulator with an I2C interface and one-time programmable (OTP) memory. The device provides power for automotive advanced driver-assistance systems (ADAS) module and active antennas in automotive systems. The wide input voltage (VIN) range makes the MPQ2023-AEC1 suitable for battery cold-crank (3.5V) conditions, up to load dump (42V) conditions.
The MPQ2023-AEC1 delivers up to 300mA of current per channel with excellent load and line regulation. The dual LDO output voltages (VOUT1 and VOUT2) are both configurable via the I2C interface with a range between 1V and 13.6V.
The standard I2C interface provides flexibility in applications. Various parameters can be adjusted by writing the settings in the device without any hardware changes required.
The MPQ2023-AEC1 has an internal successive approximation register (SAR) analog-to-digital converter (ADC) to monitor the output voltage and current. The device provides full diagnostics of over-current (OC), short-circuit, output over-voltage (OV), under-voltage (UV), short-to-battery (STB), and open-load conditions. It also features thermal shutdown.
The MPQ2023-AEC1 is available in flip-chip QFN-14 (3mmx3mm) and wire-bonded QFN-16 (4mmx4mm) packages with wettable flanks.
-
Show more
Show less
Features & Benefits
- Powerful Digital Capabilities:
- With or Without External Resistor Network for Output Voltage (VOUTx) Settings
- Configurable, Dual Low-Dropout (LDO) Regulators:
- 300mA Continuous Output Current (IOUTx) Per Channel
- 1V to 13.6V VOUTx Range
- Adjustable Over-Current (OC) Detection Threshold
- Multi-Page One-Time Programmable (MOTP) Memory
- Designed for Automotive Applications:
- Wide Input Voltage (VIN) Range: 4.5V to 36V
- Load Dump Up to 42V
- Cold Crank Down to 3.5V
- Available in AEC-Q100 Grade 1
- Enhanced System Oversight:
- 8-Bit Successive Approximation Register (SAR) Analog-to-Digital Converter (ADC) Monitors Output Currents, Voltages, and Temperatures
- Rich Protections and Diagnostics:
- Input Over-Voltage Protection (OVP) and Under-Voltage Protection (UVP)
- Input Low-Voltage (LV) Detection
- Output OC Detection
- Output Over-Voltage (OV) and Under-Voltage (UV) Detection
- Output Short-to-Battery (STB) Protection
- Output Open-Load Detection
- Back-to-Back MOSFETs for Reverse-Current Protection
- Over-Temperature (OT) Shutdown Detection
- Application Flexibility with I2C Interface:
- Fast Mode I2C Interface with Optional Packet Error Checking (PEC)
- Configurable Parameters:
- VOUTx
- Protection Thresholds
- Fault Behaviors
- Power-On Sequencing
- Additional Features:
- 20μA Quiescent Supply Current
- 140mV LDO Voltage
- 93dB High Power Supply Rejection Ratio at 100Hz
- Available in QFN-14 (3mmx3mm) and QFN-16 (4mmx4mm) Packages
- Available in a Wettable-Flank Package
- Functional Safety System Design Capability:
- MPSafeTM Compatible - Functional Safety Supporting Document Available
Active Part Numbers:
MPQ2023GQE-xxxx-AEC1-Z MPQ2023GQE-xxxx-AEC1-P MPQ2023GQE-0000-AEC1-Z MPQ2023GQE-0000-AEC1-P MPQ2023GRE-xxxx-AEC1-Z MPQ2023GRE-xxxx-AEC1-P MPQ2023GRE-0000-AEC1-Z MPQ2023GRE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ2023-AEC1 Resources
-
APPLICATION
WIPER CONTROLAPPLICATIONWiper control systems intelligently manage wiper speed, intermittent settings, and automatic rain-sensing features, providing drivers with optimal visibility during various weather conditions. Modern wiper controls focus on safety and convenience. From basic wiper adjustments to sophisticated rain-sensing features, wiper control technology ensures optimal functionality and safety while driving in ...
-
APPLICATION
WINDOW CONTROLAPPLICATIONWindow control systems provide users with seamless control over car windows, allowing for precise adjustments with the touch of a button. Some control options encompass individual window controls, one-touch automatic functions, and safety features like obstruction detection, ensuring convenient and safe operation for passengers. MPS’s comprehensive suite of products includes motor drivers, posi...
-
APPLICATION
SEAT COMFORT CONTROLAPPLICATIONSeat comfort control technology allows users to precisely regulate and personalize the comfort settings of car seats, ensuring an optimal driving experience. Whether it is adjusting lumbar support, seat heating, or ventilation, seat comfort control systems provide a seamless and responsive experience, enhancing the overall comfort within the vehicle. MPS’s comprehensive suite of products includ...
-
APPLICATION
SEAT ADJUSTMENTAPPLICATIONSeat adjustment stands out as a pivotal component of automotive innovation, redefining the user experience within vehicles. This sophisticated application seamlessly integrates with the vehicle's internal systems, allowing occupants to customize their seating preferences effortlessly. Whether it's adjusting the seat height, angle, or lumbar support, seat adjustment systems ensure a personalized an...
-
APPLICATION
TAILGATE CONTROLAPPLICATIONTailgate control offers a seamless and efficient approach to tailgate operation, incorporating intelligent control mechanisms to enhance user convenience and safety in various automotive scenarios. Tailgate control is an advanced solution catering to the evolving needs of automotive tailgate systems. MPS's premier suite of solutions features a comprehensive range of semiconductor components, in...
-
APPLICATION
SUNROOF CONTROLAPPLICATIONSunroof controls are designed to provide seamless and efficient control over automotive sunroof systems. Whether it's adjusting the opening angle, managing the shade, or implementing anti-pinch safety measures, sunroof controls ensure a smooth and responsive experience for both drivers and passengers. MPS's comprehensive suite of solutions encompasses a range of semiconductor components tailore...
-
APPLICATION
REARVIEW MIRROR CONTROLAPPLICATIONRearview mirror control is a critical component of modern vehicles, allowing drivers to adjust their rearview mirrors for optimal visibility and safety. Precise mirror positioning is essential for minimizing blind spots and ensuring a clear view of the road behind. Rearview mirror control contributes significantly to driving safety and convenience, making it a key focus for automotive manufacturer...
-
APPLICATION
HVAC DAMPER CONTROLAPPLICATIONHVAC damper control plays a pivotal role in regulating airflow within heating, ventilation, and air conditioning (HVAC) systems. Precise damper control ensures efficient temperature management and air distribution, resulting in improved energy efficiency and indoor comfort. Achieving this level of control requires reliable and high-performance components. Our exceptional suite of solutions enco...
-
APPLICATION
REAR DOOR CONTROLAPPLICATIONIn the automotive landscape, MPS provides pivotal components for rear door control applications to ensure seamless and secure control of rear door functionalities. These parts are designed to elevate user convenience and safety by offering precise control over critical aspects of rear door operations, from locking mechanisms to sensor integration. MPS’s comprehensive suite of solutions encompas...
-
APPLICATION
FRONT DOOR CONTROLAPPLICATIONThe front door control system plays a pivotal role in modern automotive design, offering convenience, security, and functionality to both drivers and passengers. This application block provides components for various functions such as power window control, central locking, and mirror adjustments. It ensures seamless access to the vehicle and a comfortable in-cabin experience. MPS's comprehensiv...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
PRODUCT CATEGORY
LDOPRODUCT CATEGORY -
PRODUCT
MPQ20088-AEC1PRODUCT40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20087-AEC1PRODUCT40V, 500mA, High-Accuracy, High-PSRR, Fixed-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20086-AEC1PRODUCT40V, 500mA, High-Accuracy, High-PSRR, Adjustable-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20085-AEC1PRODUCT40V, 150mA, High-Accuracy LDO with Power Good Adjustment, AEC-Q100 Qualified
-
PRODUCT
MPQ20033-AEC1PRODUCT5.5V, 0.3A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ20032-AEC1PRODUCT5.5V, 0.5A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ71000FS-AEC1PRODUCTMPSafeTM ASIL-D, 36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ20083-AEC1PRODUCT40V, 150mA, High-Accuracy, High-PSRR LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ20084-AEC1PRODUCT40V, 150mA, High-Accuracy, Adjustable-Output LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ20031-AEC1PRODUCT5.5V, 1A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
Log in to your account
Create New Account