Tailgate Control
Tailgate Control Content
Description
Tailgate control offers a seamless and efficient approach to tailgate operation, incorporating intelligent control mechanisms to enhance user convenience and safety in various automotive scenarios. Tailgate control is an advanced solution catering to the evolving needs of automotive tailgate systems.
MPS's premier suite of solutions features a comprehensive range of semiconductor components, including motor drivers, sensors, LDOs, watchdog timers, and supervisory circuits. These parts play a pivotal role in optimizing the performance, reliability, and energy efficiency of tailgate systems.
MPS's unparalleled portfolio of solutions provides everything needed to power tailgate control applications. Our products seamlessly integrate into automotive systems, delivering superior performance with advantages such as precise control, low power consumption, and robust durability.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account