MPQ6614-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)5
- Vin (max) (V)35
- Number of Half-Bridges2
- Iout (max) (A)1.5
- Control InterfacePWM
- GradeAutomotive
- Package (mm)QFN-8 (2x3)
The MPQ6614-AEC1 is an H-bridge motor driver designed to drive reversible motors. It can drive one DC motor, one winding of a stepper motor, or other loads. The H-bridge consists of four N-channel power MOSFETs, and an internal charge pump generates the gate driver voltages.
The MPQ6614-AEC1 operates on a motor power supply voltage from 5V to 35V, which can deliver up to 1.5A of continuous output current (IOUT), depending on thermal and PCB conditions. An internal current-sense circuit provides an output with a voltage that is proportional to the load current. In addition, cycle-by-cycle current regulation and limiting are provided. These features do not require the use of a low-ohmic shunt resistor.
The MPQ6614-AEC1 has a pulse-width modulation (PWM) input interface, which is compatible with industry-standard devices. A brake is applied when stopping the motor. When disabled, the MPQ6614-AEC1 can achieve a low standby circuit current.
Internal shutdown functions include over-current protection (OCP), short-circuit protection (SCP), under-voltage lockout (UVLO), and thermal shutdown.
The MPQ6614-AEC1 requires a minimal number of readily available, standard external components. The MPQ6614-AEC1 is available in a QFN-8 (2mmx3mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- Wide 5V to 35V Operating Input Voltage (VIN) Range
- Internal Full H-Bridge Driver Supports 100% Duty Cycle
- 1.5A Continuous Output Current (IOUT)
- Low On Resistance (RDS(ON)):
- High-Side (HS): 250mΩ
- Low-Side (LS): 190mΩ
- Simple, Versatile Logic Interfaces
- 3.3V and 5V Compatible Logic Supply
- Cycle-by-Cycle Current Regulation and Limiting
- Low Standby Circuit Current
- Over-Current Protection (OCP)
- Thermal Shutdown
- Under-Voltage Lockout (UVLO)
- Internal Charge Pump
- Available in a QFN-8 (2mmx3mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ6614GDE-AEC1-Z MPQ6614GDE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ6614-AEC1 Resources
-
APPLICATION
SEAT ADJUSTMENTAPPLICATIONSeat adjustment stands out as a pivotal component of automotive innovation, redefining the user experience within vehicles. This sophisticated application seamlessly integrates with the vehicle's internal systems, allowing occupants to customize their seating preferences effortlessly. Whether it's adjusting the seat height, angle, or lumbar support, seat adjustment systems ensure a personalized an...
-
APPLICATION
TAILGATE CONTROLAPPLICATIONTailgate control offers a seamless and efficient approach to tailgate operation, incorporating intelligent control mechanisms to enhance user convenience and safety in various automotive scenarios. Tailgate control is an advanced solution catering to the evolving needs of automotive tailgate systems. MPS's premier suite of solutions features a comprehensive range of semiconductor components, in...
-
APPLICATION
REAR DOOR CONTROLAPPLICATIONIn the automotive landscape, MPS provides pivotal components for rear door control applications to ensure seamless and secure control of rear door functionalities. These parts are designed to elevate user convenience and safety by offering precise control over critical aspects of rear door operations, from locking mechanisms to sensor integration. MPS’s comprehensive suite of solutions encompas...
-
APPLICATION
FRONT DOOR CONTROLAPPLICATIONThe front door control system plays a pivotal role in modern automotive design, offering convenience, security, and functionality to both drivers and passengers. This application block provides components for various functions such as power window control, central locking, and mirror adjustments. It ensures seamless access to the vehicle and a comfortable in-cabin experience. MPS's comprehensiv...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
PRODUCT CATEGORY
BRUSHED DC / SOLENOID DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
BRUSHED DC / SOLENOID DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6611PRODUCT32V, 7A, H-Bridge DC Motor Driver
-
PRODUCT
MPQ6611-AEC1PRODUCT32V, 7A, H-Bridge DC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6550APRODUCT1.8V to 22V, 2A, H-Bridge Motor Driver with Lower Input Logic High-Level Threshold
-
PRODUCT
MPQ6619-AEC1PRODUCT2.7V to 28V, 5A, H-Bridge Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6550PRODUCT1.8V to 22V, 2A, H-Bridge Motor Driver
-
PRODUCT
MP6513LPRODUCT2.5V - 5.5V, 0.6A, H-Bridge Motor Driver in a TSOT23-6
-
PRODUCT
MP6513PRODUCT2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6
-
PRODUCT
MP1930PRODUCTMax 75V, 10A, Integrated Half-Bridge Power Stage in a QFN-26 (7mmx7mm) Package
-
PRODUCT
MP6519APRODUCT2.5V to 28V, 5A, Full H-Bridge Current Regulator
-
PRODUCT
MPQ6612A-AEC1PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1/IN2 Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6612A-D-AEC1PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and ENBL/DIR Inputs, AEC-Q100 Qualified
-
PRODUCT
MP6619LPRODUCT2.5V to 28V, 5A H-Bridge Motor Driver
-
PRODUCT
MP1911PRODUCT2.5V to 16V, 1A, H-Bridge Driver in an SOT583 Package
-
PRODUCT
MPQ6527-AEC1PRODUCT40V, 0.8A, 10-Channel Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MPQ6626-AEC1PRODUCT40V, 0.8A, Hex Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MPQ6628-AEC1PRODUCT40V, 0.8A, Octal Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MP6527PRODUCT40V, 0.8A, 10-Channel, Half-Bridge Motor Driver with Serial Input Control
-
PRODUCT
MP6614PRODUCT35V, H-Bridge DC Motor Driver in an SOIC-8EP Package
Order
Log in to your account
Create New Account