Power Modules

Power Modules

MPS Power Modules offer superior performance and size advantages when compared to other industry leading solution. The monolithic design allows for faster switching frequency, which leads to ultra fast transient response and size reduction. Our high efficiency and advanced packaging make thermal design easy.

Small Size & Ease of Use

  • Minimal external components
  • Easy layout
  • Fast design cycle

Low EMI

  • Meets CISPR32 Class B
  • EMI standard

Scalability & Programmability

  • I2C & MTP
  • Graphic user interface available
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Configurable Step-Down (2) Show More Show Less
Step-Down (131) Show More Show Less
Step-Up (11) Show More Show Less
High Current & Core Power (7) Show More Show Less
Ultra-Thin Profile (16) Show More Show Less
Split Vin (2) Show More Show Less
48V Modules (5) Show More Show Less
Intelli-Module (16) Show More Show Less
Buck-Boost Modules (3) Show More Show Less

16V, 100A, Scalable, DC/DC Power Module with PMBus

The MPM3695-100 is a 100A, scalable, fully integrated power module with a PMBus interface. The device offers a complete power solution that achieves up to 100A of output current, with excellent load and line regulation across a wide input voltage range. The MPM3695-100 operates at high efficiency across a wide load range and can be paralleled to deliver up to 800A of current.

.

The electronics industry is evolving and these changes are having a big effect on the power design market. Design engineers are now seeing how modules can provide benefits over traditional discrete designs. Modules from Monolithic Power Solutions (MPS) can further add to the competitive advantages of power modules, such as ease of design, cost effectiveness, efficiency and size, with the additional benefits of higher performance from the company’s own market-leading ICs, higher modular integration leading to easier PCB layouts, and drop-in solutions that require no design work.


MPS power modules are ultra-efficient and easy-to-use. The modules integrate the maximum number of components, including the inductor, in a single package while still providing comprehensive flexibility for the designer to configure the device’s attributes. This accelerates the design process and helps bring products to market faster. Our modules are used by the largest OEMs worldwide for Industrial, IoT, Auto, Medical, Telecom, Robotics, and more


The MPM54304 is a complete power management module that integrates four high-efficiency, step-down DC/DC converters, inductors, and a flexible logic interface. This COT control DC/DC converter provides fast transient response. Its default 1.5MHz switching frequency greatly reduces external capacitor size. Full protection features include UVLO, OCP, and thermal shutdown.


Module Videos

Ultra-Compact Quad-Output Power Module: MPM54304
Streamline Designs with Constant-On-Time (COT) Control Power Modules
Integrated Power Module for Optical and Telecom Applications: MPM54313
Streamline Optical Module Designs with Superior Power Integration
Improving Optical Transceiver Module Efficiency with the MPM54313
Enhance Optical Module Efficiency with Compact Power Solutions
Revolutionizing FPGA Power: The MPM38x6C Compact Power Module Series
Maximize Efficiency with Compact, Integrated FPGA Power Modules
High-Current FPGA and ASIC Power Modules: MPM3698 and MPM3699
Delivering Unparalleled Power Density for Next-Gen Computing Systems
Integrated Power Module for FPGA & ASIC: MPM3695-20
Efficient, Compact FPGA Power Supply Design with MPS Modules
compact-isolated-power-modules
Compact Isolated Power Modules: The MID Series
The Ideal Module Solution for Isolated Power Applications
MPM DC DC Buck Converter Power Modules
MPM DC DC Buck Converter Power Modules
MPM modules have superior performance and inherent…
MPM power module highlights
MPM Module Highlights
This video features MPS’ low voltage (6V) modules…
mcar Angle Sensors
MEZ Plug & Play DC DC Power Modules
Step-down solutions offer a wide product family selection.
Programmable power modules
DC/DC Programmable Power Module
Learn more about the new way of designing power electronics…
APEC 2019 - 100A Modules Demonstration
MPS Power Modules Overview
In 60 Seconds, Learn How to Accelerate and Simplify Power Design with Power Modules…
APEC 2019 - 100A Modules Demonstration
APEC 2019 - 100A Modules Demonstration
Fully integrated DC/DC power modules
scalable power module
100A Power Module - MPM3695-100
3.3V Input Range, Simple BGA Layout, Dynamic Current…
Configurable Power Modules width=
Configurable DC DC Power Module
Programmable up to 3A and 0.6-12V output voltage. The Module has a...
Web Programmable DC DC Power Module Webinar
Power Modules Solve Power Design Challenges
Fully integrated power solutions can bring products to market faster.
APEC 2019 - 100A Modules Demonstration
MPM3650: 17V, 6A, Ultra-Thin Power Module
17V, 6A power module offers an ultra-low profile package and high integration, saving up to 70% board space.
NPI MPM3860 Video
MPM3860: 7V, 6A, Ultra-Thin Power Module
Offering COT control and ultra-fast transient in a highly compact package for ideal use in a variety of applications such as optical modules.
space saving power modules
Space-Saving, High-Performance Power Modules
Learn more about our incredible high-performance module's space-saving ability.
space saving power modules
MPM3695-100: 16V, 100A, Scalable, DC/DC Power Module with PMBus
Get to know the MPM3695-100, a 16V, 100A, scalable power module with a PMBus interface.
space saving power modules
MPM82504 Fully Integrated and Scalable Power Module
Get to know the MPM82504, a 16V, quad 25A, scalable power module with a PMBus interface.
space saving power modules
MPM3650 Synchronous, Ultra-Thin Power Module: Unboxing and Getting Started
Our engineers walk you through unboxing and getting started with the evaluation kit for the MPM3650, a 17V, 6A, synchronous, ultra-thin power module with an internal inducto

FPGA Series

PGA Part Numbers

EVB#

  Virtex Ultrascale+   VU11P, VU13P   EVREF0104-A
  VUP5, VU7P, VU9P,VU35P, VU37P   EVREF0104-B
  VU3P, VU31P, VU33P   EVREF0104-C
  Kintex Ultrascale+   KU13P, KU15P   EVREF0103-A
  KU3P, KU5P, KU9P, KU11P   EVREF0103-B
  Zynq Ultrascale+ MPSoC   ZU9CG, ZU9EG, ZU11EG-ZU19EG   EVREF0101-A
  ZU3CG to ZU7EV   EVREF0101-B
  Zynq 7000   XC7Z0007S to ZC7Z020, XC7Z030   EVREF0100-A
  Zynq Ultrascale+ RFSoC   ZU21DR to ZU29DR   EVREF0100-B