Data Converters
Data Converters
MPS offers a growing family of data converters that simplify the design process for a broad range of applications, including industrial X-ray and computed tomography (CT) analog front-ends (AFEs), industrial process control, instrumentation, and power and system monitoring. Our portfolio features SAR and Delta-Sigma analog-to-digital converter (ADC) products that span a range of speed and resolution options.
Our highly integrated, high channel count Delta-Sigma ADCs provide all the circuitry required to digitize photodiode arrays used in baggage scanners as well as industrial nondestructive testing and inspection.
Our versatile, high-speed SAR ADC family provides up to 1Msps of throughput for fast sensor scanning and other industrial and instrumentation applications.
X-Ray/CT AFEs
128 to 256 channels
Low noise
On-chip memory buffer
Simple Solutions
On-chip integrators and buffers
Single and multi-channel options
Simple, flexible interfaces
High Performance
High throughput
12-bit to 20-bit resolution
Current and voltage input
Log in to your account
Create New Account