Angular Position Sensors

Angular Position Sensors

MPS Sensors provide revolutionary performance and versatility for all types of motion control or position sensing applications.

Calibration Free: High Accuracy Up to 15 Bit Angle Sensing
Low Latency: Up to 100,000 RPM
End-of-Shaft or Side-Shaft
Small Package: QFN-16 3x3 or QFN-14 2x2

The MPS MagAlpha family of magnetic angle position sensors offers a revolutionary way to measure angles. The MagAlpha range offers unique performance advantages compared to rival magnetic sensing technologies.

MagAlpha sensors use the patented SpinAxisTM Hall measurement technique that provides instantaneous angle position in a digital format. SpinAxisTM uses a phase detection approach that eliminates any need for analog to digital conversion or complex angle calculation used by more traditional technologies.






Videos

Magnetic Angle Sensors: Navigating Resolution and Bandwidth
Enhance Precision with Advanced Sensor Resolution Techniques
Optical Encoders vs. Magnetic Sensors
Magnetic Encoders as an Alternative to Optical Encoders for Various Applications
Magnetic Angle Sensor: MA600
Precision, Programmable Magnetic Angle Sensor: MA600
Compact High-Resolution Sensor Supports Wide Range of Applications
Show Columns
Status
MPS Inventory
Output Format
Resolution (bits)
Sensor Position
Latency (µs)
Magnetic Field (min) (mT)
ABZ Pulses per Turn per Channel
fcutoff (Hz)
PWM Frequency (Hz)
Vin (min) (V)
Vin (max) (V)
Isupply (mA)
Temperature Range (°C)
Package (mm)
Grade
MPSafe
MPL
Product URL
Output Format
Resolution (bits)
Sensor Position
Latency (µs)
Magnetic Field (min) (mT)
ABZ Pulses per Turn per Channel
fcutoff (Hz)
PWM Frequency (Hz)
Vin (min) (V)
Vin (max) (V)
Isupply (mA)
Temperature Range (°C)
Package (mm)
Grade
MPS
ABZ
PWM
Reduced Wire Mode
SPI
SSI
UVM
UVW
11.7 to 14.5
12 to 15
8
10
12
14
8 to 12.5
9 to 13
End-of-Shaft
End-of-Shaft and Side-Shaft
10 to >100
8
10
15
20
20 to 150
30
40
1 to 1024
1 to 2048
1 to 256
1 to 4096
1 to 64
23
90
93
390
1560
2970
3100
17000
23 to 6000
5 to 160000
95, 380, 95000
-40 to +125
-40 to +150
QFN-14 (2x2)
QFN-16 (3x3)
UTQFN-14 (2x2)
Automotive
Catalog
Is MPSafe Has MPL Product URL
     
MA900

Fully Differential, Magnetic Digital Angle Sensor with Stray-Field Immunity

ABZ, PWM, SPI, SSI, UVW 11.7 to 14.5 End-of-Shaft 9 30 1 to 2048 3100 250, 1000 3 5.5 12 -40 to 150 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma900.html
MAQ79010FS

Fully Differential, Automotive, Magnetic Digital Angle Sensor with Stray-Field Immunity

ABZ, PWM, SPI, SSI, UVW 11.7 to 14.5 End-of-Shaft 9 8 1 to 2048 3100 250, 1000 3 5.5 12 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq79010fs.html
MA900B

Fully Differential, Magnetic Digital Angle Sensor with Stray-Field Immunity

ABZ, PWM, SPI, SSI, UVW 14 End-of-shaft 9 20 1 to 2048 1560 250, 1000 3.3 5 12 -40 to 150 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/ma900b.html
MA800

8-Bit, Digital, Contactless Angle Sensor with Push Button Function

Buy On MPS SPI, SSI 8 End-of-Shaft 2000 30 90 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/ma800.html
MA820

8-Bit Contactless Angle Encoder with ABZ Output and Push Button Function

Buy On MPS ABZ, SPI 8 End-of-Shaft 2000 30 1 to 64 90 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/ma820.html
MA850

8-Bit, Contactless, Angle Encoder with PWM Output and Push Button Function

Buy On MPS PWM, SPI 8 End-of-Shaft 2000 30 90 50000 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/ma850.html
MA102

Motor Commutation Angle Sensor with UVW Multi-Pole Pair Emulation

Buy On MPS SPI, UVW 8 End-of-Shaft and Side-Shaft 8 30 390 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma102.html
MA310
12-Bit, Digital, Contactless Angle Sensor with ABZ & UVW Incremental Outputs
Buy On MPS ABZ, SPI, UVW 12 End-of-Shaft and Side-Shaft 8 15 1 to 256 93 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma310.html
MA704
10-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs
Buy On MPS ABZ, PWM, SPI, SSI 10 End-of-Shaft and Side-Shaft 8 30 1 to 64 2970 920 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma704.html
MA780

8-Bit to 12-Bit, Low-Power Angle Sensor with Integrated Wake-Up Angle Detection

Buy On MPS SPI 12 End-of-Shaft and Side-Shaft 4 to 16000 30 5 to 160000 3 3.6 0 to 10 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma780.html
MA736

8-Bit to 12.5-Bit, 3μs Low-Latency, Ultra-Small, Contactless Digital Angle Sensor

Buy On MPS SPI 8 to 12.5 End-of-Shaft and Side-Shaft 3 30 95, 380, 95000 3 3.6 11 -40 to 125 UTQFN-14 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma736.html
MA735

9-Bit to 13-Bit, Digital, Contactless Angle Sensor with ABZ and PWM Outputs in an Ultra-Small UTQFN-14 Package

Buy On MPS ABZ, PWM 9 to 13 End-of-Shaft and Side-Shaft 8 40 1 to 1024 23 to 6000 970 3 3.6 11.7 -40 to 125 UTQFN-14 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma735.html
MAQ820

8-Bit Angle Encoder with ABZ Output and Push-Button Function, AEC-Q100 Qualified

Buy On MPS ABZ, SPI 8 End-of-Shaft 4000 30 1 to 64 90 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq820.html
MAQ800

8-Bit Angle Encoder with Push-Button Function, AEC-Q100 Qualified

Buy On MPS SPI, SSI 8 End-of-Shaft 4000 30 90 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq800.html
MAQ850

8-Bit Angle Encoder with PWM Output and Push-Button Function, AEC-Q100 Qualified

Buy On MPS PWM, SPI 8 End-of-Shaft 4000 30 90 50000 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq850.html
MA302
12-Bit, Digital, Contactless Angle Sensor with ABZ & UVW Incremental Outputs
Buy On MPS ABZ, SPI, UVW 12 End-of-Shaft and Side-Shaft 8 30 1 to 256 390 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma302.html
MA702
12-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs
Buy On MPS ABZ, PWM, SPI, SSI 12 End-of-Shaft and Side-Shaft 8 30 1 to 256 390 240 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma702.html
MA710
12-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs
Buy On MPS ABZ, PWM, SPI, SSI 12 End-of-Shaft and Side-Shaft 8 15 1 to 256 93 240 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma710.html
MA730

14-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs

Buy On MPS ABZ, PWM, SPI, SSI 14 End-of-Shaft and Side-Shaft 8 40 1 to 1024 23 970 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma730.html
MA330

14-Bit, Digital, Contactless Angle Sensor with ABZ & UVW Incremental Outputs

Buy On MPS ABZ, SPI, UVW 14 End-of-Shaft and Side-Shaft 8 30 1 to 1024 23 to 6000 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma330.html
MA732

14-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs

Buy On MPS ABZ, PWM, SPI, SSI 14 End-of-Shaft and Side-Shaft 8 40 1 to 1024 23 to 6000 970 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma732.html
MAQ470

12-Bit, Automotive Angle Sensor with ABZ Incremental & PWM Outputs

Buy On MPS ABZ, PWM, SPI, SSI 12 End-of-Shaft and Side-Shaft 8 30 1 to 256 390 240 3 3.6 11.7 -40 to 125 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/sensors/maq470.html
MA782

Ultra-Small, Low-Power Angle Sensor with Integrated Wake-Up Angle Detection

Buy On MPS SPI 12 End-of-Shaft and Side-Shaft 4 - 16000 30 5 to 160000 3 3.6 10 -40 to 125 QFN-14 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/ma782.html
MA734

8-Bit to 12.5-Bit, 3μs Low-Latency Contactless Angle Sensor

Buy On MPS SPI 8 to 12.5 End-of-Shaft and Side-Shaft 3 30 95, 380, 95000 3 3.6 11 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma734.html
MAQ473

9-Bit to 14-Bit, MagAlpha Automotive Angle Sensor with ABZ Incremental and PWM Outputs

Buy On MPS ABZ, PWM, SPI 14 End-of-Shaft and Side-Shaft 8 30 1 to 1024 23 to 6000 970 3 3.6 12 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq473.html
MA600A

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor

Buy On MPS ABZ, PWM, SPI, SSI, UVM 12 to 15 End-of-Shaft and Side-Shaft 0 10 1 to 4096 17000 250, 1000 3 3.6 7.5 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/ma600a.html
MAQ600A

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor, AEC-Q100 Qualified

Buy On MPS ABZ, PWM, SPI, SSI, UVM 12 to 15 End-of-Shaft and Side-Shaft 0 20 to 150 1 to 4096 17000 250, 1000 3 3.6 7.5 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/maq600a.html
MAQ600

High-Accuracy, < 0.6° (< 0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor, AEC-Q100 Qualified

ABZ, PWM, Reduced Wire Mode, SPI, SSI, UVW 12 to 15 End-of-Shaft and Side-Shaft 0 10 to >100 1 to 4096 17000 250, 1000 3 3.6 7.5 -40 to 150 QFN-16 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/maq600.html
MA600

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor

Buy On MPS ABZ, PWM, Reduced Wire Mode, SPI, SSI, UVW 12 to 15 End-of-Shaft and Side-Shaft 0 10 to >100 1 to 4096 17000 250, 1000 3 3.6 7.5 -40 to 125 QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/sensors/ma600.html
No more parts left for display.