Switched Capacitor Converters

Switched Capacitor Converters

MPS offers a growing family of charge pumps. These charging solutions employ an inductorless switched capacitor architecture, and are suitable for applications ranging from a 1-cell battery to a 2-cell configuration. The 2-cell configuration can be treated as a virtual 1-cell battery, allowing the existing downstream 1-cell power architecture to be compatible with a 2-cell battery pack. MPS’s charge pumps offer best-in-class conversion efficiency and a simple, small, cost-effective solution.


Dual-Phase Operation
Up to 99.3% Efficiency
Audio Mode to Eliminate Audible Noise
Full Protection Features


Show Columns
Status
MPS Inventory
Number of Series Cells
Operating Vin (max) (V)
Absolute Vin (max) (V)
Max Discharge Current (A)
Max Reverse Charge Current (A)
Peak Efficiency (%)
fsw (min) (kHz)
fsw (max) (kHz)
Control Interface
Special Features
Package (mm)
MPSafe
MPL
Product URL
Number of Series Cells
Operating Vin (max) (V)
Absolute Vin (max) (V)
Max Discharge Current (A)
Max Reverse Charge Current (A)
Peak Efficiency (%)
fsw (min) (kHz)
fsw (max) (kHz)
Control Interface
Special Features
Package (mm)
MPS
2
99.3
I2C
Standalone
Audio Mode
Dead Battery Wake-Up
Direct Charge
Frequency Dithering
Reset Mode
Shipping Mode
WLCSP-42 (2.9x2.55)
Is MPSafe Has MPL Product URL
     
MP2753

10A, 2:1, Switched Capacitor Converter

2 11 16 10 99.3 250 800 I2C, Standalone Audio Mode WLCSP-42 (2.9x2.55) 1 0 https://www.monolithicpower.com/en/products/mp2753.html
MP2755

Bidirectional, 2:1/1:2 Switched Capacitor Converter with Shipping Mode Function

2 11 16 10 5 99.3 250 800 I2C, Standalone Reset Mode, Shipping Mode WLCSP-42 (2.9x2.55) 1 0 https://www.monolithicpower.com/en/products/mp2755.html
MP2752

Bidirectional, 2:1/1:2, Switched Capacitor Converter

Buy On MPS 2 11 16 10 5 99.3 250 800 I2C
Audio Mode, Dead Battery Wake-Up, Direct Charge, Frequency Dithering, Shipping Mode
WLCSP-42 (2.9x2.55) 1 0 https://www.monolithicpower.com/en/mp2752.html
No more parts left for display.