Isolated DC/DC Converters & Modules

MPS’s isolated DC/DC converters & modules provide engineers with a superior isolation barrier that more easily meets design specifications, reduces magnetic interference, and comes in a smaller, low-profile size with standard packaging that makes application simple and reliable. They are ideal for a variety of products, including medical and industrial automation, inverters, smart meters, and more.

High Performance

High Isolation Up to 5kV

Excellent Line and Load Regulation

High Efficiency

Strong Magnetic Field Immunity

Ultra-Small LGA Package

Integrated Transformer

Minimal External Components

Easy Layout

Fast Design Cycle

Strong Design Support

Schematic

PCB Layout

Transformer Selection Guide

 

Show Columns
Status
MPS Inventory
Output Power (W)
Vin (min) (V)
Vin (max) (V)
Vout (typ) (V)
Integrated Transformer
Device Type
Package Size: LxWxH (mm)
Package Type
Isolation Voltage
Number of Outputs
MPSafe
MPL
Product URL
Output Power (W)
Vin (min) (V)
Vin (max) (V)
Vout (typ) (V)
Integrated Transformer
Device Type
Package Size: LxWxH (mm)
Package Type
Isolation Voltage
Number of Outputs
MPS
No
Yes
Converter
Isolated Module
Isolated Power Module
10.3x10.3x2.5
10.3x5.85x2.5
10x10x2.5
10x10x4.8
10x10x5
2x2.5x0.9
4x5x1.18
LGA-12
LGA-6
QFN-10 (2x2.5)
SOIC-16 WB
SOIC-8 WB
SOICW-16
1.5kVDC
2.5kVRMS
3kVDC
3kVRMS
3kVRMS/5kVRMS
5kVDC
5kVRMS
1
1, Multiple Possible
Is MPSafe Has MPL Product URL
     
MID1W2424A

Automotive, 1.5W, Isolated DC/DC Converter With 5kVRMS Reinforced Isolation

1.5 5 35 24 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 5kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid1w2424a.html
MIE1W0505BGY

5V, 1W, Regulated, 3kVRMS and 5kVRMS Isolated DC/DC Module

1 3 5.5 3.3 or 5 Yes Isolated Module 10.3x10.3x2.5 SOIC-16 WB 3kVRMS/5kVRMS 1 1 0 https://www.monolithicpower.com/en/products/power-modules/mie1w0505bgy.html
MID6W2424A
6W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
6 10.8 26.4 24 Yes Isolated Power Module 10x10x4.8 LGA-6 3kVRMS 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid6w2424a.html
MIE1W0505BGY-5R-AEC1

5V, 1W, Regulated, 5kVRMS, Isolated DC/DC Module, AEC-Q100 Qualified

Buy On MPS 1 3 5.5 5/3.3 Yes Isolated Power Module 10x10x2.5 SOIC-16 WB 5kVRMS 1 1 0 https://www.monolithicpower.com/en/mie1w0505bgy-5r-aec1.html
MID04W0503AGY-2R
0.4W, 1.5kVDC, Regulated, Isolated DC/DC Converter
Buy On MPS 0.4 4.5 5.5 3.3 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 1.5kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid04w0503agy-2r.html
MID1W0505AGY-2S

1W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter

Buy On MPS 1 4.5 5.5 5 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 1.5kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid1w0505agy-2s.html
MID06W0503AGY-3S
0.6W, 3kVDC, Semi-Regulated Isolated DC/DC Converter
Buy On MPS 0.6 4.5 5.5 3.3 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 3kVDC 1 1 0 https://www.monolithicpower.com/en/mid06w0503agy-3s.html
MID06W0505AGY-2R

0.6W, Regulated, 1.5kVDC Isolated DC/DC Converter

Buy On MPS 0.6 4.5 5.5 5 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 1.5kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid06w0505a-2.html
MID04W0503AGY-3R
0.4W, 3kVDC, Regulated, Isolated DC/DC Converter
Buy On MPS 0.4 4.5 5.5 3.3 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 3kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid04w0503agy-3r.html
MID06W0503AGY-2S
0.6W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter
Buy On MPS 0.6 4.5 5.5 3.3 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 1.5kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid06w0503agy-2s.html
MID1W0505AGY-3S

1W, 3kVDC, Semi-Regulated Isolated DC/DC Converter

Buy On MPS 1 4.5 5.5 5 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 3kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid1w0505a-3s.html
MID06W0505AGY-3R

0.6W, Regulated, 3kVDC Isolated DC/DC Converter

Buy On MPS 0.6 4.5 5.5 5 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 3kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid06w0505a-3.html
MID02W0303AGY-2R
0.25W, 1.5kVDC, Regulated, Isolated DC/DC Converter
Buy On MPS 0.25 3 3.6 3.3 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 1.5kVDC 1 1 0 https://www.monolithicpower.com/en/mid02w0303agy-2r.html
MID02W0303AGY-3R

0.25W, 3kVDC, Regulated, Isolated DC/DC Converter

Buy On MPS 0.25 3 3.6 3.3 Yes Isolated Module 10.3x10.3x2.5 SOICW-16 3kVDC 1 1 0 https://www.monolithicpower.com/en/products/isolation/mid02w0303agy-3r.html
MIE1W0505BGLVH

5V, 1W, Regulated, 2.5kVRMS Isolated DC/DC Module

Buy On MPS 1 3 5.5 3.3 or 5 Yes Isolated Module 4x5x1.18 LGA-12 2.5kVRMS 1 1 0 https://www.monolithicpower.com/en/products/isolation/mie1w0505bglvh.html
MIE05W0505BGYE

5V, 0.5W, Regulated, 3kVRMS Isolated DC/DC Module

Buy On MPS 0.5 3 5.5 3.3 or 5 Yes Isolated Module 10.3x5.85x2.5 SOIC-8 WB 3kVRMS 1 1 0 https://www.monolithicpower.com/en/products/isolation/mie05w0505bgye.html
MPQ18913

30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100

Buy On MPS 6 5 35 20 No Converter 2x2.5x0.9 QFN-10 (2x2.5) 1, Multiple Possible 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/isolated-solutions/mpq18913.html
MID3W2424A

3W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies

Buy On MPS 3 10.8 26.4 24.5 Yes Isolated Module 10x10x5 LGA-6 3kVRMS 1 1 0 https://www.monolithicpower.com/en/mid3w2424a.html
No more parts left for display.