MID1W2424A
Session textval
Session Titefor popup
- Output Power (W)1.5
- Vin (min) (V)5
- Vin (max) (V)35
- Vout (typ) (V)24
- Integrated TransformerYes
- Device TypeIsolated Module
- Package Size: LxWxH (mm)10.3x10.3x2.5
- Package TypeSOICW-16
- Isolation Voltage5kVDC
- Number of Outputs1
The MID1W2424A is an automotive-grade, 1.5W, 5kVRMS, isolated DC/DC power module with an integrated transformer. This solution is ideal for being used as an isolated power supply for biasing power transistors, such as silicon carbide (SiC), silicon FETs, and insulated-gate bipolar transistors (IGBTs). It supports up to 1.5W of output power (POUT) with a 24V input voltage (VIN), and features a -40°C to +150°C operating junction temperature (TJ) range.
The MID1W2424A simplifies the design of an isolated bias supply by integrating the control, switching power stage, protection circuitry, transformer, and other passive components in a single package. This module provides a small solution size and highly reliable operation compared to a traditional system-in-package (SIP) isolated power module. An external voltage reference can be used with this module to provide a regulated output.
The MID1W2424A features different protection features such as over-voltage protection (OVP), over-current protection (OCP), and over-temperature protection (OTP). In addition, it provides fault reporting with the FLT indicator. This device uses a soft-switching typology for improved EMI performance.
The MID1W2424A requires a minimal number of readily available, standard external components. It is available in a low-profile, wide-body (WB) SOIC-16 package with a 2.65mm height.
-
Show more
Show less
Features & Benefits
- 5V to 30V Input Voltage (VIN) Range
- 1:1 Integrated Transformer
- Up to 1.5W of Output Power (POUT) at 24V VIN
- Supports Isolation Up to 5kVRMS Reinforced Isolation
- Over-Current Protection (OCP)
- Over-Voltage Protection (OVP)
- Over-Temperature Protection (OTP)
- Fault Reporting (FLT Indicator)
- Under-Voltage Lockout (UVLO)
- Soft-Switching Topology
- Low Interwinding Capacitance
- Wide -40°C to +150°C Operating Junction Temperature (TJ) Range
- Planned Safety Certifications:
- DIN EN IEC 60757-17 (VDE 0884-17)
- 5kVRMS Isolation Per UL1577
- UL Certification Per IEC 69050-1, IEC62368-1, and IEC 60601
- CQC Approval Per GB4943.1-2011
- Available in a Wide-Body (WB) SOIC-16 Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MID1W2424AGYE-AEC1-Z MID1W2424AGYE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MID1W2424A Resources
-
APPLICATION
TRACTION INVERTER SYSTEMAPPLICATIONAn engine roaring is becoming a sound of the past, as the adoption of electric vehicles (EVs) continues to grow at an exponential rate. Soon the only sound will be the whirring an EV motor as the traction inverter delivers power from the battery. Traction inverters are instrumental in converting energy from the high-voltage battery (400V/800V) into three-phase AC energy to drive the vehicle’s moto...
-
APPLICATION
ONBOARD CHARGING MODULE (OBCM)APPLICATIONElectric vehicles (EVs) are becoming more present every day, with the adoption of EVs growing at an exponential rate. Onboard charging (OBC) is a very important part of EVs, since it determines the maximum possible charge rate while an AC charger is connected to the vehicle. The maximum charge capability for a fully electric vehicle is typically between 6.6kW and 22kW, and for a plug-in hybrid veh...
-
APPLICATION
DC FAST CHARGING STATIONAPPLICATIONDC fast charging stations are becoming more common with the increased adoption of electric vehicles. Charging stations are a vital part of the infrastructure along major highways and populated suburbs, ensuring that electric vehicles have a place to charge during long-distance travel and day-to-day driving. These systems are often comprised of multiple 25kW to 75kW modules to create fast charging ...
-
PRODUCT CATEGORY
ISOLATED DC/DC CONVERTERS & MODULESPRODUCT CATEGORY -
PRODUCT
MIE1W0505BGY-5R-AEC1PRODUCT5V, 1W, Regulated, 5kVRMS, Isolated DC/DC Module, AEC-Q100 Qualified
-
PRODUCT
MID3W2424APRODUCT3W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
PRODUCT
MPQ18913PRODUCT30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100
-
PRODUCT
MIE05W0505BGYEPRODUCT5V, 0.5W, Regulated, 3kVRMS Isolated DC/DC Module
-
PRODUCT
MIE1W0505BGLVHPRODUCT5V, 1W, Regulated, 2.5kVRMS Isolated DC/DC Module
-
PRODUCT
MID06W0505AGY-2RPRODUCT0.6W, Regulated, 1.5kVDC Isolated DC/DC Converter
-
PRODUCT
MID06W0503AGY-2SPRODUCT0.6W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID1W0505AGY-3SPRODUCT1W, 3kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID04W0503AGY-2RPRODUCT0.4W, 1.5kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID04W0503AGY-3RPRODUCT0.4W, 3kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID06W0505AGY-3RPRODUCT0.6W, Regulated, 3kVDC Isolated DC/DC Converter
-
PRODUCT
MID02W0303AGY-2RPRODUCT0.25W, 1.5kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID06W0503AGY-3SPRODUCT0.6W, 3kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID02W0303AGY-3RPRODUCT0.25W, 3kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID1W0505AGY-2SPRODUCT1W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter
-
ARTICLE
MIE1W0505BGLVH AWARDED ANNUAL POWER MANAGEMENT/VOLTAGE CONVERTER PRODUCTARTICLEThe 2024 World Electronics Achievement Awards ceremony was held in Shenzhen, China on November 5 by AspenCore, a renowned media group in the global electronics technology field. The MIE1W0505BGLVH, MPS’s ultra-small, isolated power module, won the “Annual Power Management/Voltage Converter Product” award (see Figure 1). The various awards in the World Electronics Achievement Awards ceremony...
-
PRODUCT
MID6W2424APRODUCT6W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
ARTICLE
DESIGNING ONBOARD CHARGERS FOR HIGH PERFORMANCE AND POWER DENSITYARTICLEElectric vehicles (EVs) are becoming more ubiquitous each day, with plenty of countrywide and global incentives to make these vehicles more cost-effective for consumers (see Figure 1). This has resulted in more than 13 million electrified vehicle sales in 2023, which is a greater than 30% increase for battery electric vehicles (BEV) and plug-in hybrid electric vehicles (PHEV) when compared to the ...
-
PRODUCT
MIE1W0505BGYPRODUCT5V, 1W, Regulated, 3kVRMS and 5kVRMS Isolated DC/DC Module
-
ARTICLE
HOW TO APPLY AN ISOLATED POWER MODULE IN SIGNAL ISOLATIONARTICLESignal transmissions are everywhere. In industrial applications, such as electric vehicle (EV) charging stations and automation systems with programmable logic controllers (PLCs), there is a high voltage (up to several kV) that can be dangerous to the human body. This type of hazardous voltage can also pass through the signal line, which can cause signal interference and could eventually destroy t...
-
USE CASE
POWER MANAGEMENT USE CASE: POWER METERSUSE CASEThis use case examines the application of the MP5493, MP5042, and MIE1W0505BGLVH in power meters. MPS provides the MP5493, MP5042, and MIE1W0505BGLVH to control power surges, voltage transients, and sudden power outages in power meters. Power meters measure key parameters of electrical power consumption in residential and commercial buildings, energy systems, manufacturing, and charging infr...
Log in to your account
Create New Account