Onboard Charging Module (OBCM)
Onboard Charging Module (OBCM) Content
Description
Electric vehicles (EVs) are becoming more present every day, with the adoption of EVs growing at an exponential rate. Onboard charging (OBC) is a very important part of EVs, since it determines the maximum possible charge rate while an AC charger is connected to the vehicle. The maximum charge capability for a fully electric vehicle is typically between 6.6kW and 22kW, and for a plug-in hybrid vehicle is typically between 3.3kW and 7.2kW.
MPS’s large portfolio of automotive-grade isolated solutions includes isolated gate drivers, isolated gate driver power supplies, digital isolators, Hall-effect current sensors, and non-isolated DC/DC converters. Our solutions are designed to meet the strictest high-power specifications by employing capacitive isolation for high CMTI and magnetic noise immunity.
MPS’s robust isolated solutions provide everything you need to power the next generation of onboard chargers.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account