MPQ3432-AEC1
21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Current Limit, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)0.8
- Vin (max) (V)13
- Vout (min) (V)2.7
- Vout (max) (V)13
- Isw Limit (typ) (A)21
- Iq (typ) (mA)0.45
- Vfb (V)1
- fsw (max) (kHz)600
- PGNo
- SSExternal
- Input/Output DisconnectNo
- Down ModeNo
- Package (mm)QFN-13 (3x4)
- GradeAutomotive
The MPQ3432 is 600kHz, fixed-frequency, highly integrated boost converter with a wide input voltage (VIN) range. The MPQ3432 starts up from a VIN as low as 2.7V, and supports up to 20W of load power from a single-cell battery with integrated, low on resistance (RDS(ON)) power MOSFETs.
Constant-off-time (COT) control provides fast transient response. The MODE pin allows the user to select pulse-skip mode (PSM), forced continuous conduction mode (FCCM), or ultrasonic mode (USM) under light-load conditions. The configurable current limit provides accurate overload protection. The low-side MOSFET (LS-FET) limits the cycle-by-cycle inductor peak current, and the high-side MOSFET (HS-FET) eliminates the need for an external Schottky diode.
Full protection features include configurable input under-voltage lockout (UVLO) protection and over-temperature protection (OTP).
The MPQ3432 is available in a QFN-13 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial/Automotive Temperatures
- 2.7V to 13V Start-Up Voltage (VST)
- 0.8V to 13V Operating Input Voltage (VIN)
- Up to 16V Output Voltage (VOUT)
- Supports 20W Average Power Load and 40W Peak Power Load from 3.3V
- Configurable Switch Peak Current Limit
- Integrated 6mΩ and 9.5mΩ Power MOSFETs
- 95% Efficiency for 3.6V VIN to 9V/3A
- Selectable Pulse-Skip Mode (PSM), >23kHz Ultrasonic Mode (USM), or Forced Continuous Conduction Mode (FCCM) under Light-Load Conditions
- Automatic Pass-Through Function in PSM when VIN > VOUT-SET
- 600kHz Fixed Switching Frequency (fSW)
- Adaptive Constant-Off-Time (COT) Control for Fast Transient Response
- External Soft Start (SS) and Compensation Pins
- Configurable Under-Voltage Lockout (UVLO) Protection and Hysteresis
- 175°C Over-Temperature Protection (OTP)
- Available in a QFN-13 (3mmx4mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ3432GLE-AEC1-Z MPQ3432GLE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3432-AEC1 Resources
-
APPLICATION
ONBOARD CHARGING MODULE (OBCM)APPLICATIONElectric vehicles (EVs) are becoming more present every day, with the adoption of EVs growing at an exponential rate. Onboard charging (OBC) is a very important part of EVs, since it determines the maximum possible charge rate while an AC charger is connected to the vehicle. The maximum charge capability for a fully electric vehicle is typically between 6.6kW and 22kW, and for a plug-in hybrid veh...
-
APPLICATION
DC FAST CHARGING STATIONAPPLICATIONDC fast charging stations are becoming more common with the increased adoption of electric vehicles. Charging stations are a vital part of the infrastructure along major highways and populated suburbs, ensuring that electric vehicles have a place to charge during long-distance travel and day-to-day driving. These systems are often comprised of multiple 25kW to 75kW modules to create fast charging ...
-
PRODUCT CATEGORY
STEP-UP (BOOST) CONVERTERS AND CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MPQ3447-AEC1PRODUCT80V Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ3445-AEC1PRODUCTWide-Input, Synchronous Boost Controller with Low IQ Bypass Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ3414C-AEC1PRODUCT1.5A, 2.2MHz, 5VOUT, 52μA IQ, Synchronous Step-Up Converter with Output Disconnect, AEC-Q100 Qualified
-
PRODUCT
MPQ3446-AEC1PRODUCT55V, Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ3438-AEC1PRODUCT2A, 10V, High-Efficiency, Fully Integrated, Synchronous Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3431C-AEC1PRODUCT21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Peak Switching Current Limit, AEC-Q100 Qualified
-
PRODUCT
MPQ3413-AEC1PRODUCT1.5A, 2.2MHz, 52μA IQ, 5V VOUT, Synchronous Step-Up Converter with Output Disconnect, AEC-Q100 Qualified
-
PRODUCT
MPQ3414B-AEC1PRODUCT1.5A, 2.2MHz, 5V VOUT, 52μA IQ, Synchronous Step-Up Converter with Output Disconnect, AEC-Q100 Qualified
-
PRODUCT
MPQ3452-AEC1PRODUCT22V, 3A Boost Converter with Configurable Switching Frequency, AEC-Q100 Qualified
-
PRODUCT
MPQ8875A-AEC1PRODUCT36V, 5A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface AEC-Q100 Qualified
-
PRODUCT
MPQ3431A-AEC1PRODUCT21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Input Current Limit, AEC-Q100 Qualified
-
PRODUCT
MPQ3910A-AEC1PRODUCT35V, Boost PWM Controller with Configurable Frequency, Soft Start, and Light-Load Operation, AEC-Q100 Qualified
-
PRODUCT
MPQ3410-AEC1PRODUCT1.3A, 550kHz Synchronous Rectified Step-Up Converter AEC-Q100 Qualified
-
PRODUCT
MPQ1530-AEC1PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
-
ARTICLE
DESIGN CONSIDERATIONS TO SUSTAIN AUTOMOTIVE CRANK CONDITIONSARTICLEModern vehicles using 12V battery systems are subjected to a number of transient conditions. Some transients involve high-voltage pulses, while others may be under low-voltage conditions. Crank transients are low-voltage conditions that occur when a car engine starts, and the car battery drops several volts below its normal operating range for a brief time. The requirements to maintain normal veh...
-
ARTICLE
OPTIMIZED BACKLIGHT DISPLAY DESIGN WITH THE MPQ3367ARTICLEA smart cockpit is essential for an intelligent, convenient, and safe automotive environment for drivers. Emerging energy companies and established car brands alike are increasing their investments to innovate cutting-edge smart cockpits. To meet this demand, MPS continues to introduce improved power management solutions in line with the future of automotive electronics. Many automotive features ...
-
ARTICLE
MPS SOLUTIONS FOR INTELLIGENT DRIVINGARTICLEThe four modern trends of the automotive industry are electrification, intelligence, networking, and sharing. Among these development trends, intelligence requires advanced on-board sensors, controllers, and actuators. Highly intelligent systems tend to have more sensors. As such, the number and variety of cameras/sensors installed on cars increase daily. These include the cameras installed on th...
-
ARTICLE
AUTOMOTIVE ELECTRONICS RELIABILITY TESTING STARTS AND ENDS WITH THE MISSION PROFILEARTICLEAutomakers must design vehicles to thrive in a broad spectrum of environments, from snowy tundras to scorching deserts. Unlike most consumer applications, where the expected lifespan can be months, automotive electronics are often expected to last 15 years or more. When specifying a vehicle component, it is common for OEMs and their suppliers to develop an automotive mission profile, which is esse...
-
ARTICLE
EASY, COST-EFFECTIVE PRE-BOOSTER FOR AUTOMOTIVE COLD CRANK CONDITIONSARTICLEStart-stop functionality is expected to be featured in more and more new car models from any manufacturer. However, this presents a challenge in automotive electronics design as starting the motor in cold weather can make the battery’s voltage drop as low as 3V. This is called a “cold crank.” The power stage for most 12V automotive systems consists of a single buck converter tha...
-
REFERENCE DESIGN
MPQ3910A REFERENCE DESIGN - HIGH VOLTAGE BOOST FOR APD IN LIDAR APPLICATIONSREFERENCE DESIGN.article-page .article-sub> Autonomous vehicles have been a hot topic for some time, but now they are staring to become a reality. To enable high degrees of autonomy, vehicles are using combined methods (cameras, radar, and LiDAR) to detect surroundings. LiDAR is a ranged device. It functions similarly to radar, but uses light waves instead of RF waves. A laser diode emits ligh...
-
REFERENCE DESIGN
MPQ3426 PRE-BOOSTREFERENCE DESIGNStart-stop functionality is an expected feature in more and more new car models from any manufacturer. However, this presents a challenge in automotive electronics design, as starting the motor in cold weather can make the battery’s voltage drop as low as 3V. This is called a “cold crank.” The power stage for most 12V automotive systems consists of a single buck converter that t...
-
PRODUCT
MPQ3428A-AEC1PRODUCT19A, 600kHz, 20V Wide Input Range, Synchronous Boost Converter with Input Disconnect Function, AEC-Q100 Qualified
Order
Log in to your account
Create New Account