MPQ3428A-AEC1
19A, 600kHz, 20V Wide Input Range, Synchronous Boost Converter with Input Disconnect Function, AEC-Q100 Qualified
Active Part Numbers:
MPQ3428AGL-AEC1-P MPQ3428AGL-AEC1-Z
Meaning of P & Z 
Related Products
EVQ3428A-L-00A 19A, 600kHz 20V Wide Input Synchronous Boost Converter EV Board
The EVQ3428A-L-00A Evaluation Board is designed to demonstrate the performances of MPS’ MPQ3428A, which has excellent protection and can provide load with12V/2A power from typical 3.3V input.
The MPQ3428A is a 600 kHz fixed frequency, high efficiency, wide input range, current mode boost converter with optional internal or external current sensing configuration for high integration and high power application. It features internally a 10mΩ, 24V power switch and a synchronous gate driver for high conversion efficiency. The MPQ3428A is available in a low profile 22-pin 3mmx4mm QFN package.
This board is configured for 12V application, the maximum output current is determined by current limit, permitted temperature rising and input voltage.
Learn about our Evaluation Kit
Log in to your account
Create New Account