360° Surround View Cameras
360° Surround View Cameras Content
Description
360° surround view cameras help eliminate blind spots for drivers by providing a bird’s eye view of the car and typically channeling it directly to an LCD display located in the cabin’s head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view camera systems are growing in popularity as advanced driver assistance (ADAS) features are added into more and more new vehicles to improve consumer safety and convenience. These surround view camera systems must offer high integration and fast data processing to enable cutting-edge safety features such as lane departure and collision warnings, moving object detection, and traffic sign recognition. These advanced new features also add design complexity and additional considerations for the engineer, on top of compliance with ISO26262 safety standards and EMI mitigation.
Our exceptional portfolio of power management solutions includes step-down and step-up converters, linear regulators, termination regulators, and step-down switchers. These automotive-grade parts meet stringent temperature and EMI requirements, while still simplifying system design and minimizing overall solution size.
MPS’s highly compact, highly efficient product portfolio offers everything you need to power the most advanced, reliable 360° surround view cameras on the market.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Inquiry on MP2797DFP-0001-T Lifecycle, Long-Term Availability, and Automotive Suitability
...time for medium to high volume production? Are there any known risks related to supply constraints? Automotive Application Suitability Can this IC ...
BATTERY MANAGEMENT
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
Log in to your account
Create New Account