- MPQ3452-AEC1
MPQ3452-AEC1
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)3.1
- Vin (max) (V)22
- Vout (min) (V)3.1
- Vout (max) (V)22
- Isw Limit (typ) (A)5
- Iq (typ) (mA)0.65
- Vfb (V)1.225
- fsw (max) (kHz)2
- PGNo
- SSExternal
- Input/Output DisconnectNo
- Down ModeNo
- Package (mm)QFN-14 (3x4)
- GradeAutomotive
The MPQ3452 is a current control mode, step-up converter with a 3.5A, 90mΩ internal MOSFET for fast transient response. The device operates from a 3.1V to 22V input voltage (VIN) range, and can generate up to 22V of output voltage (VOUT).
The MPQ3452 features a configurable switching frequency (fSW) of up to 2MHz for easy filtering and low noise. External compensation allows the loop dynamics to be flexibly set via small, low-ESR ceramic output capacitors. Soft start (SS) provides a small inrush current and can be configured via an external capacitor.
Full protection features include under-voltage lockout (UVLO) protection, current limiting, and thermal shutdown. The MPQ3452 is available in a low-profile QFN-14 (3mmx4mm) package with an exposed pad.
-
Show more
Show less
Features & Benefits
- Wide 3.1V to 22V Input Voltage (VIN) Range
- 3.5A, 90mΩ Internal Power MOSFET
- Uses Small Capacitors and Inductors
- Up to 22VOutput Voltage (VOUT)
- 300kHz to 2MHz Configurable Switching Frequency (fSW)
- Configurable Under-Voltage Lockout (UVLO) Protection, Soft Start (SS), and UVLO Hysteresis
- Micropower Shutdown <1μA
- Thermal Shutdown
- Available in a QFN-14 (3mmx4mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ3452DL-AEC1-LF-Z MPQ3452DL-AEC1-LF-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3452-AEC1 Resources
-
PRODUCT CATEGORY
STEP-UP (BOOST) CONVERTERS AND CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MPQ3447-AEC1PRODUCT80V Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ3445-AEC1PRODUCTWide-Input, Synchronous Boost Controller with Low IQ Bypass Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ3414C-AEC1PRODUCT1.5A, 2.2MHz, 5VOUT, 52μA IQ, Synchronous Step-Up Converter with Output Disconnect, AEC-Q100 Qualified
-
PRODUCT
MPQ3446-AEC1PRODUCT55V, Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ3438-AEC1PRODUCT2A, 10V, High-Efficiency, Fully Integrated, Synchronous Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3431C-AEC1PRODUCT21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Peak Switching Current Limit, AEC-Q100 Qualified
-
PRODUCT
MPQ3432-AEC1PRODUCT21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Current Limit, AEC-Q100 Qualified
-
PRODUCT
MPQ3413-AEC1PRODUCT1.5A, 2.2MHz, 52μA IQ, 5V VOUT, Synchronous Step-Up Converter with Output Disconnect, AEC-Q100 Qualified
-
PRODUCT
MPQ3414B-AEC1PRODUCT1.5A, 2.2MHz, 5V VOUT, 52μA IQ, Synchronous Step-Up Converter with Output Disconnect, AEC-Q100 Qualified
-
PRODUCT
MPQ3431A-AEC1PRODUCT21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Input Current Limit, AEC-Q100 Qualified
-
PRODUCT
MPQ8875A-AEC1PRODUCT36V, 5A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface AEC-Q100 Qualified
-
PRODUCT
MPQ3910A-AEC1PRODUCT35V, Boost PWM Controller with Configurable Frequency, Soft Start, and Light-Load Operation, AEC-Q100 Qualified
-
PRODUCT
MPQ3410-AEC1PRODUCT1.3A, 550kHz Synchronous Rectified Step-Up Converter AEC-Q100 Qualified
-
PRODUCT
MPQ1530-AEC1PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
-
ARTICLE
DESIGN CONSIDERATIONS TO SUSTAIN AUTOMOTIVE CRANK CONDITIONSARTICLEModern vehicles using 12V battery systems are subjected to a number of transient conditions. Some transients involve high-voltage pulses, while others may be under low-voltage conditions. Crank transients are low-voltage conditions that occur when a car engine starts, and the car battery drops several volts below its normal operating range for a brief time. The requirements to maintain normal veh...
-
ARTICLE
OPTIMIZED BACKLIGHT DISPLAY DESIGN WITH THE MPQ3367ARTICLEA smart cockpit is essential for an intelligent, convenient, and safe automotive environment for drivers. Emerging energy companies and established car brands alike are increasing their investments to innovate cutting-edge smart cockpits. To meet this demand, MPS continues to introduce improved power management solutions in line with the future of automotive electronics. Many automotive features ...
-
ARTICLE
MPS SOLUTIONS FOR INTELLIGENT DRIVINGARTICLEThe four modern trends of the automotive industry are electrification, intelligence, networking, and sharing. Among these development trends, intelligence requires advanced on-board sensors, controllers, and actuators. Highly intelligent systems tend to have more sensors. As such, the number and variety of cameras/sensors installed on cars increase daily. These include the cameras installed on th...
-
ARTICLE
AUTOMOTIVE ELECTRONICS RELIABILITY TESTING STARTS AND ENDS WITH THE MISSION PROFILEARTICLEAutomakers must design vehicles to thrive in a broad spectrum of environments, from snowy tundras to scorching deserts. Unlike most consumer applications, where the expected lifespan can be months, automotive electronics are often expected to last 15 years or more. When specifying a vehicle component, it is common for OEMs and their suppliers to develop an automotive mission profile, which is esse...
-
ARTICLE
EASY, COST-EFFECTIVE PRE-BOOSTER FOR AUTOMOTIVE COLD CRANK CONDITIONSARTICLEStart-stop functionality is expected to be featured in more and more new car models from any manufacturer. However, this presents a challenge in automotive electronics design as starting the motor in cold weather can make the battery’s voltage drop as low as 3V. This is called a “cold crank.” The power stage for most 12V automotive systems consists of a single buck converter tha...
-
REFERENCE DESIGN
MPQ3910A REFERENCE DESIGN - HIGH VOLTAGE BOOST FOR APD IN LIDAR APPLICATIONSREFERENCE DESIGN.article-page .article-sub> Autonomous vehicles have been a hot topic for some time, but now they are staring to become a reality. To enable high degrees of autonomy, vehicles are using combined methods (cameras, radar, and LiDAR) to detect surroundings. LiDAR is a ranged device. It functions similarly to radar, but uses light waves instead of RF waves. A laser diode emits ligh...
-
REFERENCE DESIGN
MPQ3426 PRE-BOOSTREFERENCE DESIGNStart-stop functionality is an expected feature in more and more new car models from any manufacturer. However, this presents a challenge in automotive electronics design, as starting the motor in cold weather can make the battery’s voltage drop as low as 3V. This is called a “cold crank.” The power stage for most 12V automotive systems consists of a single buck converter that t...
-
PRODUCT
MPQ3428A-AEC1PRODUCT19A, 600kHz, 20V Wide Input Range, Synchronous Boost Converter with Input Disconnect Function, AEC-Q100 Qualified
-
PRODUCT
MPQ3425-AEC1PRODUCTMPQ3425-AEC1, Automotive-Grade, 3A, 50V Boost Converter with Programmable Switching Frequency
-
PRODUCT
MPQ3426-AEC1PRODUCT6A, 35V Boost Converter
Order
Log in to your account
Create New Account