MID6W2424A
Session textval
Session Titefor popup
- Output Power (W)6
- Vin (min) (V)10.8
- Vin (max) (V)26.4
- Vout (typ) (V)24
- Integrated TransformerYes
- Device TypeIsolated Power Module
- Package Size: LxWxH (mm)10x10x4.8
- Package TypeLGA-6
- Isolation Voltage3kVRMS
- Number of Outputs1
The MID6W2424A is an 6W, 24V input, 3kVRMS isolated DC/DC power module with an integrated transformer. This solution is well-suited to be used as an isolated power supply for biasing power transistors, such as silicon carbide (SiC), silicon FETs, and IGBTs. The device supports up to 6W of output power (POUT), a 24V input voltage (VIN), and a -40°C to 105°C operating ambient temperature (TA) rante.
The MID6W2424A simplifies the design of an isolated bias supply by integrating the control, switching power stage, protection circuitry, transformer, and other passive components in one package. This module provides an ultra-small solution size and highly reliable operation when compared to a traditional system in package (SIP) isolated power module.
The MID6W2424A features different protections such as over-voltage protection (OVP), over-current protection (OCP), and over-temperature protection (OTP). This device uses a soft-switching topology for improved EMI performance.
The MID6W2424A requires a minimal number of readily available, standard external components. It is available in a low-profile LGA (10mmx10mmx4.8mm) package.
-
Show more
Show less
Features & Benefits
- Optimized for a 24V ±10% Input Voltage (VIN)
- 1:1 VIN/Output Voltage (VOUT) Ratio
- Up to 6W of Output Power (POUT)
- 500kHz Switching Frequency (fSW)
- <5mm Height
- 3kVRMS Isolation Test Voltage Hi-Pot Test
- Soft Start (SS)
- Over-Current Protection (OCP)
- Input Over-Voltage Protection (OVP)
- Over-Temperature Protection (OTP)
- -40°C to +105°C Operating Ambient Temperature (TA) Range
- EN62368-1 Compliant
- Available in an LGA (10mmx10mmx4.8mm) Package
Active Part Numbers:
MID6W2424AGO-3U-T
MID6W2424A Resources
-
APPLICATION
HIGH-VOLTAGE ENERGY STORAGEAPPLICATIONA high-voltage energy storage system (ESS) offers a short-term alternative to grid power, enabling consumers to avoid expensive peak power charges or supplement inadequate grid power during high-demand periods. These systems address the increasing gap between energy availability and demand due to the expansion of wind and solar energy generation. MPS’s high-performance battery management system...
-
APPLICATION
LOW-VOLTAGE ENERGY STORAGEAPPLICATIONA low-voltage, battery-based energy storage system (ESS) stores electrical energy to be used as a power source in the event of a power outage, and as an alternative to purchasing energy from a utility company. Having an ESS allows homeowners to store excess solar-generated electricity, providing flexibility in when they buy and sell electricity to the utility company, leading to significant cost s...
-
APPLICATION
DC FAST CHARGING STATIONAPPLICATIONDC fast charging stations are becoming more common with the increased adoption of electric vehicles. Charging stations are a vital part of the infrastructure along major highways and populated suburbs, ensuring that electric vehicles have a place to charge during long-distance travel and day-to-day driving. These systems are often comprised of multiple 25kW to 75kW modules to create fast charging ...
-
PRODUCT CATEGORY
ISOLATED DC/DC CONVERTERS & MODULESPRODUCT CATEGORY -
PRODUCT
MIE1W0505BGY-5R-AEC1PRODUCT5V, 1W, Regulated, 5kVRMS, Isolated DC/DC Module, AEC-Q100 Qualified
-
PRODUCT
MID3W2424APRODUCT3W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
PRODUCT
MPQ18913PRODUCT30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100
-
PRODUCT
MIE1W0505BGLVHPRODUCT5V, 1W, Regulated, 2.5kVRMS Isolated DC/DC Module
-
PRODUCT
MIE05W0505BGYEPRODUCT5V, 0.5W, Regulated, 3kVRMS Isolated DC/DC Module
-
PRODUCT
MID04W0503AGY-3RPRODUCT0.4W, 3kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID06W0505AGY-3RPRODUCT0.6W, Regulated, 3kVDC Isolated DC/DC Converter
-
PRODUCT
MID02W0303AGY-2RPRODUCT0.25W, 1.5kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID06W0503AGY-3SPRODUCT0.6W, 3kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID02W0303AGY-3RPRODUCT0.25W, 3kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID1W0505AGY-2SPRODUCT1W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID06W0505AGY-2RPRODUCT0.6W, Regulated, 1.5kVDC Isolated DC/DC Converter
-
PRODUCT
MID06W0503AGY-2SPRODUCT0.6W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID1W0505AGY-3SPRODUCT1W, 3kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID04W0503AGY-2RPRODUCT0.4W, 1.5kVDC, Regulated, Isolated DC/DC Converter
-
ARTICLE
MIE1W0505BGLVH AWARDED ANNUAL POWER MANAGEMENT/VOLTAGE CONVERTER PRODUCTARTICLEThe 2024 World Electronics Achievement Awards ceremony was held in Shenzhen, China on November 5 by AspenCore, a renowned media group in the global electronics technology field. The MIE1W0505BGLVH, MPS’s ultra-small, isolated power module, won the “Annual Power Management/Voltage Converter Product” award (see Figure 1). The various awards in the World Electronics Achievement Awards ceremony...
-
ARTICLE
DESIGNING ONBOARD CHARGERS FOR HIGH PERFORMANCE AND POWER DENSITYARTICLEElectric vehicles (EVs) are becoming more ubiquitous each day, with plenty of countrywide and global incentives to make these vehicles more cost-effective for consumers (see Figure 1). This has resulted in more than 13 million electrified vehicle sales in 2023, which is a greater than 30% increase for battery electric vehicles (BEV) and plug-in hybrid electric vehicles (PHEV) when compared to the ...
-
PRODUCT
MIE1W0505BGYPRODUCT5V, 1W, Regulated, 3kVRMS and 5kVRMS Isolated DC/DC Module
-
PRODUCT
MID1W2424APRODUCTAutomotive, 1.5W, Isolated DC/DC Converter With 5kVRMS Reinforced Isolation
-
ARTICLE
HOW TO APPLY AN ISOLATED POWER MODULE IN SIGNAL ISOLATIONARTICLESignal transmissions are everywhere. In industrial applications, such as electric vehicle (EV) charging stations and automation systems with programmable logic controllers (PLCs), there is a high voltage (up to several kV) that can be dangerous to the human body. This type of hazardous voltage can also pass through the signal line, which can cause signal interference and could eventually destroy t...
-
USE CASE
POWER MANAGEMENT USE CASE: POWER METERSUSE CASEThis use case examines the application of the MP5493, MP5042, and MIE1W0505BGLVH in power meters. MPS provides the MP5493, MP5042, and MIE1W0505BGLVH to control power surges, voltage transients, and sudden power outages in power meters. Power meters measure key parameters of electrical power consumption in residential and commercial buildings, energy systems, manufacturing, and charging infr...
Log in to your account
Create New Account