- Products
- Power Modules
- MIE1W0505BGY
MIE1W0505BGY
Session textval
Session Titefor popup
- Output Power (W)1
- Vin (min) (V)3
- Vin (max) (V)5.5
- Vout (typ) (V)3.3 or 5
- Integrated TransformerYes
- Device TypeIsolated Module
- Package Size: LxWxH (mm)10.3x10.3x2.5
- Package TypeSOIC-16 WB
- Isolation Voltage3kVRMS/5kVRMS
- Number of Outputs1
The MIE1W0505BGY is an isolated, regulated, DC/DC power module. It can support 3V to 5.5V input voltage (VIN) applications. The MIE1W0505BGY features excellent load and line regulation, supporting up to 1W of output power (POUT).
The MIE1W0505BGY integrates the power MOSFET, transformer, and feedback circuit all in one chip, achieving excellent performance and saving size. When the output voltage (VOUT) is below the target VOUT, the IC starts switching to deliver power from VIN to VOUT. Once VOUT rises to the target VOUT, switching stops.
The MIE1W0505BGY uses capacitive isolation technology for feedback blocking, which can regulate VOUT without the need for a traditional optocoupler. This module provides a smaller size and higher reliability operation compared to traditional isolated power modules. The MIE1W0505BGY features continuous short-circuit protection (SCP) and over-temperature protection (OTP).
It is available in a compact SOIC-16 wide-body (WB) package.
-
Show more
Show less
Features & Benefits
- 3V to 5.5V Input Voltage (VIN) Operation Range
- Selectable 5V or 3.3V Output Voltage (VOUT):
- 5V to 5V: ≥200mA Available Load Current (ILOAD)
- 5V to 3.3V: ≥200mA Available ILOAD
- 3.3V to 3.3V: ≥75mA Available ILOAD
- Max 1W of Output Power (POUT)
- Supports Infinite Capacitive Load
- 0.5% Load Regulation
- 0.2% Line Regulation
- Continuous Short-Circuit Protection (SCP)
- Over-Temperature Protection (OTP)
- CB Certification According to IEC62368-1 (Planning)
- Meets EN55032 Class B Emissions Standards
- -40°C to 125°C Operating Temperature Range
- Available in an SOIC-16 Wide-Body (WB) Package
Active Part Numbers:
MIE1W0505BGY-3R-Z MIE1W0505BGY-3R-P MIE1W0505BGY-5R-Z MIE1W0505BGY-5R-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MIE1W0505BGY Resources
-
APPLICATION
PROGRAMMABLE LOGIC CONTROLLER (PLC)APPLICATION -
PRODUCT CATEGORY
ISOLATED DC/DC CONVERTERS & MODULESPRODUCT CATEGORY -
PRODUCT CATEGORY
ISOLATED DC/DC CONVERTERS & MODULESPRODUCT CATEGORY -
PRODUCT
MIE1W0505BGY-5R-AEC1PRODUCT5V, 1W, Regulated, 5kVRMS, Isolated DC/DC Module, AEC-Q100 Qualified
-
PRODUCT
MID3W2424APRODUCT3W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
PRODUCT
MPQ18913PRODUCT30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100
-
PRODUCT
MIE05W0505BGYEPRODUCT5V, 0.5W, Regulated, 3kVRMS Isolated DC/DC Module
-
PRODUCT
MIE1W0505BGLVHPRODUCT5V, 1W, Regulated, 2.5kVRMS Isolated DC/DC Module
-
PRODUCT
MID06W0503AGY-2SPRODUCT0.6W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID1W0505AGY-3SPRODUCT1W, 3kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID04W0503AGY-2RPRODUCT0.4W, 1.5kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID06W0505AGY-2RPRODUCT0.6W, Regulated, 1.5kVDC Isolated DC/DC Converter
-
PRODUCT
MID04W0503AGY-3RPRODUCT0.4W, 3kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID06W0505AGY-3RPRODUCT0.6W, Regulated, 3kVDC Isolated DC/DC Converter
-
PRODUCT
MID02W0303AGY-2RPRODUCT0.25W, 1.5kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID06W0503AGY-3SPRODUCT0.6W, 3kVDC, Semi-Regulated Isolated DC/DC Converter
-
PRODUCT
MID02W0303AGY-3RPRODUCT0.25W, 3kVDC, Regulated, Isolated DC/DC Converter
-
PRODUCT
MID1W0505AGY-2SPRODUCT1W, 1.5kVDC, Semi-Regulated Isolated DC/DC Converter
-
ARTICLE
MIE1W0505BGLVH AWARDED ANNUAL POWER MANAGEMENT/VOLTAGE CONVERTER PRODUCTARTICLEThe 2024 World Electronics Achievement Awards ceremony was held in Shenzhen, China on November 5 by AspenCore, a renowned media group in the global electronics technology field. The MIE1W0505BGLVH, MPS’s ultra-small, isolated power module, won the “Annual Power Management/Voltage Converter Product” award (see Figure 1). The various awards in the World Electronics Achievement Awards ceremony...
-
PRODUCT
MID6W2424APRODUCT6W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
ARTICLE
DESIGNING ONBOARD CHARGERS FOR HIGH PERFORMANCE AND POWER DENSITYARTICLEElectric vehicles (EVs) are becoming more ubiquitous each day, with plenty of countrywide and global incentives to make these vehicles more cost-effective for consumers (see Figure 1). This has resulted in more than 13 million electrified vehicle sales in 2023, which is a greater than 30% increase for battery electric vehicles (BEV) and plug-in hybrid electric vehicles (PHEV) when compared to the ...
-
PRODUCT
MID1W2424APRODUCTAutomotive, 1.5W, Isolated DC/DC Converter With 5kVRMS Reinforced Isolation
-
ARTICLE
HOW TO APPLY AN ISOLATED POWER MODULE IN SIGNAL ISOLATIONARTICLESignal transmissions are everywhere. In industrial applications, such as electric vehicle (EV) charging stations and automation systems with programmable logic controllers (PLCs), there is a high voltage (up to several kV) that can be dangerous to the human body. This type of hazardous voltage can also pass through the signal line, which can cause signal interference and could eventually destroy t...
-
USE CASE
POWER MANAGEMENT USE CASE: E-BIKESUSE CASEThis use case examines the application of the MP4581, MP27631, MIE1W0505BGLVH, and MP5042 in the design of e-bikes. MPS offers strategic power management solutions with the MP4581, MP27631, MIE1W0505BGLVH, and MP5042 to improve battery life and reliability in e-bike systems. Efficient power management is crucial for e-bikes, which are comprised of a rechargeable battery system, a con...
-
USE CASE
POWER MANAGEMENT USE CASE: POWER METERSUSE CASEThis use case examines the application of the MP5493, MP5042, and MIE1W0505BGLVH in power meters. MPS provides the MP5493, MP5042, and MIE1W0505BGLVH to control power surges, voltage transients, and sudden power outages in power meters. Power meters measure key parameters of electrical power consumption in residential and commercial buildings, energy systems, manufacturing, and charging infr...
Log in to your account
Create New Account