MP2753
Active Part Numbers:
MP2753GC-xxxx-Z MP2753GC-xxxx-P MP2753GC-0000-Z MP2753GC-0000-P
Meaning of P & Z 
Related Products
MP2752GC Bidirectional, 2:1/1:2, Switched Capacitor Converter
The MP2752 is a highly integrated, bidirectional charging solution for 2-cell Li-ion or Li-polymer batteries. The device uses a switched capacitor architecture that does not require an inductor, and can provide up to 10A of output current (IOUT) in forward mode and up to 5A of charging current in reverse mode.
The MP2752 is suitable for applications migrating from 1-cell battery to 2-cell battery configurations. Combined with a 2-cell battery, the MP2752 can be treated as a virtual 1-cell battery, allowing the existing downstream 1-cell power architecture to be compatible with 2-cell battery packs.
The MP2752 provides a dedicated skip control strategy under light-load conditions when working in forward mode. It can achieve up to 99.3% efficiency across a 200mA to 400mA load range, which maximizes the battery run time.
The I2C interface offers complete operating control, charging/discharging parameter configuration, and status monitoring.
The MP2752 is available in a WLCSP-42 (2.9mmx2.55mm) package.
Learn about our Evaluation Kit
Log in to your account
Create New Account