The MP2755 is a highly integrated, bidirectional charging solution for 2-cell Li-ion or Li-polymer batteries. It employs an inductor-less switched capacitor architecture, and it can provide up to 10A of output current (IOUT) in forward mode and 5A charge current in reverse mode.
The MP2755 is suitable for applications migrating from a 1-cell battery to 2-cell battery configuration. When working with a 2-cell battery, the MP2755 can be treated as a virtual 1-cell battery, allowing the existing downstream 1-cell power architecture to be compatible with 2-cell battery packs.
The MP2755 integrates a shipping mode function that can shut down the V1X output with minimal battery current consumption. It also supports a system reset function.
The I2C interface offers complete operating control, charging/discharging parameter configurations, and status monitoring.
The MP2755 is available in a WLCSP-42 (2.9mmx2.55mm) package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account