- Products
- Automotive (AECQ Grade)
- LDO
- MPQ20086-AEC1
MPQ20086-AEC1
40V, 500mA, High-Accuracy, High-PSRR, Adjustable-Output Linear Regulator, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)40
- Iout (mA)500
- Vout (min) (V)1.2
- Vout (max) (V)18
- Iq (typ) (µA)45
- PSRR @ 1kHz (dB)60
- Vdropout (mV)680
- Accuracy (±%)1.2
- Noise (µVrms)400
- Package (mm)SOIC-8EP
- GradeAutomotive
The MPQ20086-AEC1 is a low-power, low-dropout (LDO) linear regulator that supplies power to systems that are connected to the battery in automotive applications. It includes a wide 3V to 40V input voltage (VIN) range, making it capable of withstanding transients (such as load dump) that are anticipated in automotive systems.
With a 45μA quiescent current (IQ), the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems. The wide output voltage (VOUT) range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones, as well as power MCUs and processors.
The MPQ20086-AEC1 also incorporates exceptionally precise VOUT accuracy of ±1.2% across line, load, and temperature. This allows the device to quickly react to changes in load or line, such as during cold-crank conditions.
The power good (PG) delay time can be adjusted by external components, making it well-suited for application-specific systems. The low thermal resistance enables sustained operation against dissipation across the device.
The MPQ20086-AEC1 is available in an SOIC-8EP package, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Versatile Voltage Range:
- Wide 3V to 40V (42V Max) Input Voltage (VIN) Range
- Adjustable 1.2V to 18V Output Voltage (VOUT)
- Fixed 3.3V or 5V VOUT
- Reduces Board Size:
- Available in an SOIC-8EP (4.89mmx3.90mm) Package
- Additional Features:
- ±1.2% Output Accuracy Over-Temperature (OT)
- High PSRR (60dB at 1kHz)
- Specified Current Limit
- Power Good (PG) with Configurable Delay
- Thermal Shutdown and Short-Circuit Protection (SCP)
- Available in AEC-Q100 Grade 1
- Functional Safety System Design Capable:
- MPSafeTM-Compatible – Functional Safety Supporting Document Available
Active Part Numbers:
MPQ20086GN-xxxx-AEC1-Z MPQ20086GN-xxxx-AEC1-P MPQ20086GN-xx00-AEC1-Z MPQ20086GN-xx00-AEC1-P MPQ20086GN-xx10-AEC1-Z MPQ20086GN-xx10-AEC1-P MPQ20086GN-xx11-AEC1-Z MPQ20086GN-xx11-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ20086-AEC1 Resources
-
APPLICATION
WIPER CONTROLAPPLICATIONWiper control systems intelligently manage wiper speed, intermittent settings, and automatic rain-sensing features, providing drivers with optimal visibility during various weather conditions. Modern wiper controls focus on safety and convenience. From basic wiper adjustments to sophisticated rain-sensing features, wiper control technology ensures optimal functionality and safety while driving in ...
-
APPLICATION
WINDOW CONTROLAPPLICATIONWindow control systems provide users with seamless control over car windows, allowing for precise adjustments with the touch of a button. Some control options encompass individual window controls, one-touch automatic functions, and safety features like obstruction detection, ensuring convenient and safe operation for passengers. MPS’s comprehensive suite of products includes motor drivers, posi...
-
APPLICATION
SEAT COMFORT CONTROLAPPLICATIONSeat comfort control technology allows users to precisely regulate and personalize the comfort settings of car seats, ensuring an optimal driving experience. Whether it is adjusting lumbar support, seat heating, or ventilation, seat comfort control systems provide a seamless and responsive experience, enhancing the overall comfort within the vehicle. MPS’s comprehensive suite of products includ...
-
APPLICATION
SEAT ADJUSTMENTAPPLICATIONSeat adjustment stands out as a pivotal component of automotive innovation, redefining the user experience within vehicles. This sophisticated application seamlessly integrates with the vehicle's internal systems, allowing occupants to customize their seating preferences effortlessly. Whether it's adjusting the seat height, angle, or lumbar support, seat adjustment systems ensure a personalized an...
-
APPLICATION
TAILGATE CONTROLAPPLICATIONTailgate control offers a seamless and efficient approach to tailgate operation, incorporating intelligent control mechanisms to enhance user convenience and safety in various automotive scenarios. Tailgate control is an advanced solution catering to the evolving needs of automotive tailgate systems. MPS's premier suite of solutions features a comprehensive range of semiconductor components, in...
-
APPLICATION
SUNROOF CONTROLAPPLICATIONSunroof controls are designed to provide seamless and efficient control over automotive sunroof systems. Whether it's adjusting the opening angle, managing the shade, or implementing anti-pinch safety measures, sunroof controls ensure a smooth and responsive experience for both drivers and passengers. MPS's comprehensive suite of solutions encompasses a range of semiconductor components tailore...
-
APPLICATION
REARVIEW MIRROR CONTROLAPPLICATIONRearview mirror control is a critical component of modern vehicles, allowing drivers to adjust their rearview mirrors for optimal visibility and safety. Precise mirror positioning is essential for minimizing blind spots and ensuring a clear view of the road behind. Rearview mirror control contributes significantly to driving safety and convenience, making it a key focus for automotive manufacturer...
-
APPLICATION
HVAC DAMPER CONTROLAPPLICATIONHVAC damper control plays a pivotal role in regulating airflow within heating, ventilation, and air conditioning (HVAC) systems. Precise damper control ensures efficient temperature management and air distribution, resulting in improved energy efficiency and indoor comfort. Achieving this level of control requires reliable and high-performance components. Our exceptional suite of solutions enco...
-
APPLICATION
REAR DOOR CONTROLAPPLICATIONIn the automotive landscape, MPS provides pivotal components for rear door control applications to ensure seamless and secure control of rear door functionalities. These parts are designed to elevate user convenience and safety by offering precise control over critical aspects of rear door operations, from locking mechanisms to sensor integration. MPS’s comprehensive suite of solutions encompas...
-
APPLICATION
FRONT DOOR CONTROLAPPLICATIONThe front door control system plays a pivotal role in modern automotive design, offering convenience, security, and functionality to both drivers and passengers. This application block provides components for various functions such as power window control, central locking, and mirror adjustments. It ensures seamless access to the vehicle and a comfortable in-cabin experience. MPS's comprehensiv...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
PRODUCT CATEGORY
LDOPRODUCT CATEGORY -
PRODUCT
MPQ20088-AEC1PRODUCT40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20087-AEC1PRODUCT40V, 500mA, High-Accuracy, High-PSRR, Fixed-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20085-AEC1PRODUCT40V, 150mA, High-Accuracy LDO with Power Good Adjustment, AEC-Q100 Qualified
-
PRODUCT
MPQ20033-AEC1PRODUCT5.5V, 0.3A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ20032-AEC1PRODUCT5.5V, 0.5A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ71000FS-AEC1PRODUCTMPSafeTM ASIL-D, 36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ20083-AEC1PRODUCT40V, 150mA, High-Accuracy, High-PSRR LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ2023-AEC1PRODUCT36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ20084-AEC1PRODUCT40V, 150mA, High-Accuracy, Adjustable-Output LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ20031-AEC1PRODUCT5.5V, 1A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
Log in to your account
Create New Account