Wiper Control
Wiper Control Content
Description
Wiper control systems intelligently manage wiper speed, intermittent settings, and automatic rain-sensing features, providing drivers with optimal visibility during various weather conditions. Modern wiper controls focus on safety and convenience. From basic wiper adjustments to sophisticated rain-sensing features, wiper control technology ensures optimal functionality and safety while driving in inclement weather.
MPS's portfolio of solutions features a diverse range of products, including motor drivers, current sensors, position sensors, LDOs, watchdog timers, and supervisory circuits, designed to meet the intricate requirements of modern wiper control systems. These components not only provide efficient power management but also enable advanced functionalities, such as adaptive speed control and precision positioning.
Our exceptional portfolio of solutions provides everything needed to power the next generation of wiper control systems.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account