MPQ6603-AEC1
55V, Dual Full-Bridge Motor Driver with Internal Current Sense, AEC-Q100 Qualified
Active Part Numbers:
MPQ6603GQZE-AEC1-Z MPQ6603GQZE-AEC1-P
Meaning of P & Z 
Related Products
The MP6603 is a dual full-bridge motor driver with integrated low-on resistance (RDS(ON)) MOSFETs.
High integration and a small QFN package make the MP6603 a cost-effective solution for brushed DC motor drivers and stepper motor drivers.
The MP6603 operates across an 8V to 55V input voltage (VIN) range. It can deliver a motor current up to 5A peak per full bridge, depending on the ambient temperature and PCB layout.
The MP6603 has unique independent ground pins for each half-bridge. These pins make it possible to provide current measurements through the external shunt resistor.
Two configurable input modes are available for the MP6603: a pulse-width modulation (PWM) input interface and an indexer interface. The IN_SEL pin configures the input interface.
Internal safety and diagnostic features include over-current protection (OCP), short-circuit protection (SCP), under-voltage protection (UVP), and thermal shutdown.
The MP6603 is available in a QFN-25 (4mmx5mm) package.
Log in to your account
Create New Account