Stepper Motor Drivers

MPS Automotive Stepper Motor Drivers are optimized to drive stepper motors used in body electronics control, as well as a variety of electromagnetic valves, expansion valves and more. The MPS Stepper Motor Driver family includes both low- and high-voltage devices in addition to parts with or without indexer or translator logic. Some parts feature internal current regulation with no shunt resistors, and feature the most accurate current control in the industry, enabling microstepping capability.


Current Regulation: Industry-leading regulation accuracy for improved motion quality
Flexible Interfaces: Designs with built-in indexer logic or parallel control, as well as a digital interface
Superior Performance: High power efficiency and power factor
High Power Efficiency
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Increased Reliability
With leading edge
protection features

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Step Mode
Control Interface
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Step Mode
Control Interface
Grade
Package (mm)
MPS
1
1/16
1/2
1/32
1/4
1/8
Indexer
PWM/Indexer
SPI
Automotive
QFN-18 (3x4)
QFN-24 (4x4)
QFN-25 (4.5x5)
Is MPSafe Has MPL Product URL
     
MPQ6603-AEC1

55V, Dual Full-Bridge Motor Driver with Internal Current Sense, AEC-Q100 Qualified

8 55 5, 10 1, 1/2, 1/4, 1/8 PWM/Indexer Automotive QFN-25 (4.5x5) 1 0 https://www.monolithicpower.com/en/mpq6603-aec1.html
MPQ6609A-AEC1

32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified

Buy On MPS 4 32 1 1, 1/2, 1/4, 1/8, 1/16, 1/32 SPI Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/mpq6609a-aec1.html
MPQ6600L-AEC1
35V, 1.5A Stepper Motor Driver with Internal Current Sense, AEC-Q100 Qualified
Buy On MPS 4.5 35 1.5 1, 1/2, 1/4, 1/8 Indexer Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mpq6600l-aec1.html
MPQ6609-AEC1

32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified

Buy On MPS 4 32 1 1, 1/2, 1/4, 1/8, 1/16, 1/32 SPI Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/mpq6609-aec1.html
No more parts left for display.