- MPQ20083-AEC1
MPQ20083-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)40
- Iout (mA)150
- Vout (min) (V)3.3
- Vout (max) (V)5
- Iq (typ) (µA)41
- PSRR @ 1kHz (dB)77
- Vdropout (mV)210
- Accuracy (±%)1.35
- Noise (µVrms)280
- Package (mm)SOT-223
- GradeAutomotive
The MPQ20083-AEC1 is a low-power, low-dropout (LDO) linear regulator that supplies power to systems that are connected to the battery in automotive applications. It includes a wide 3V to 40V input voltage (VIN) range, making it capable of withstanding transients (such as load dump) that are anticipated in automotive systems.
The device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems. The wide output voltage (VOUT) range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power MCUs and processors.
The device also incorporates exceptionally precise VOUT accuracy of ±1.35% across line, load, and temperature. This allows the device to quickly react to changes in load or line such as during cold-crank conditions.
The MPQ20083-AEC1 is available in an SOT-223 package, and is available in AEC-Q100 Grade 1. The low thermal resistance enables sustained operation against dissipation across the device.
-
Show more
Show less
Features & Benefits
- Versatile Voltage Range:
- Wide 3V to 40V Input Voltage (VIN) Range
- Fixed 3.3V or 5V Output Voltage (VOUT)
- Reduced Board Size:
- Available in an SOT-223 Package
- Additional Features:
- ±1.35% Output Accuracy Over-Temperature
- 210mV Low-Dropout Voltage
- High PSRR (77dB at 1kHz)
- Available in AEC-Q100 Grade 1
- Functional Safety System Design Capable:
- MPSafeTM-Compatible – Functional Safety Supporting Document Available
Active Part Numbers:
MPQ20083GTD-xxxx-AEC1-Z MPQ20083GTD-xxxx-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ20083-AEC1 Resources
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (MID-RANGE)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
PRODUCT CATEGORY
LDOPRODUCT CATEGORY -
PRODUCT
MPQ20088-AEC1PRODUCT40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20087-AEC1PRODUCT40V, 500mA, High-Accuracy, High-PSRR, Fixed-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20086-AEC1PRODUCT40V, 500mA, High-Accuracy, High-PSRR, Adjustable-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20085-AEC1PRODUCT40V, 150mA, High-Accuracy LDO with Power Good Adjustment, AEC-Q100 Qualified
-
PRODUCT
MPQ20033-AEC1PRODUCT5.5V, 0.3A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ20032-AEC1PRODUCT5.5V, 0.5A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ71000FS-AEC1PRODUCTMPSafeTM ASIL-D, 36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ2023-AEC1PRODUCT36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ20084-AEC1PRODUCT40V, 150mA, High-Accuracy, Adjustable-Output LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ20031-AEC1PRODUCT5.5V, 1A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ20082-AEC1PRODUCT40V, 300mA, Low Quiescent Current, Adjustable-Output Linear Regulator, AEC-Q100 Qualified
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MPQ2019A-AEC1PRODUCT40V, 300mA, Low Quiescent Current, Linear Regulator with Adjustable Output, AEC-Q100 Qualified
-
PRODUCT
MPQ2013D-AEC1PRODUCT40V, 100mA, Low Quiescent Current Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ2024A-AEC1PRODUCT40V, 300mA, Phantom Antenna LDO with Pre-Boost, Digital Interface, and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ2022A-AEC1PRODUCT40V, 300mA Dual-Channel LDO with Serial Digital Interface and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ2026A-AEC1PRODUCT40V, 300mA Dual-Channel LDO with Pre-Boost, Industry-Standard Synchronous Serial Interface, and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ2016-AEC1PRODUCT40V, 30mA, Low IQ Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20073-AEC1PRODUCT2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
Log in to your account
Create New Account