- Products
- Automotive (AECQ Grade)
- LDO
- MPQ2016-AEC1
MPQ2016-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)40
- Iout (mA)30
- Vout (min) (V)1.2
- Vout (max) (V)24
- Iq (typ) (µA)12
- PSRR @ 1kHz (dB)65
- Vdropout (mV)700
- Accuracy (±%)2
- Package (mm)QFN-8 (2x3)
- GradeAutomotive
The MPQ2016 is a low-power linear regulator that supplies power to systems with high-voltage batteries. It includes a wide 4V to 40V input range, low dropout voltage and low quiescent supply current.
The MPQ2016 provides excellent line transient response time and 50dB power supply rejection ratio (PSRR). The MPQ2016 can be set externally from 1.2V to 24V through a simple resistor divider network.
The MPQ2016 also includes thermal shutdown and current limiting fault protection. It is available in a QFN-8 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial/Automotive Temp Range Limits
- 4V to 40V Input Range
- 12μA Quiescent Supply Current
- <1.4μA Shutdown Supply Current
- 1.2V to 24V Adjustable Output
- 30mA Output Current with 50mA Peak
- Current Limit
- Better than 0.001%/mA Load Regulation
- Thermal Shutdown
- Available in a QFN-8 (2mmx3mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ2016DD-LF-Z MPQ2016DD-LF-P MPQ2016DD-AEC1-LF-Z MPQ2016DD-AEC1-LF-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ2016-AEC1 Resources
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
PRODUCT CATEGORY
LDOPRODUCT CATEGORY -
PRODUCT CATEGORY
SINGLE-CHANNELPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MPQ20088-AEC1PRODUCT40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20087-AEC1PRODUCT40V, 500mA, High-Accuracy, High-PSRR, Fixed-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20086-AEC1PRODUCT40V, 500mA, High-Accuracy, High-PSRR, Adjustable-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20085-AEC1PRODUCT40V, 150mA, High-Accuracy LDO with Power Good Adjustment, AEC-Q100 Qualified
-
PRODUCT
MPQ20033-AEC1PRODUCT5.5V, 0.3A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ20032-AEC1PRODUCT5.5V, 0.5A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ71000FS-AEC1PRODUCTMPSafeTM ASIL-D, 36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ20083-AEC1PRODUCT40V, 150mA, High-Accuracy, High-PSRR LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ2023-AEC1PRODUCT36V, 300mA, Dual LDO with ADC and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ20084-AEC1PRODUCT40V, 150mA, High-Accuracy, Adjustable-Output LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ20031-AEC1PRODUCT5.5V, 1A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ20082-AEC1PRODUCT40V, 300mA, Low Quiescent Current, Adjustable-Output Linear Regulator, AEC-Q100 Qualified
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MPQ2019A-AEC1PRODUCT40V, 300mA, Low Quiescent Current, Linear Regulator with Adjustable Output, AEC-Q100 Qualified
-
PRODUCT
MPQ2013D-AEC1PRODUCT40V, 100mA, Low Quiescent Current Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ2022A-AEC1PRODUCT40V, 300mA Dual-Channel LDO with Serial Digital Interface and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ2026A-AEC1PRODUCT40V, 300mA Dual-Channel LDO with Pre-Boost, Industry-Standard Synchronous Serial Interface, and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ2024A-AEC1PRODUCT40V, 300mA, Phantom Antenna LDO with Pre-Boost, Digital Interface, and ADC for Digital Diagnosis and Protection, AEC-Q100 Qualified
-
PRODUCT
MP2002APRODUCTLow Input Voltage, 500mA Linear Regulator
-
PRODUCT
MPQ20073-AEC1PRODUCT2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
Order
Log in to your account
Create New Account