MP2002A
Session textval
Session Titefor popup
- Vin (min) (V)1.35
- Vin (max) (V)6.5
- Iout (mA)500
- Vout (min) (V)0.5
- Vout (max) (V)5
- Iq (typ) (µA)100
- PSRR @ 1kHz (dB)26
- Vdropout (mV)290 (IO: 500mA)
- Package (mm)QFN-8 (2x3)
- GradeCatalog
The MP2002A is a low-current, low-dropout linear regulator operating over a single input supply between 1.35V and 6.5V. The output voltage can be adjusted via an external resistor divider. The MP2002A can supply up to 500mA of load current, and the enable (EN) pin allows the part to be put into a low-current shutdown mode (EN = 0).
The MP2002A features thermal overload and current-limit protection. It is available in a QFN-8 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Power Good Open-Drain Output
- Operates from 1.35V to 6.5V Input Voltage
- Low 300mV Dropout at 500mA Output
- Stable with Very Small Ceramic Capacitors
- 2% Feedback Reference
- Adjustable Output Voltage Option from 0.5V to 5V Using an External Resistor Divider
- Better Than 0.001%/mA Load Regulation
- Low 100μA Ground Current
- Internal Thermal Protection
- Current-Limit Protection
- 7μA Typical Shutdown Current
- Available in a QFN-8 (2mmx3mm) Package
Active Part Numbers:
MP2002AGD-P MP2002AGD-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2002A Resources
-
REFERENCE DESIGN
ZYNQ ULTRASCALE+ MPSOC PMIC POWER SOLUTIONREFERENCE DESIGNThis is a power solution for AMD Zynq UltraScale+ MPSoC’s XCZU3EG using PMICs and LDOs. This solution meets the tight regulation of each rail in a small footprint.
-
REFERENCE DESIGN
ZYNQ ULTRASCALE + MPSOC PMIC MODULE POWER SOLUTIONREFERENCE DESIGNThis is a power solution for AMD Zynq UltraScale+ MPSoC’s XCZU3EG using PMIC modules and LDOs. This solution meets the tight regulation of each rail in a small footprint.
-
REFERENCE DESIGN
ARTIX ULTRASCALE+ AU10P/15P MINIMUM RAILS – HIGHEST POWER REFERENCE DESIGNREFERENCE DESIGN -
REFERENCE DESIGN
ZU1/2/3 MINIMUM RAILS: HIGHEST POWERREFERENCE DESIGN -
REFERENCE DESIGN
ARTIX ULTRASCALE+ AU10P/15P MINIMUM RAILS – SMALLEST SIZEREFERENCE DESIGN -
PRODUCT CATEGORY
SINGLE-CHANNELPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MPQ2016-AEC1PRODUCT40V, 30mA, Low IQ Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20073-AEC1PRODUCT2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
-
PRODUCT
MP20045PRODUCTLow Noise, 1A Linear Regulator
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP8904PRODUCT500mA Linear Regulator
-
PRODUCT
MP2018PRODUCT16V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ2029PRODUCT40V, 450mA, Low-Quiescent Current, Adjustable Output Linear Regulator
-
PRODUCT
MPQ20051-AEC1PRODUCTLow Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
-
PRODUCT
MPQ20056-AEC1PRODUCTLow-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
-
PRODUCT
MPQ8904-AEC1PRODUCTAutomotive Grade 500mA Linear Regulator
-
PRODUCT
MPQ2013A-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2019PRODUCTindustrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MP2015APRODUCT24V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2014PRODUCT40V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
Order
Log in to your account
Create New Account