Artix UltraScale+ AU10P/15P Minimum Rails – Smallest Size Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MP54304-0001 | 1 | 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package |
| MPM3632C | 1 | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor |
| MP20051 | 1 | Low Noise, High PSRR, 1A Linear Regulator |
| MP2002A | 1 | Low Input Voltage, 500mA Linear Regulator |
Log in to your account
Create New Account