MP2015A
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)24
- Iout (mA)150
- Vout (min) (V)1.215
- Vout (max) (V)15
- Iq (typ) (µA)3.3
- PSRR @ 1kHz (dB)41
- Vdropout (mV)700 (IO:150mA)
- Accuracy (±%)2
- Package (mm)QFN-6 (2x2), QFN-8 (3x3), TSOT23-4
- GradeCatalog
The MP2015A is a low power, linear regulator that supplies power to systems with high-voltage batteries. It includes a wide 2.5V to 24V input range, low dropout voltage, and low quiescent supply current. The low quiescent current and low dropout voltage allow operation at extremely low power levels. Therefore, the MP2015A is ideal for low-power microcontrollers and battery-powered equipment.
The MP2015A provides a wide variety of fixed output voltage options: 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, 5.0V; and it also provides an output adjustable option (from 1.215V to 15V).
The regulator output current is limited internally, and the device is protected against over-load and over-temperature conditions.
The MP2015A also includes thermal shutdown and current limiting fault protection, and it is available in QFN-6 (2mmx2mm), QFN-8 (3mmx3mm), and TSOT23-4 packages.
-
Show more
Show less
Features & Benefits
- 2.5V to 24V Input Range
- 3.3µA Quiescent Supply Current
- Stable With low-value output ceramic capacitor (> 0.47μF)
- 150mA specified current for QFN-6 and QFN-8 Packages
- 100mA specified current for TSOT23-4 Packages
- 700mV Dropout at 150mA Load
- Available in Fixed 3.3V Output and Adjustable Output (1.215V to 15V) versions
- Output ±2% Accuracy for QFN-6 and QFN-8 Packages
- Output ±4% Accuracy TSOT23-4 Packages
- Specified current limit
- Thermal Shutdown and Short-Circuit Protection
- Available in TSOT23-4, QFN-6 (2mmx2mm), or QFN-8 (3mmx3mm) Packages
Active Part Numbers:
MP2015AGG-33-P MP2015AGG-33-Z MP2015AGG-P MP2015AGG-Z MP2015AGJE-P MP2015AGJE-Z MP2015AGQ-33-P MP2015AGQ-33-Z MP2015AGQ-P MP2015AGQ-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Related Products
EV2015A-J-Q-G-00A 24V, 150mA, Low Quiescent Current Linear Regulator Evaluation Board
The EV2015A-J-Q-G-00A is an evaluation board for the MP2015A, a low linear regulator that supplies power to systems with high-voltage batteries.
The MP2015A includes a wide 2.5V to 24V input range, low-dropout voltage, and low quiescent supply current. The low quiescent current and low-dropout voltage allow operations at extremely low power levels. Therefore, the MP2015A is ideal for low-power microcontrollers and battery-powered equipment.
The EV2015A-J-Q-G-00A is a fully assembled and tested evaluation board. It generates a 5V output voltage at load currents up to 150mA from a 6V to 24V input range.
MP2015A Resources
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
APPLICATION
SMART TRACKERSAPPLICATIONSmart trackers are one of the latest innovations in the growing market of wearable and highly portable devices. Intended to help the user track or find items such as keys, critical features include multi-standard wireless connectivity — such as Bluetooth, Wi-Fi, GPS, and near field communication (NFC) — as well as reliable sensing and feedback to communicate the devices location. These high levels...
-
APPLICATION
GAMING CONTROLLERS & PERIPHERALSAPPLICATIONGaming controllers and peripherals are expected to have fast, accurate controls, reliable haptic feedback, and a long battery life. The nature of these devices means they must also be lightweight, comfortable to hold, and fairly durable. Connectivity options include RF signals, WiFi, Bluetooth, and near field control (NFC), and many controllers and peripherals integrate more than one of these. Oth...
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
MOBILE POSAPPLICATIONMobile points of service (POS) offer the same features as other portable POS devices from the convenience of a tablet or smartphone. POS are expected to deliver fast, secure payment transactions amid changing payment methods and rising customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and ser...
-
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
PORTABLE PRINTERSAPPLICATIONPortable printers are incorporating more features into a small, lightweight packages. New designs are expected to include easier wireless connectivity, support for multiple input types, easy-to-use interfaces, and longer battery runtime. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the ...
-
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
CONSUMER BATTERY CHARGERSAPPLICATIONConsumer battery chargers provide at-home recharging for enabled AA and AAA batteries. It is crucial that these devices offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the batteries from damage. In addition, consumers expect them to be highly efficient and have low standby power consumption in a small solution...
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
SMART SPEAKERSAPPLICATIONSmart speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments, and increasingly feature-rich devices available. Of course, any new speaker is expected to maintain exceptional audio quality, low standby power for extended playtime, and offer complete ease-of-use to the consumer. Smart speakers also integrate new features like voice command,...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
VIRTUAL/AUGMENTED REALITY HEADSETS & GLASSESAPPLICATIONVirtual reality (VR) and augmented reality (AR) headsets and glasses are an increasingly popular wearable application that allows users to immerse themselves in a holistic audiovisual experience. The nature of these wearable devices means they must be lightweight, comfortable, and fairly durable as well as responsive to multi-sensory feedback and haptics. New designs are expected to offer longer b...
-
APPLICATION
SMOKE AND HEAT DETECTORSAPPLICATIONSmoke and heat detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of danger, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. In addition, demand is increasing for detectors that can accurately discern between real and nuisance s...
-
APPLICATION
GAS DETECTORSAPPLICATIONGas detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of high levels of toxic or combustible gases, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. As the smart home market continues to grow and consumers seek for all aspects o...
-
APPLICATION
RF REMOTE CONTROLSAPPLICATIONRF remote controls are being used for more and more control systems, including televisions, sound systems, lighting, and other home environment controls. Because these remotes transmit their signals using radio frequency (RF), they do not need to be operated within line of sight of the device they are controlling. Other advanced features — such as voice control, capacitive touch and haptic feedbac...
-
APPLICATION
MOBILE PROJECTORSAPPLICATIONMobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining h...
-
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
PRODUCT
MP2002APRODUCTLow Input Voltage, 500mA Linear Regulator
Order
Log in to your account
Create New Account