Zynq UltraScale+ MPSOC U2EG/U3EG ADAS Sensor and Processing for Camera Power Reference Design
For more information on reference designs
Response within 2 business days
AMD Xilinx part numbers
- XAU2EG
- XAU3EG
MPS Products
| Part Number | Quantity | Description |
| MPQ8904 | 1 | Automotive Grade 500mA Linear Regulator |
| MPQ2013A | 1 | 40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin |
| MPQ4423H | 1 | Industrial Grade, High Efficiency 3A, 36V, Synchronous Step Down Converter with PG and Ext. Sync |
| MPQ2167 | 1 | 6V, 4A, Frequency Programmable Buck Converter AEC-Q100 Qualified |
| MPQ2166 | 2 | Request Information |
| MPQ2019 | 2 |
Industrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator |
Log in to your account
Create New Account