Zynq UltraScale+ U4EG/U5EG/U7EG ADAS Central Compute Engine Power Reference Design
For more information on reference designs
Response within 2 business days
AMD Xilinx part numbers
- XAU4EV
- XAU5EV
- XAU7EG
MPS Products
| Part Number | Quantity | Description |
| MPQ2908A | 1 | Industrial Grade. 4V-60V Input, Current Mode, Synchronous Step-Down Controller |
| MPQ2166 | 3 | Industrial Grade, 6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS |
| MPQ4470 | 1 | Industrial Grade, High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter |
| MPQ8904 | 1 | Automotive Grade 500mA Linear Regulator |
| MPQ4423 | 1 | Industrial Grade, High Efficiency 3A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync |
Log in to your account
Create New Account