- Products
- Power Management
- Display Power and Control
- RGB LED Drivers
- MPQ3327-AEC1
MPQ3327-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)3.5
- Vin (max) (V)20
- Channels4
- Ichannel (max) (A)8
- LEDx ABS Voltage (V)24
- TopologyCharge Pump
- Iq (mA)3
- Ishutdown (µA)2
- GradeAutomotive
- Package (mm)QFN-14 (3x3)
The MPQ3327-AEC1 is a 4-switching, maximum 8A current line scan driver with a 20V voltage rating. It is designed for LED local dimming and mini-LED backlighting in automotive LCD panels.
The MPQ3327-AEC1 integrates 4 N-channel MOSFETs (NMOS) with a 25mΩ on resistance (RDS(ON)) and employs the internal charge pump circuit to provide the gate driver.
The MPQ3327-AEC1 supports independent switching on/off control for each switching through the serial interface for the MPQ3327GQE-0000-AEC1 and through GPIO control for the MPQ3327GQE-0001-AEC1. The configurable, internal registers can be used for more reliable and flexible applications. The 25MHz serial interface clock guarantees a high data transfer rate for multiple chips in a daisy-chain application.
Robust protections are included to guarantee safe operation of the device. Protection modes include switching short protection and over-temperature protection (OTP). The all-fault status can also be read through the serial interface. The fault flag pin also indicates the fault status once the fault condition is detected.
The MPQ3327-AEC1 is available in a QFN-14 (3mmx3mm) package. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Wide 3.5V to 20V Input Voltage (VIN) Range
- Internal 4 Line Scan Switching
- 25mΩ On Resistance (RON(DS))
- 20V Voltage Rating SW
- 8A Max Current (Dependent on Thermal)
- Fast Discharge Function
- Flexible Extend Line-Scan SW
- 25MHz Clock with Daisy Chain
- Serial Interface Controls the 4 Switches for the MPQ3327GQE-0000-AEC1
- GPIO Mode Controls the 4 Switches for the MPQ3327GQE-0001-AEC1
- SW Short Protection
- Fault Indicator Signal Output
- Free Short for Adjacent Pin
- Over-Temperature Protection (OTP)
- Anti-Negative Voltage Protection for LED
- Available in a QFN-14 (3mmx3mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ3327GQE-xxxx-AEC1-Z MPQ3327GQE-0000-AEC1-Z MPQ3327GQE-0001-AEC1-Z MPQ3327GQE-xxxx-AEC1-P MPQ3327GQE-0000-AEC1-P MPQ3327GQE-0001-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3327-AEC1 Resources
-
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
PRODUCT
MPQ3321A-AEC1PRODUCT48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3322-AEC1PRODUCT24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1PRODUCT48-Channel, Max 50mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1PRODUCT48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MP3320NPRODUCT3-Channel, Charge Pump RGB LED Driver
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MP3320APRODUCT4-Channel, Charge Pump RGB LED Driver with Digital Interface
-
PRODUCT
MP3326APRODUCT16-Channel, 80mA/Channel, LED Driver with Separate PWM/Analog Dimming and Digital Interface
-
PRODUCT
MP3320BPRODUCT4-Channel, Synchronous Boost RGBW LED Driver with Digital Interface
-
PRODUCT
MPQ3326B-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified
-
PRODUCT
MPQ3326A-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MP3324PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM/Analog Dimming and I2C Interface
-
PRODUCT
MP3326PRODUCT16-Channel,50mA/Ch,LEDDriver withSeparate PWMAnalog DimmingandI2CInterface
-
PRODUCT
MPQ3324-AEC1PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100
-
PRODUCT
MPQ3326-AEC1PRODUCT16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
ARTICLE
FILTERING HIGH-FREQUENCY INTERFERENCE IN STEP-DOWN CONVERTER DESIGNS WITH HOT-LOOP COMPONENTSARTICLEModern step-down converters are becoming increasingly efficient. In the frequency range of several hundred MHz, step-down converters can emit higher levels of interference. New IC designs and clever layouts are already able to compensate for such disturbances. By implementing high-frequency ferrite beads, interferences can be further effectively eliminated. In this article, an automotive expert d...
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ6609A-AEC1PRODUCT32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
Log in to your account
Create New Account