MP3324
8-Channel, 100mA/Ch, LED Driver with Separated PWM/Analog Dimming and I2C Interface
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)16
- Channels8
- Ichannel (max) (A)0.1
- LEDx ABS Voltage (V)18
- TopologyLED Driver with Current Source
- Dimming (Output)P-Dim, A-Dim
- Iq (mA)4
- Ishutdown (µA)2
- GradeCatalog
- Package (mm)QFN-24 (4x4)
The MP3324 is an 8-channel white LED (WLED) driver that operates from a wide 4V to 16V input voltage (VIN) range. The MP3324 applies eight internal current sources in each LED string terminal. The LED current (ILED) of each channel is set by an external current-setting resistor. Each channel has a 100mA maximum current (while VIN ≥ 4.5V).
The device integrates an I2C interface. There are ten different I2C addresses that can be configured via an external resistor. This means the MP3324 can support up to ten ICs that have been cascaded to drive an LED array. Each channel can be enabled or disabled via the I2C.
The MP3324 employs both separated pulse-width modulation (PWM) dimming and analog dimming for each LED channel, with a 12-bit PWM dimming resolution and 6-bit analog dimming per channel. The ILED ramping rate and phase shift can be configured to reduce EMI and EMC.
The MP3324 can output a refresh signal from the RFSH/FLT pin. The refresh signal frequency (fREFRESH) can be set via the I2C.
Full protections features include LED open-load protection (OLP), LED short-load protection (SLP), and over-temperature protection (OTP). The device also features fault indication. If a protection function is triggered, then the RFSH/FLT pin is pulled low, and the corresponding fault register is set.
The MP3324 is available in a QFN-24 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Wide 4V to 16V Input Voltage (VIN) Range
- 8 Channels, Maximum 100mA per Channel (VIN ≥ 4.5V)
- LED Current (ILED) Configured via an External Resistor
- 6-Bit Analog Dimming per Channel
- 12-Bit Pulse-Width Modulation (PWM) Dimming per Channel
- Selectable 220Hz, 250Hz, 280Hz, or 330Hz PWM Dimming Frequency (fPWM)
- Refresh Signal Output
- I2C Interface
- 10 Addresses Configurable via an External Resistor
- Configurable ILED Slew Rate
- 80μs Phase Shift
- Fault Indication
- LED Open Protection
- LED Short Protection with Configurable Threshold
- Under-Voltage Lockout (UVLO) Protection
- Over-Temperature Protection (OTP)
- ELV Directive II Compliant
- Available in a QFN-24 (4mmx4mm) Package
Active Part Numbers:
MP3324GRE-Z MP3324GRE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP3324 Resources
-
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ3321A-AEC1PRODUCT48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3322-AEC1PRODUCT24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1PRODUCT48-Channel, Max 50mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1PRODUCT48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3327-AEC1PRODUCT4-Switching Line Scan Driver with Serial Interface and GPIO Control
-
PRODUCT
MP3320NPRODUCT3-Channel, Charge Pump RGB LED Driver
-
PRODUCT
MP3326APRODUCT16-Channel, 80mA/Channel, LED Driver with Separate PWM/Analog Dimming and Digital Interface
-
PRODUCT
MP3320APRODUCT4-Channel, Charge Pump RGB LED Driver with Digital Interface
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MP3320BPRODUCT4-Channel, Synchronous Boost RGBW LED Driver with Digital Interface
-
PRODUCT
MPQ3326B-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified
-
PRODUCT
MPQ3326A-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MP3326PRODUCT16-Channel,50mA/Ch,LEDDriver withSeparate PWMAnalog DimmingandI2CInterface
-
PRODUCT
MPQ3324-AEC1PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100
-
PRODUCT
MPQ3326-AEC1PRODUCT16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified
Order
Log in to your account
Create New Account